Timing belt pulleys / L / steel, grey cast iron / SGCTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGCTB18L050
SGCTB18L075
SGCTB18L100
SGCTB19L050
SGCTB19L075
SGCTB19L100
SGCTB20L050
SGCTB20L075
SGCTB20L100
SGCTB21L050
SGCTB21L075
SGCTB21L100
SGCTB22L050
SGCTB22L075
SGCTB22L100
SGCTB23L050
SGCTB23L075
SGCTB23L100
SGCTB24L050
SGCTB24L075
SGCTB24L100
SGCTB25L050
SGCTB25L075
SGCTB25L100
SGCTB26L050
SGCTB26L075
SGCTB26L100
SGCTB27L050
SGCTB27L075
SGCTB27L100
SGCTB28L050
SGCTB28L075
SGCTB28L100
SGCTB30L050
SGCTB30L075
SGCTB30L100
SGCTB32L050
SGCTB32L075
SGCTB32L100
SGCTB36L050
SGCTB36L075
SGCTB36L100
SGCTB40L050
SGCTB40L075
SGCTB40L100
SGCTB44L050
SGCTB44L075
SGCTB44L100
SGCTB48L050
SGCTB48L075
SGCTB48L100
SGCTB60L050
SGCTB60L075
SGCTB60L100
SGCTB72L050
SGCTB72L075
SGCTB72L100
SGCTB84L050
SGCTB84L075
SGCTB84L100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Taper bushing Weight
(kg)
Description

-

1 Quote 12.7188F363.8353.81Steel11080.2TB 18 L 050 (1108)

-

1 Quote 19.05183F54.5753.81Steel11080.25TB 18 L 075 (1108)

-

1 Quote 25.4185F54.5753.81Steel11080.2TB 18 L 100 (1108)

-

1 Quote 12.7198F57.6156.84Steel11080.23TB 19 L 050 (1108)

-

1 Quote 19.05193F57.6156.84Steel11080.32TB 19 L 075 (1108)

-

1 Quote 25.4195F57.656.84Steel11080.32TB 19 L 100 (1108)

-

1 Quote 12.7208F60.6459.88Steel11080.27TB 20 L 050 (1108)

-

1 Quote 19.05203F60.6459.88Steel11080.35TB 20 L 075 (1108)

-

1 Quote 25.4205F60.6459.88Steel11080.41TB 20 L 100 (1108)

-

1 Quote 12.7218F63.6762.91Steel11080.3TB 21 L 050 (1108)

-

1 Quote 19.05213F63.6762.91Steel11080.4TB 21 L 075 (1108)

-

1 Quote 25.4215F63.6762.91Steel11080.45TB 21 L 100 (1108)

-

1 Quote 12.7228F66.765.94Steel11080.34TB 22 L 050 (1108)

-

1 Quote 19.05223F66.765.94Steel11080.44TB 22 L 075 (1108)

-

1 Quote 25.4225F66.765.94Steel11080.47TB 22 L 100 (1108)

-

1 Quote 12.7238F69.7368.97Steel11080.4TB 23 L 050 (1108)

-

1 Quote 19.05233F69.7368.97Steel11080.48TB 23 L 075 (1108)

-

1 Quote 25.4235F69.7468.97Steel11080.5TB 23 L 100 (1108)

-

1 Quote 12.7248F72.7772Steel11080.45TB 24 L 050 (1108)

-

1 Quote 19.05243F72.7772Steel11080.55TB 24 L 075 (1108)

-

1 Quote 25.4245F72.7672Steel11080.64TB 24 L 100 (1108)

-

1 Quote 12.7258F75.875.04Steel11080.5TB 25 L 050 (1108)

-

1 Quote 19.05253F75.875.04Steel11080.63TB 25 L 075 (1108)

-

1 Quote 25.4255F75.875.04Steel11080.68TB 25 L 100 (1108)

-

1 Quote 12.7268F78.8378.07Steel11080.55TB 26 L 050 (1108)

-

1 Quote 19.05263F78.8378.07Steel11080.66TB 26 L 075 (1108)

-

1 Quote 25.4265F78.8378.07Steel11080.7TB 26 L 100 (1108)

-

1 Quote 12.7278F81.8681.1Steel11080.6TB 27 L 050 (1108)

-

1 Quote 19.05273F81.8681.1Steel11080.7TB 27 L 075 (1108)

-

1 Quote 25.4275F81.8681.1Steel11080.83TB 27 L 100 (1108)

-

1 Quote 12.7288F84.8984.13Steel11080.65TB 28 L 050 (1108)

-

1 Quote 19.05283F84.8984.13Steel11080.72TB 28 L 075 (1108)

-

1 Quote 25.4285F84.984.13Steel11080.85TB 28 L 100 (1108)

-

1 Quote 12.7308F90.9690.2Steel11080.8TB 30 L 050 (1108)

-

1 Quote 19.05303F90.9690.2Steel11080.93TB 30 L 075 (1108)

-

1 Quote 25.4305F90.9690.2Steel12100.9TB 30 L 100 (1210)

-

1 Quote 12.7328F97.0296.26Steel11080.98TB 32 L 050 (1108)

-

1 Quote 19.05323F97.0296.26Steel11081.1TB 32 L 075 (1108)

-

1 Quote 25.4325F97.0296.26Steel12101.05TB 32 L 100 (1210)

-

1 Quote 12.7368F109.15108.39Steel11081.2TB 36 L 050 (1108)

-

1 Quote 19.05363F109.15108.39Steel16101.2TB 36 L 075 (1610)

-

1 Quote 25.4365F109.15108.39Steel16101.4TB 36 L 100 (1610)

-

1 Quote 12.7408F121.27120.51Steel16101.4TB 40 L 050 (1610)

-

1 Quote 19.05403F121.27120.51Steel16101.7TB 40 L 075 (1610)

-

1 Quote 25.4405F121.27120.51Steel16101.65TB 40 L 100 (1610)

-

1 Quote 12.7448WF133.4132.64Steel16101.9TB 44 L 050 (1610)

-

1 Quote 19.05443WF133.4132.64Steel16102.1TB 44 L 075 (1610)

-

1 Quote 25.4445WF133.4132.64Steel16102.5TB 44 L 100 (1610)

-

1 Quote 12.7488WF145.53144.77Steel16102.3TB 48 L 050 (1610)

-

1 Quote 19.05483WF145.53144.77Steel16102.6TB 48 L 075 (1610)

-

1 Quote 25.4485WF145.53144.77Steel16102.8TB 48 L 100 (1610)

-

1 Quote 12.7607W181.91181.15Steel16102.2TB 60 L 050 (1610)

-

1 Quote 19.05603W181.91181.15Steel16103TB 60 L 075 (1610)

-

1 Quote 25.4609W181.92181.15Steel16102.7TB 60 L 100 (1610)

-

1 Quote 12.7727A218.3217.53Cast iron16102.1TB 72 L 050 (1610)

-

1 Quote 19.05723A218.3217.53Cast iron16102.33TB 72 L 075 (1610)

-

1 Quote 25.4723A218.29217.53Cast iron20122.96TB 72 L 100 (2012)

-

1 Quote 12.7847A254.68253.92Cast iron16102.46TB 84 L 050 (1610)

-

1 Quote 19.05847A254.68253.92Cast iron20123.55TB 84 L 075 (2012)

-

1 Quote 25.4843A254.68253.92Cast iron20123.87TB 84 L 100 (2012)

Loading...

Basic information

Division(mm) 9.525

Tech Support