Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3040020-[1-30/1] |
G3040030-[1-30/1] |
G3040040-[1-30/1] |
G3040050-[1-30/1] |
G3040060-[1-30/1] |
G3040080-[1-30/1] |
G3040095-[1-30/1] |
G3040125-[1-30/1] |
G3040150-[1-30/1] |
G3040180-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Diameter (mm) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|
1 | 3 Days | 1 ~ 30 | 2 | 0.004 | RLC 2.0 | ||
1 | 3 Days | 1 ~ 30 | 3 | 0.009 | RLC 3.0 | ||
1 | 3 Days | 1 ~ 30 | 4 | 0.015 | RLC 4.0 | ||
1 | 3 Days | 1 ~ 30 | 5 | 0.019 | RLC 5.0 | ||
1 | 3 Days | 1 ~ 30 | 6 | 0.037 | RLC 6.0 | ||
1 | 3 Days | 1 ~ 30 | 8 | 0.06 | RLC 8.0 | ||
1 | 17 Days | 1 ~ 30 | 9.5 | 0.09 | RLC 9.5 | ||
1 | 3 Days | 1 ~ 30 | 12.5 | 0.15 | RLC 12.5 | ||
1 | 3 Days | 1 ~ 30 | 15 | 0.26 | RLC 15.0 | ||
1 | 17 Days | 1 ~ 30 | 18 | 0.31 | RLC 18.0 |
Loading...
Material | Polyurethane | Version | smooth | Tension cord | No |
---|---|---|---|---|---|
Antistatic | No | FDA approval | Yes | Shore hardness(°) | 80 Shore A |
Colour | Transparent |