Pulleys for Tapered Clamping Bush - Profile SPA

Pulleys for Tapered Clamping Bush - Profile SPA
[Specifications]
・Material: Cast iron
・Standard: DIN 2211

V-belt or hub pulleys are essential machine elements needed for V-belt drives. Here, two shafts are connected to each other via a V-belt or banded belt using a V-belt. Often, this type of pulley is also known as a V-pulley or grooved pulley. The material is usually grey cast iron, often known as GG-20 or EN-GJL 200.
Pulleys for Tapered Clamping Bush - Profile SPA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPA0631
SPA0632
SPA0671
SPA0672
SPA0711
SPA0712
SPA0713
SPA0751
SPA0752
SPA0753
SPA0801
SPA0802
SPA0803
SPA0851
SPA0852
SPA0853
SPA0901
SPA0902
SPA0903
SPA0904
SPA0951
SPA0952
SPA0953
SPA1001
SPA1002
SPA1003
SPA1004
SPA1005
SPA1006
SPA1061
SPA1062
SPA1063
SPA1064
SPA1065
SPA1066
SPA1121
SPA1122
SPA1123
SPA1124
SPA1125
SPA1126
SPA1181
SPA1182
SPA1183
SPA1184
SPA1185
SPA1186
SPA1251
SPA1252
SPA1253
SPA1254
SPA1255
SPA1256
SPA1321
SPA1322
SPA1323
SPA1324
SPA1325
SPA1326
SPA1401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Face width Effective diameter Dw
(mm)
Version Type Taper bushing Weight
(kg)
Description

12.08 €

1 3 Days 2063Solid disc1110080.563 - 1 x SPA - 1008

17.60 €

1 3 Days 3563Solid disc1111080.563 - 2 x SPA - 1108

12.77 €

1 3 Days 2067Solid disc811080.467 - 1 x SPA - 1108

16.92 €

1 3 Days 3567Solid disc611080.567 - 2 x SPA - 1108

13.46 €

1 3 Days 2071Solid disc811080.471 - 1 x SPA - 1108

16.92 €

1 3 Days 3571Solid disc611080.5571 - 2 x SPA - 1108

22.09 €

1 3 Days 5071--11080.871 - 3 x SPA - 1108

14.51 €

1 3 Days 2075Solid disc811080.4575 - 1 x SPA - 1108

19.68 €

1 3 Days 3575Solid disc611080.675 - 2 x SPA - 1108

23.48 €

1 3 Days 5075Solid disc611080.975 - 3 x SPA - 1108

15.54 €

1 3 Days 2080Solid disc812100.5380 - 1 x SPA - 1210

19.34 €

1 3 Days 3580Solid disc612100.7480 - 2 x SPA - 1210

24.51 €

1 17 Days 5080Solid disc612100.8280 - 3 x SPA - 1210

16.92 €

1 3 Days 2085Solid disc812100.685 - 1 x SPA - 1210

20.72 €

1 3 Days 3585Solid disc612100.8185 - 2 x SPA - 1210

27.97 €

1 3 Days 5085Solid disc612100.985 - 3 x SPA - 1210

17.60 €

1 3 Days 2090Solid disc812100.890 - 1 x SPA - 1210

21.06 €

1 3 Days 3590Solid disc616100.990 - 2 x SPA - 1610

30.05 €

1 3 Days 5090Solid disc61610190 - 3 x SPA - 1610

37.65 €

1 3 Days 6590Solid disc616151.390 - 4 x SPA - 1615

19.34 €

1 3 Days 2095Solid disc812100.895 - 1 x SPA - 1210

22.09 €

1 3 Days 3595Solid disc616100.995 - 2 x SPA - 1610

32.46 €

1 3 Days 5095Solid disc616101.395 - 3 x SPA - 1610

20.37 €

1 3 Days 20100Solid disc816100.9100 - 1 x SPA - 1610

23.48 €

1 3 Days 35100Solid disc616101100 - 2 x SPA - 1610

32.80 €

1 3 Days 50100Solid disc216101.4100 - 3 x SPA - 1610

35.91 €

1 17 Days 65100Solid disc216151.8100 - 4 x SPA - 1615

42.14 €

1 3 Days 80100Solid disc216152.2100 - 5 x SPA - 1615

50.77 €

1 3 Days 95100Solid disc416152.5100 - 6 x SPA - 1615

21.75 €

1 3 Days 20106Solid disc816100.9106 - 1 x SPA - 1610

24.51 €

1 3 Days 35106Solid disc616101.2106 - 2 x SPA - 1610

32.80 €

1 3 Days 50106Solid disc216101.6106 - 3 x SPA - 1610

36.60 €

1 3 Days 65106Solid disc620121.7106 - 4 x SPA - 2012

43.51 €

1 17 Days 80106Solid disc620122.1106 - 5 x SPA - 2012

52.15 €

1 3 Days 95106Solid disc620122.6106 - 6 x SPA - 2012

23.14 €

1 3 Days 20112Solid disc816101112 - 1 x SPA - 1610

25.89 €

1 3 Days 35112Solid disc616101.4112 - 2 x SPA - 1610

32.80 €

1 3 Days 50112Solid disc620121.6112 - 3 x SPA - 2012

37.65 €

1 3 Days 65112Solid disc620122112 - 4 x SPA - 2012

45.92 €

1 3 Days 80112Solid disc620122.4112 - 5 x SPA - 2012

54.91 €

1 3 Days 95112Solid disc420122.9112 - 6 x SPA - 2012

24.17 €

1 3 Days 20118Solid disc816101.1118 - 1 x SPA - 1610

26.94 €

1 3 Days 35118Solid disc616101.6118 - 2 x SPA - 1610

32.80 €

1 3 Days 50118Solid disc220121.9118 - 3 x SPA - 2012

39.37 €

1 3 Days 65118Solid disc220122.3118 - 4 x SPA - 2012

47.31 €

1 3 Days 80118Solid disc220122.7118 - 5 x SPA - 2012

56.98 €

1 3 Days 95118Solid disc420123.3118 - 6 x SPA - 2012

25.55 €

1 3 Days 20125Solid disc816101.3125 - 1 x SPA - 1610

28.31 €

1 3 Days 35125Solid disc616101.9125 - 2 x SPA - 1610

34.54 €

1 3 Days 50125Solid disc220122.3125 - 3 x SPA - 2012

40.75 €

1 3 Days 65125Solid disc220122.7125 - 4 x SPA - 2012

48.35 €

1 3 Days 80125Solid disc420123.2125 - 5 x SPA - 2012

58.02 €

1 3 Days 95125Solid disc420123.5125 - 6 x SPA - 2012

26.58 €

1 3 Days 20132Solid disc816101.5132 - 1 x SPA - 1610

30.05 €

1 3 Days 35132Solid disc420122.2132 - 2 x SPA - 2012

35.91 €

1 3 Days 50132Solid disc220122.6132 - 3 x SPA - 2012

41.78 €

1 3 Days 65132Solid disc225172.8132 - 4 x SPA - 2517

49.05 €

1 3 Days 80132Solid disc425173.4132 - 5 x SPA - 2517

59.06 €

1 3 Days 95132Solid disc425173.8132 - 6 x SPA - 2517

28.31 €

1 3 Days 20140Solid disc816101.8140 - 1 x SPA - 1610

Loading...

Basic information

Material Cast iron Standard DIN 2211

Tech Support