Ribbed Belt Pulleys for Tapered Clamping Bush - Profile 16 x PJ

Ribbed Belt Pulleys for Tapered Clamping Bush - Profile 16 x PJ
[Specifications]
・Material: Cast iron
・Overall width(mm): 41
・Number of grooves: 16
・Standard: DIN 7876

Ribbed-V pulleys are available in a range of designs and profiles, as full or floor pulleys.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PJ07116
PJ07516
PJ08016
PJ08516
PJ09016
PJ09516
PJ10016
PJ10616
PJ11216
PJ11816
PJ12516
PJ13216
PJ14016
PJ15016
PJ16016
PJ18016
PJ20016
PJ22416
PJ25016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Type Taper bushing Application Weight
(kg)
Description

90.89 €

1 17 Days Solid disc31210for TB 12100.4PJ 71 x 16 für TB 1210

101.80 €

1 17 Days Solid disc31210for TB 12100.55PJ 75 x 16 für TB 1210

127.25 €

1 17 Days Solid disc31210for TB 12100.65PJ 80 x 16 für TB 1210

132.71 €

1 3 Days Solid disc31210for TB 12100.8PJ 85 x 16 für TB 1210

136.34 €

1 3 Days Solid disc31610füo TB 16100.8PJ 90 x 16 für TB 1610

138.15 €

1 3 Days Solid disc31610füo TB 16100.95PJ 95 x 16 für TB 1610

139.97 €

1 17 Days Solid disc31610füo TB 16101.05PJ 100 x 16 für TB 1610

147.25 €

1 3 Days Solid disc31610füo TB 16101.2PJ 106 x 16 für TB 1610

150.88 €

1 3 Days Solid disc31610füo TB 16101.35PJ 112 x 16 für TB 1610

189.06 €

1 3 Days Solid disc32012for TB 20121.6PJ 118 x 16 für TB 2012

219.95 €

1 17 Days Solid disc32012for TB 20121.95PJ 125 x 16 für TB 2012

225.42 €

1 3 Days Solid disc32012for TB 20122.25PJ 132 x 16 für TB 2012

245.42 €

1 3 Days Solid disc12517for TB 25172.9PJ 140 x 16 für TB 2517

349.03 €

1 3 Days Solid disc12517for TB 25173.5PJ 150 x 16 für TB 2517

407.20 €

1 17 Days Solid disc12517for TB 25174.2PJ 160 x 16 für TB 2517

458.09 €

1 3 Days Solid disc12517for TB 25174.05PJ 180 x 16 für TB 2517

519.91 €

1 3 Days Base disc22517for TB 25174.6PJ 200 x 16 für TB 2517

676.25 €

1 3 Days Base disc22517for TB 25175.3PJ 224 x 16 für TB 2517

758.05 €

1 3 Days Base disc22517for TB 25176.1PJ 250 x 16 für TB 2517

Loading...

  1. 1

Basic information

Overall width(mm) 41 Number of grooves 16 Material Cast iron
Standard DIN 7876

Tech Support