Ribbed Belt Pulleys for Tapered Clamping Bush - Profile 16 x PL

Ribbed Belt Pulleys for Tapered Clamping Bush - Profile 16 x PL
[Specifications]
・Material: Cast iron
・Overall width(mm): 80
・Number of grooves: 16
・Standard: DIN 7949

Ribbed-V pulleys are available in a range of designs and profiles, as full or floor pulleys.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PL16016
PL20016
PL25016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Type Weight
(kg)
Description

568.98 €

1 3 Days Solid disc34.85PL 160 x 16 für TB 3020

807.12 €

1 3 Days Solid disc39.2PL 200 x 16 für TB 3020

1,350.66 €

1 3 Days Base disc412.25PL 250 x 16 für TB 3020

Loading...

  1. 1

Basic information

Overall width(mm) 80 Number of grooves 16 Material Cast iron
Standard DIN 7949 Taper bushing 3020 Application for TB 3020

Tech Support