ConCar Narrow V-Belt - Profile SPA / AV 13

ConCar Narrow V-Belt - Profile SPA / AV 13
[Specifications]
・Type: sheathed
・Material: Neoprene
・Width(mm): 12.7
・Height(mm): 10
・Standard: DIN 7753

The wrapped V-belts also include classic V-belts and narrow V-belts in equal measure. Both belt types are positive engagement, trapezoid drive belts made of neoprene with textile wrapping and polyester cord, the force of which is transferred in the edges. Narrow V-belts are, as their name suggests, somewhat narrower, but transfer more power via the edge, since they are higher than classic V-belts. They are mainly used in mechanical engineering.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G0440707
G0440732
G0440757
G0440766
G0440782
G0440800
G0440807
G0440825
G0440832
G0440850
G0440857
G0440882
G0440900
G0440907
G0440925
G0440932
G0440950
G0440957
G0440967
G0440982
G0441000
G0441007
G0441032
G0441042
G0441060
G0441082
G0441090
G0441107
G0441120
G0441132
G0441150
G0441157
G0441175
G0441180
G0441207
G0441232
G0441250
G0441257
G0441272
G0441282
G0441307
G0441320
G0441332
G0441357
G0441382
G0441400
G0441407
G0441432
G0441450
G0441457
G0441482
G0441500
G0441507
G0441532
G0441550
G0441557
G0441582
G0441600
G0441607
G0441632
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

7.75 €

1 3 Days 662725707AV 13 x 725 La0.084SPA 707 Lw ConCar

7.75 €

1 3 Days 687750732AV 13 x 750 La0.087SPA 732 Lw ConCar

7.75 €

1 3 Days 712775757AV 13 x 775 La0.09SPA 757 Lw ConCar

7.75 €

1 3 Days 721784766AV 13 x 784 La0.091SPA 766 Lw ConCar

7.75 €

1 3 Days 737800782AV 13 x 800 La0.093SPA 782 Lw ConCar

7.75 €

1 3 Days 755818800AV 13 x 818 La0.095SPA 800 Lw ConCar

8.42 €

1 3 Days 762825807AV 13 x 825 La0.096SPA 807 Lw ConCar

8.42 €

1 3 Days 780843825AV 13 x 843 La0.099SPA 825 Lw ConCar

8.42 €

1 3 Days 787850832AV 13 x 850 La0.099SPA 832 Lw ConCar

8.42 €

1 3 Days 805868850AV 13 x 868 La0.101SPA 850 Lw ConCar

8.42 €

1 3 Days 812875857AV 13 x 875 La0.102SPA 857 Lw ConCar

8.42 €

1 3 Days 837900882AV 13 x 900 La0.105SPA 882 Lw ConCar

8.42 €

1 3 Days 855918900AV 13 x 918 La0.107SPA 900 Lw ConCar

9.63 €

1 3 Days 862925907AV 13 x 925 La0.108SPA 907 Lw ConCar

9.63 €

1 3 Days 880943925AV 13 x 943 La0.111SPA 925 Lw ConCar

9.63 €

1 3 Days 887950932AV 13 x 950 La0.111SPA 932 Lw ConCar

9.63 €

1 3 Days 905968950AV 13 x 968 La0.113SPA 950 Lw ConCar

9.63 €

1 3 Days 912975957AV 13 x 975 La0.114SPA 957 Lw ConCar

9.63 €

1 3 Days 922985967AV 13 x 985 La0.115SPA 967 Lw ConCar

9.63 €

1 3 Days 9371000982AV 13 x 1000 La0.117SPA 982 Lw ConCar

9.63 €

1 3 Days 95510181000AV 13 x 1018 La0.119SPA 1000 Lw ConCar

11.14 €

1 3 Days 96210251007AV 13 x 1025 La0.12SPA 1007 Lw ConCar

11.14 €

1 3 Days 98710501032AV 13 x 1050 La0.123SPA 1032 Lw ConCar

11.14 €

1 3 Days 99710601042AV 13 x 1060 La0.124SPA 1042 Lw ConCar

11.14 €

1 3 Days 101510751060AV 13 x 1075 La0.126SPA 1060 Lw ConCar

11.14 €

1 3 Days 103711001082AV 13 x 1100 La0.129SPA 1082 Lw ConCar

11.14 €

1 3 Days 104511081090AV 13 x 1108 La0.132SPA 1090 Lw ConCar

11.14 €

1 3 Days 106211251107AV 13 x 1125 La0.132SPA 1107 Lw ConCar

11.14 €

1 3 Days 107511381120AV 13 x 1138 La0.133SPA 1120 Lw ConCar

12.17 €

1 3 Days 108711501132AV 13 x 1150 La0.135SPA 1132 Lw ConCar

12.17 €

1 3 Days 110511681150AV 13 x 1168 La0.138SPA 1150 Lw ConCar

12.11 €

1 3 Days 111211751157AV 13 x 1175 La0.138SPA 1157 Lw ConCar

12.11 €

1 3 Days 113011931175AV 13 x 1193 La0.14SPA 1175 Lw ConCar

12.11 €

1 3 Days 113512001180AV 13 x 1200 La0.14SPA 1180 Lw ConCar

12.17 €

1 3 Days 116212251207AV 13 x 1225 La0.144SPA 1207 Lw ConCar

12.11 €

1 3 Days 118712501232AV 13 x 1250 La0.147SPA 1232 Lw ConCar

12.11 €

1 3 Days 120512681250AV 13 x 1268 La0.149SPA 1250 Lw ConCar

13.09 €

1 3 Days 121212751257AV 13 x 1275 La0.15SPA 1257 Lw ConCar

13.09 €

1 3 Days 122712901272AV 13 x 1290 La0.151SPA 1272 Lw ConCar

13.09 €

1 3 Days 123713001282AV 13 x 1300 La0.153SPA 1282 Lw ConCar

13.09 €

1 3 Days 126213251307AV 13 x 1325 La0.156SPA 1307 Lw ConCar

13.09 €

1 3 Days 127513381320AV 13 x 1338 La0.157SPA 1320 Lw ConCar

13.71 €

1 3 Days 128713501332AV 13 x 1350 La0.159SPA 1332 Lw ConCar

13.71 €

1 3 Days 131213751357AV 13 x 1375 La0.161SPA 1357 Lw ConCar

13.71 €

1 3 Days 133714001382AV 13 x 1400 La0.164SPA 1382 Lw ConCar

13.71 €

1 3 Days 135514181400AV 13 x 1418 La0.167SPA 1400 Lw ConCar

14.88 €

1 3 Days 136214251407AV 13 x 1425 La0.167SPA 1407 Lw ConCar

14.88 €

1 3 Days 138714501432AV 13 x 1450 La0.17SPA 1432 Lw ConCar

14.88 €

1 3 Days 140514681450AV 13 x 1468 La0.173SPA 1450 Lw ConCar

14.88 €

1 3 Days 141214751457AV 13 x 1475 La0.173SPA 1457 Lw ConCar

14.88 €

1 3 Days 143715001482AV 13 x 1500 La0.176SPA 1482 Lw ConCar

14.88 €

1 3 Days 145515181500AV 13 x 1518 La0.179SPA 1500 Lw ConCar

15.17 €

1 3 Days 146215251507AV 13 x 1525 La0.179SPA 1507 Lw ConCar

15.17 €

1 3 Days 148715501532AV 13 x 1550 La0.182SPA 1532 Lw ConCar

15.17 €

1 3 Days 150515681550AV 13 x 1568 La0.185SPA 1550 Lw ConCar

15.17 €

1 3 Days 151215751557AV 13 x 1575 La0.185SPA 1557 Lw ConCar

15.17 €

1 3 Days 153716001582AV 13 x 1600 La0.188SPA 1582 Lw ConCar

15.17 €

1 3 Days 155516181600AV 13 x 1618 La0.19SPA 1600 Lw ConCar

16.55 €

1 3 Days 156216251607AV 13 x 1625 La0.191SPA 1607 Lw ConCar

16.55 €

1 3 Days 158716501632AV 13 x 1650 La0.194SPA 1632 Lw ConCar

Loading...

Basic information

Width(mm) 12.7 Height(mm) 10 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 7753

Tech Support