ConCar Narrow V-Belt - Profile SPC

ConCar Narrow V-Belt - Profile SPC
[Specifications]
・Type: sheathed
・Material: Neoprene
・Width(mm): 22
・Height(mm): 18
・Standard: DIN 7753

The wrapped V-belts also include classic V-belts and narrow V-belts in equal measure. Both belt types are positive engagement, trapezoid drive belts made of neoprene with textile wrapping and polyester cord, the force of which is transferred in the edges. Narrow V-belts are, as their name suggests, somewhat narrower, but transfer more power via the edge, since they are higher than classic V-belts. They are mainly used in mechanical engineering.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G0610000
G0610600
G0611200
G0611800
G0612500
G0613200
G0662000
G0662120
G0662240
G0662300
G0662360
G0662500
G0662650
G0662800
G0662860
G0662900
G0663000
G0663150
G0663250
G0663350
G0663450
G0663550
G0663620
G0663750
G0664000
G0664100
G0664250
G0664380
G0664400
G0664500
G0664600
G0664750
G0665000
G0665300
G0665600
G0665700
G0665800
G0666000
G0666150
G0666300
G0666500
G0666700
G0667100
G0667300
G0667500
G0667800
G0668000
G0668300
G0668500
G0668700
G0669000
G0669500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Weight
(kg)
Description

224.36 €

1 3 Days 991710030100003.6SPC 10000 Lw ConCar

238.01 €

1 3 Days 1051710630106003.816SPC 10600 Lw ConCar

253.97 €

1 3 Days 1111711230112004.032SPC 11200 Lw ConCar

268.38 €

1 3 Days 1171711830118004.248SPC 11800 Lw ConCar

278.78 €

1 3 Days 1241712530125004.5SPC 12500 Lw ConCar

294.30 €

1 3 Days 1311713230132004.752SPC 13200 Lw ConCar

44.65 €

1 3 Days 1917203020000.72SPC 2000 Lw ConCar

46.55 €

1 3 Days 2037215021200.763SPC 2120 Lw ConCar

49.61 €

1 3 Days 2157227022400.806SPC 2240 Lw ConCar

52.73 €

1 3 Days 2217233023000.828SPC 2300 Lw ConCar

52.73 €

1 3 Days 2277239023600.85SPC 2360 Lw ConCar

54.56 €

1 3 Days 2417253025000.9SPC 2500 Lw ConCar

58.22 €

1 3 Days 2567268026500.954SPC 2650 Lw ConCar

62.35 €

1 3 Days 2717283028001.008SPC 2800 Lw ConCar

66.45 €

1 3 Days 2777289028601.0296SPC 2860 Lw ConCar

64.19 €

1 3 Days 2817293029001.044SPC 2900 Lw ConCar

66.45 €

1 3 Days 2917303030001.08SPC 3000 Lw ConCar

67.37 €

1 3 Days 3067318031501.134SPC 3150 Lw ConCar

68.65 €

1 3 Days 3167328032501.17SPC 3250 Lw ConCar

69.91 €

1 3 Days 3267338033501.206SPC 3350 Lw ConCar

71.91 €

1 3 Days 3367348034501.316SPC 3450 Lw ConCar

76.09 €

1 3 Days 3467358035501.278SPC 3550 Lw ConCar

78.37 €

1 3 Days 3537365036201.303SPC 3620 Lw ConCar

78.37 €

1 3 Days 3667378037501.35SPC 3750 Lw ConCar

84.57 €

1 3 Days 3917403040001.44SPC 4000 Lw ConCar

85.55 €

1 3 Days 4017413041001.476SPC 4100 Lw ConCar

88.66 €

1 3 Days 4167428042501.53SPC 4250 Lw ConCar

91.34 €

1 3 Days 4297441043801.577SPC 4380 Lw ConCar

91.72 €

1 3 Days 4317443044001.584SPC 4400 Lw ConCar

93.12 €

1 3 Days 4417453045001.62SPC 4500 Lw ConCar

100.66 €

1 3 Days 4517463046001.66SPC 4600 Lw ConCar

100.66 €

1 3 Days 4667478047501.71SPC 4750 Lw ConCar

106.39 €

1 3 Days 4917503050001.8SPC 5000 Lw ConCar

123.14 €

1 3 Days 5217533053001.908SPC 5300 Lw ConCar

125.46 €

1 3 Days 5517563056002.016SPC 5600 Lw ConCar

129.99 €

1 3 Days 5617573057002.052SPC 5700 Lw ConCar

129.99 €

1 3 Days 5717583058002.088SPC 5800 Lw ConCar

132.27 €

1 3 Days 5917603060002.16SPC 6000 Lw ConCar

141.38 €

1 3 Days 6067618061502.214SPC 6150 Lw ConCar

141.38 €

1 3 Days 6217633063002.268SPC 6300 Lw ConCar

148.86 €

1 3 Days 6417653065002.34SPC 6500 Lw ConCar

148.86 €

1 3 Days 6617673067002.412SPC 6700 Lw ConCar

162.04 €

1 3 Days 7017713071002.556SPC 7100 Lw ConCar

164.17 €

1 3 Days 7217733073002.628SPC 7300 Lw ConCar

168.61 €

1 3 Days 7417753075002.7SPC 7500 Lw ConCar

170.93 €

1 3 Days 7717783078002.808SPC 7800 Lw ConCar

171.37 €

1 3 Days 7917803080002.88SPC 8000 Lw ConCar

185.48 €

1 3 Days 8217833083002.988SPC 8300 Lw ConCar

189.90 €

1 3 Days 8417853085003.06SPC 8500 Lw ConCar

196.87 €

1 3 Days 8517873087003.132SPC 8700 Lw ConCar

203.63 €

1 3 Days 8917903090003.24SPC 9000 Lw ConCar

216.81 €

1 3 Days 9417953095003.42SPC 9500 Lw ConCar

Loading...

  1. 1

Basic information

Width(mm) 22 Height(mm) 18 Material Neoprene
Type sheathed Tension cord Polyester Antistatic Yes
Standard DIN 7753

Tech Support