ConCar Narrow V-Belt - Profile XPB / 5VX

ConCar Narrow V-Belt - Profile XPB / 5VX
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 16.3
・Height(mm): 13
・Standard: DIN 7753

Raw edge, moulded cogged V-belts (REC) are available - like the wrapped V-belts - as classic V-belts or narrow V-belts. Both belt types are positive engagement, trapezoid drive belts made of neoprene, the force of which is transferred in the edges. Unlike the wrapped V-belts, the raw edge, moulded cogged V-belts have no textile wrapping, but are cogged. Raw edge, moulded cogged ConCar V-belts are delivered as non-varying sets and are used in mechanical engineering, for example.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1535VX0560
G1535VX0630
G1535VX0710
G1535VX1500
G1535VX1600
G1535VX1700
G1535VX1800
G1535VX1900
G1535VX2000
G1531200
G1531250
G1531280
G1531320
G1531340
G1531400
G1531450
G1531500
G1531510
G1531525
G1531550
G1531590
G1531600
G1531650
G1531690
G1531700
G1531750
G1531800
G1531900
G1531930
G1531950
G1532000
G1532020
G1532060
G1532120
G1532150
G1532180
G1532240
G1532280
G1532360
G1532410
G1532500
G1532530
G1532650
G1532680
G1532710
G1532730
G1532800
G1532840
G1532900
G1533000
G1533150
G1533250
G1533350
G1533450
G1533550
G1533750
G1533800
G1534000
G1534250
G1534500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

22.22 €

1 3 Days 1351142256-0.3265VX 560 Lw ConCar

26.60 €

1 3 Days 1529160063-0.6935VX 630 Lw ConCar

29.76 €

1 3 Days 1732180371-0.745VX 710 Lw ConCar

62.68 €

1 3 Days 37393810150-0.7865VX 1500 Lw ConCar

66.86 €

1 3 Days 39934064160-0.8335VX 1600 Lw ConCar

70.54 €

1 3 Days 42474318170-0.8795VX 1700 Lw ConCar

74.87 €

1 3 Days 45014572180-0.9265VX 1800 Lw ConCar

78.97 €

1 3 Days 47554826190-1.0985VX 1900 Lw ConCar

83.96 €

1 3 Days 50095080200-1.1565VX 2000 Lw ConCar

19.71 €

1 3 Days 114012221200-0.22XPB 1200 Lw ConCar

19.71 €

1 3 Days 119012721250-0.229XPB 1250 Lw ConCar

20.19 €

1 3 Days 122013021280AVX 17 x 1302 La0.242XPB 1280 Lw ConCar

20.19 €

1 3 Days 126013421320-0.242XPB 1320 Lw ConCar

21.75 €

1 3 Days 128013621340-0.245XPB 1340 Lw ConCar

21.75 €

1 3 Days 134014221400-0.256XPB 1400 Lw ConCar

22.49 €

1 3 Days 139014721450-0.265XPB 1450 Lw ConCar

23.25 €

1 3 Days 144015221500-0.275XPB 1500 Lw ConCar

23.65 €

1 3 Days 145015321510AVX 17 x 1532 La0.277XPB 1510 Lw ConCar

23.65 €

1 3 Days 146515471525-0.279XPB 1525 Lw ConCar

24.03 €

1 3 Days 149015721550-0.284XPB 1550 Lw ConCar

24.80 €

1 3 Days 153016121590-0.291XPB 1590 Lw ConCar

24.80 €

1 3 Days 154016221600-0.293XPB 1600 Lw ConCar

25.72 €

1 3 Days 159016721650-0.302XPB 1650 Lw ConCar

26.48 €

1 3 Days 163017121690-0.309XPB 1690 Lw ConCar

26.48 €

1 3 Days 164017221700-0.311XPB 1700 Lw ConCar

27.05 €

1 3 Days 169017721750-0.32XPB 1750 Lw ConCar

27.75 €

1 3 Days 174018221800-0.329XPB 1800 Lw ConCar

29.65 €

1 3 Days 184019221900-0.348XPB 1900 Lw ConCar

32.07 €

1 3 Days 187019521930-0.353XPB 1930 Lw ConCar

32.32 €

1 3 Days 189019721950-0.357XPB 1950 Lw ConCar

33.19 €

1 3 Days 194020222000-0.366XPB 2000 Lw ConCar

33.46 €

1 3 Days 196020422020-0.37XPB 2020 Lw ConCar

35.07 €

1 3 Days 200020822060-0.388XPB 2060 Lw ConCar

35.07 €

1 3 Days 206021422120-0.388XPB 2120 Lw ConCar

36.46 €

1 3 Days 209021722150-0.394XPB 2150 Lw ConCar

36.46 €

1 3 Days 212022022180-0.399XPB 2180 Lw ConCar

37.44 €

1 3 Days 218022622240-0.41XPB 2240 Lw ConCar

38.99 €

1 3 Days 222023022280-0.417XPB 2280 Lw ConCar

38.99 €

1 3 Days 230023822360-0.432XPB 2360 Lw ConCar

40.03 €

1 3 Days 235024322410-0.441XPB 2410 Lw ConCar

41.45 €

1 3 Days 244025222500-0.458XPB 2500 Lw ConCar

42.00 €

1 3 Days 247025522530-0.463XPB 2530 Lw ConCar

43.90 €

1 3 Days 259026722650-0.485XPB 2650 Lw ConCar

44.38 €

1 3 Days 262027022680-0.49XPB 2680 Lw ConCar

44.82 €

1 3 Days 265027322710-0.496XPB 2710 Lw ConCar

46.38 €

1 3 Days 267027522730-0.496XPB 2730 Lw ConCar

46.38 €

1 3 Days 274028222800-0.512XPB 2800 Lw ConCar

46.95 €

1 3 Days 278028622840-0.52XPB 2840 Lw ConCar

47.96 €

1 3 Days 284029222900-0.531XPB 2900 Lw ConCar

49.61 €

1 3 Days 294030223000-0.549XPB 3000 Lw ConCar

50.93 €

1 3 Days 309031723150-0.576XPB 3150 Lw ConCar

52.78 €

1 3 Days 319032723250-0.595XPB 3250 Lw ConCar

54.42 €

1 3 Days 329033723350-0.613XPB 3350 Lw ConCar

56.42 €

1 3 Days 339034723450-0.631XPB 3450 Lw ConCar

58.03 €

1 3 Days 349035723550-0.65XPB 3550 Lw ConCar

61.32 €

1 3 Days 369037723750-0.686XPB 3750 Lw ConCar

61.95 €

1 3 Days 374038223800-0.695XPB 3800 Lw ConCar

65.18 €

1 3 Days 394040224000-0.732XPB 4000 Lw ConCar

69.49 €

1 3 Days 419042724250-0.778XPB 4250 Lw ConCar

73.49 €

1 3 Days 444045224500-0.824XPB 4500 Lw ConCar

Loading...

Basic information

Width(mm) 16.3 Height(mm) 13 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Standard DIN 7753

Tech Support