ConCar Power Belt - Profile 3V / 9J

ConCar Power Belt - Profile 3V / 9J
[Specifications]
・Material: Neoprene
・Height(mm): 9.9
・Rib spacing(mm): 10.3

Banded belts consist of several V-belts which are connected to each other via a resilient tie band. The individual belts in the banded belt have the same length and cannot expand in different ways. The connection prevents the belts from twisting sideways or jumping out of the pulley. A banded belt stands out particularly for its even, highly stable power transfer and because it compensates for vibrations and oscillations. For this reason, banded belts are frequently used for drives with particularly high impulse or impact loads. ConCar maintains one of the largest band belt warehouses in Europe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G2123V0450
G2123V0500
G2123V0510
G2123V0530
G2123V0560
G2123V0600
G2123V0630
G2123V0670
G2123V0710
G2123V0750
G2123V0800
G2123V0850
G2123V0900
G2123V0950
G2123V1000
G2123V1060
G2123V1120
G2123V1180
G2123V1250
G2123V1320
G2123V1400
G2133V0450
G2133V0500
G2133V0530
G2133V0560
G2133V0600
G2133V0630
G2133V0670
G2133V0710
G2133V0750
G2133V0800
G2133V0850
G2133V0900
G2133V0950
G2133V1000
G2133V1060
G2133V1120
G2133V1180
G2133V1250
G2133V1320
G2133V1400
G2143V0450
G2143V0500
G2143V0530
G2143V0560
G2143V0600
G2143V0630
G2143V0670
G2143V0710
G2143V0750
G2143V0800
G2143V0850
G2143V0900
G2143V0950
G2143V1000
G2143V1060
G2143V1120
G2143V1180
G2143V1250
G2143V1320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Additional description Weight
(kg)

42.86 €

1 3 Days 22/ 9J 11430.279

47.69 €

1 3 Days 22/ 9J 12700.31

48.61 €

1 3 Days 22/ 9J 12950.316

51.25 €

1 3 Days 22/ 9J 13460.328

52.09 €

1 3 Days 22/ 9J 14220.347

53.44 €

1 3 Days 22/ 9J 15240.372

55.05 €

1 3 Days 22/ 9J 16000.39

55.79 €

1 3 Days 22/ 9J 17020.415

58.32 €

1 3 Days 22/ 9J 18030.44

61.84 €

1 3 Days 22/ 9J 19050.465

67.97 €

1 3 Days 22/ 9J 20320.496

72.91 €

1 3 Days 22/ 9J 21590.527

75.12 €

1 3 Days 22/ 9J 22860.558

76.62 €

1 3 Days 22/ 9J 24130.589

77.85 €

1 3 Days 22/ 9J 25400.62

85.14 €

1 3 Days 22/ 9J 26920.657

93.98 €

1 3 Days 22/ 9J 28450.694

97.73 €

1 3 Days 22/ 9J 29970.731

99.45 €

1 3 Days 22/ 9J 31750.775

101.49 €

1 3 Days 22/ 9J 33530.818

109.47 €

1 3 Days 22/ 9J 35560.868

64.31 €

1 3 Days 33/ 9J 11430.418

71.49 €

1 3 Days 33/ 9J 12700.465

76.93 €

1 3 Days 33/ 9J 13460.493

78.11 €

1 3 Days 33/ 9J 14220.52

80.09 €

1 3 Days 33/ 9J 15240.558

82.50 €

1 3 Days 33/ 9J 16000.586

83.74 €

1 3 Days 33/ 9J 17020.623

87.49 €

1 3 Days 33/ 9J 18030.66

92.70 €

1 3 Days 33/ 9J 19050.697

101.93 €

1 3 Days 33/ 9J 20320.744

109.32 €

1 3 Days 33/ 9J 21590.79

112.74 €

1 3 Days 33/ 9J 22860.837

114.97 €

1 3 Days 33/ 9J 24130.883

116.74 €

1 3 Days 33/ 9J 25400.93

127.77 €

1 3 Days 33/ 9J 26920.985

141.01 €

1 3 Days 33/ 9J 28451.041

146.55 €

1 3 Days 33/ 9J 29971.097

149.23 €

1 3 Days 33/ 9J 31751.162

152.20 €

1 3 Days 33/ 9J 33531.227

164.22 €

1 3 Days 33/ 9J 35561.301

85.74 €

1 3 Days 44/ 9J 11430.558

95.31 €

1 3 Days 44/ 9J 12700.62

102.57 €

1 3 Days 44/ 9J 13460.657

104.15 €

1 3 Days 44/ 9J 14220.694

106.81 €

1 3 Days 44/ 9J 15240.744

110.02 €

1 3 Days 44/ 9J 16000.781

111.63 €

1 3 Days 44/ 9J 17020.831

116.72 €

1 3 Days 44/ 9J 18030.88

123.62 €

1 3 Days 44/ 9J 19050.93

135.94 €

1 3 Days 44/ 9J 20320.992

145.83 €

1 3 Days 44/ 9J 21591.054

150.35 €

1 3 Days 44/ 9J 22861.116

153.25 €

1 3 Days 44/ 9J 24131.178

155.67 €

1 3 Days 44/ 9J 25401.24

170.38 €

1 3 Days 44/ 9J 26921.314

188.01 €

1 3 Days 44/ 9J 28451.388

195.49 €

1 3 Days 44/ 9J 29971.463

198.95 €

1 3 Days 44/ 9J 31751.549

202.89 €

1 3 Days 44/ 9J 33531.636

Loading...

Basic information

Height(mm) 9.9 Rib spacing(mm) 10.3 Material Neoprene
Tension cord Polyester

Tech Support