ConCar V-Belt - Profile 20

ConCar V-Belt - Profile 20
[Specifications]
・Type: sheathed
・Width(mm): 20
・Height(mm): 12.5

The wrapped V-belts also include classic V-belts and narrow V-belts in equal measure. Both belt types are positive engagement, trapezoid drive belts made of neoprene with textile wrapping and polyester cord, the force of which is transferred in the edges. Narrow V-belts are, as their name suggests, somewhat narrower, but transfer more power via the edge, since they are higher than classic V-belts. They are mainly used in mechanical engineering.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1000800
G1000900
G1000925
G1000950
G1000975
G1001000
G1001030
G1001060
G1001120
G1001150
G1001180
G1001200
G1001215
G1001250
G1001275
G1001300
G1001320
G1001350
G1001400
G1001450
G1001500
G1001525
G1001550
G1001600
G1001650
G1001700
G1001750
G1001775
G1001800
G1001850
G1001875
G1001900
G1001925
G1001950
G1002000
G1002050
G1002120
G1002200
G1002240
G1002280
G1002360
G1002500
G1002600
G1002650
G1002800
G1002900
G1003000
G1003150
G1003250
G1003350
G1003450
G1003550
G1003650
G1003750
G1004000
G1004250
G1004500
G1004750
G1005000
G1005300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Effective length
(mm)
Material Tension cord Antistatic Standard Weight
(kg)
Description

32.56 €

1 3 Days 800879848NeoprenePolyesterYesDIN 22150.21220 x 12,5 x 800 Li ConCar

19.14 €

1 17 Days -------0.241-

36.93 €

1 3 Days 9251004973NeoprenePolyesterYesDIN 22150.24820 x 12,5 x 925 Li ConCar

16.00 €

1 17 Days -------0.255-

19.14 €

1 17 Days -------0.261-

19.14 €

1 17 Days -------0.268-

19.14 €

1 17 Days -------0.276-

15.17 €

1 3 Days 106011391108NeoprenePolyesterYesDIN 22150.28420 x 12,5 x 1060 Li ConCar

15.17 €

1 3 Days 112011991168NeoprenePolyesterYesDIN 22150.320 x 12,5 x 1120 Li ConCar

17.33 €

1 3 Days 115012291198NeoprenePolyesterYesDIN 22150.30820 x 12,5 x 1150 Li ConCar

17.33 €

1 3 Days 118012591228NeoprenePolyesterYesDIN 22150.31620 x 12,5 x 1180 Li ConCar

17.33 €

1 3 Days 120012791248NeoprenePolyesterYesDIN 22150.32220 x 12,5 x 1200 Li ConCar

17.33 €

1 3 Days 121512941263NeoprenePolyesterYesDIN 22150.32620 x 12,5 x 1215 Li ConCar

17.33 €

1 3 Days 125013291298NeoprenePolyesterYesDIN 22150.33520 x 12,5 x 1250 Li ConCar

18.47 €

1 3 Days 127513541323NeoprenePolyesterYesDIN 22150.34220 x 12,5 x 1275 Li ConCar

18.47 €

1 3 Days 130013791348NeoprenePolyesterYesDIN 22150.34820 x 12,5 x 1300 Li ConCar

18.47 €

1 3 Days 132013991368NeoprenePolyesterYesDIN 22150.35420 x 12,5 x 1320 Li ConCar

19.38 €

1 3 Days 135014291398NeoprenePolyesterYesDIN 22150.36220 x 12,5 x 1350 Li ConCar

19.38 €

1 3 Days 140014791448NeoprenePolyesterYesDIN 22150.37520 x 12,5 x 1400 Li ConCar

19.38 €

1 3 Days 145015291498NeoprenePolyesterYesDIN 22150.38920 x 12,5 x 1450 Li ConCar

19.38 €

1 3 Days 150015791548NeoprenePolyesterYesDIN 22150.40220 x 12,5 x 1500 Li ConCar

21.03 €

1 3 Days 152516041573NeoprenePolyesterYesDIN 22150.40920 x 12,5 x 1525 Li ConCar

21.03 €

1 3 Days 155016291598NeoprenePolyesterYesDIN 22150.41520 x 12,5 x 1550 Li ConCar

21.03 €

1 3 Days 160016791648NeoprenePolyesterYesDIN 22150.42920 x 12,5 x 1600 Li ConCar

22.37 €

1 3 Days 165017291698NeoprenePolyesterYesDIN 22150.44220 x 12,5 x 1650 Li ConCar

22.37 €

1 3 Days 170017791748NeoprenePolyesterYesDIN 22150.45620 x 12,5 x 1700 Li ConCar

25.15 €

1 3 Days 175018291798NeoprenePolyesterYesDIN 22150.46920 x 12,5 x 1750 Li ConCar

25.15 €

1 3 Days 177518541823NeoprenePolyesterYesDIN 22150.47620 x 12,5 x 1775 Li ConCar

25.15 €

1 3 Days 180018791848NeoprenePolyesterYesDIN 22150.48220 x 12,5 x 1800 Li ConCar

25.15 €

1 3 Days 185019291898NeoprenePolyesterYesDIN 22150.49620 x 12,5 x 1850 Li ConCar

26.00 €

1 3 Days 187519541923NeoprenePolyesterYesDIN 22150.50320 x 12,5 x 1875 Li ConCar

26.00 €

1 3 Days 190019791948NeoprenePolyesterYesDIN 22150.50920 x 12,5 x 1900 Li ConCar

26.00 €

1 3 Days 192520041973NeoprenePolyesterYesDIN 22150.51620 x 12,5 x 1925 Li ConCar

26.00 €

1 3 Days 195020291998NeoprenePolyesterYesDIN 22150.52320 x 12,5 x 1950 Li ConCar

26.15 €

1 3 Days 200020792048NeoprenePolyesterYesDIN 22150.53620 x 12,5 x 2000 Li ConCar

30.82 €

1 3 Days 205021292098NeoprenePolyesterYesDIN 22150.54920 x 12,5 x 2050 Li ConCar

30.82 €

1 3 Days 212021992168NeoprenePolyesterYesDIN 22150.56820 x 12,5 x 2120 Li ConCar

31.19 €

1 3 Days 220022792248NeoprenePolyesterYesDIN 22150.5920 x 12,5 x 2200 Li ConCar

31.19 €

1 3 Days 224023192288NeoprenePolyesterYesDIN 22150.620 x 12,5 x 2240 Li ConCar

33.11 €

1 3 Days 228023592328NeoprenePolyesterYesDIN 22150.61120 x 12,5 x 2280 Li ConCar

33.11 €

1 3 Days 236024392408NeoprenePolyesterYesDIN 22150.63220 x 12,5 x 2360 Li ConCar

33.52 €

1 3 Days 250025792548NeoprenePolyesterYesDIN 22150.6720 x 12,5 x 2500 Li ConCar

35.63 €

1 3 Days 260026792648NeoprenePolyesterYesDIN 22150.69720 x 12,5 x 2600 Li ConCar

35.63 €

1 3 Days 265027292698NeoprenePolyesterYesDIN 22150.7120 x 12,5 x 2650 Li ConCar

37.14 €

1 3 Days 280028792848NeoprenePolyesterYesDIN 22150.7520 x 12,5 x 2800 Li ConCar

39.54 €

1 3 Days 290029792948NeoprenePolyesterYesDIN 22150.77720 x 12,5 x 2900 Li ConCar

39.54 €

1 3 Days 300030793048NeoprenePolyesterYesDIN 22150.80420 x 12,5 x 3000 Li ConCar

42.73 €

1 3 Days 315032293198NeoprenePolyesterYesDIN 22150.84420 x 12,5 x 3150 Li ConCar

44.17 €

1 3 Days 325033293298NeoprenePolyesterYesDIN 22150.87120 x 12,5 x 3250 Li ConCar

44.17 €

1 3 Days 335034293398NeoprenePolyesterYesDIN 22150.89820 x 12,5 x 3350 Li ConCar

46.43 €

1 3 Days 345035293498NeoprenePolyesterYesDIN 22150.92520 x 12,5 x 3450 Li ConCar

46.43 €

1 3 Days 355036293598NeoprenePolyesterYesDIN 22150.95120 x 12,5 x 3550 Li ConCar

49.32 €

1 3 Days 365037293698NeoprenePolyesterYesDIN 22150.97820 x 12,5 x 3650 Li ConCar

49.32 €

1 3 Days 375038293798NeoprenePolyesterYesDIN 22151.00520 x 12,5 x 3750 Li ConCar

51.65 €

1 3 Days 400040794048NeoprenePolyesterYesDIN 22151.07220 x 12,5 x 4000 Li ConCar

55.94 €

1 3 Days 425043294298NeoprenePolyesterYesDIN 22151.13920 x 12,5 x 4250 Li ConCar

59.65 €

1 3 Days 450045794548NeoprenePolyesterYesDIN 22151.20620 x 12,5 x 4500 Li ConCar

62.75 €

1 3 Days 475048294798NeoprenePolyesterYesDIN 22151.27320 x 12,5 x 4750 Li ConCar

65.46 €

1 3 Days 500050795048NeoprenePolyesterYesDIN 22151.3420 x 12,5 x 5000 Li ConCar

72.51 €

1 3 Days 530053795348NeoprenePolyesterYesDIN 22151.4220 x 12,5 x 5300 Li ConCar

Loading...

Basic information

Width(mm) 20 Height(mm) 12.5 Type sheathed

Tech Support