ConCar V-Belt - Profile X17 / BX

ConCar V-Belt - Profile X17 / BX
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 17
・Height(mm): 11
・Standard: DIN 2215

Raw edge, moulded cogged V-belts (REC) are available - like the wrapped V-belts - as classic V-belts or narrow V-belts. Both belt types are positive engagement, trapezoid drive belts made of neoprene, the force of which is transferred in the edges. Unlike the wrapped V-belts, the raw edge, moulded cogged V-belts have no textile wrapping, but are cogged. Raw edge, moulded cogged ConCar V-belts are delivered as non-varying sets and are used in mechanical engineering, for example.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1430615
G1430630
G1430650
G1430670
G1430686
G1430710
G1430725
G1430750
G1430762
G1430775
G1430787
G1430800
G1430813
G1430825
G1430836
G1430850
G1430864
G1430875
G1430889
G1430900
G1430914
G1430925
G1430940
G1430950
G1430965
G1430975
G1430990
G1431000
G1431016
G1431030
G1431040
G1431050
G1431060
G1431075
G1431090
G1431100
G1431120
G1431150
G1431163
G1431175
G1431180
G1431190
G1431200
G1431215
G1431225
G1431250
G1431275
G1431300
G1431320
G1431350
G1431372
G1431400
G1431422
G1431450
G1431473
G1431500
G1431525
G1431550
G1431575
G1431600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Inside length
(inch)
Outside length
(mm)
Effective length
(mm)
Additional description Weight
(kg)
Description

11.83 €

1 3 Days 61524684655BX 240.101BX / 17 x 11 x 615 Li ConCar

11.83 €

1 3 Days 63025699670BX 250.104BX / 17 x 11 x 630 Li ConCar

11.83 €

1 3 Days 65025.5719690BX 25 1/20.107BX / 17 x 11 x 650 Li ConCar

11.83 €

1 3 Days 67026.5739710BX 26 1/20.111BX / 17 x 11 x 670 Li ConCar

11.83 €

1 3 Days 68627755726BX 270.113BX / 17 x 11 x 686 Li ConCar

11.83 €

1 3 Days 71028779750BX 280.117BX / 17 x 11 x 710 Li ConCar

11.83 €

1 3 Days 72528.5794765BX 28 1/20.12BX / 17 x 11 x 725 Li ConCar

12.66 €

1 3 Days 75029.5819790BX 29 1/20.124BX / 17 x 11 x 750 Li ConCar

12.66 €

1 3 Days 76230831802BX 300.126BX / 17 x 11 x 762 Li ConCar

12.66 €

1 3 Days 77530.5844815BX 30 1/20.128BX / 17 x 11 x 775 Li ConCar

12.66 €

1 3 Days 78731856827BX 310.13BX / 17 x 11 x 787 Li ConCar

12.66 €

1 3 Days 80031.5869840BX 31 1/20.132BX / 17 x 11 x 800 Li ConCar

15.77 €

1 3 Days 81332882853BX 320.134BX / 17 x 11 x 813 Li ConCar

15.77 €

1 3 Days 82532.5894865BX 32 1/20.136BX / 17 x 11 x 825 Li ConCar

15.77 €

1 3 Days 83633905876BX 330.138BX / 17 x 11 x 836 Li ConCar

15.77 €

1 3 Days 85033.5919890BX 33 1/20.14BX / 17 x 11 x 850 Li ConCar

15.77 €

1 3 Days 86434933904BX 340.143BX / 17 x 11 x 864 Li ConCar

15.77 €

1 3 Days 87534.5944915BX 34 1/20.144BX / 17 x 11 x 875 Li ConCar

15.77 €

1 3 Days 88935958929BX 350.147BX / 17 x 11 x 889 Li ConCar

15.77 €

1 3 Days 90035.5969940BX 35 1/20.149BX / 17 x 11 x 900 Li ConCar

15.77 €

1 3 Days 91436983954BX 360.151BX / 17 x 11 x 914 Li ConCar

15.77 €

1 3 Days 92536.5994965BX 36 1/20.153BX / 17 x 11 x 925 Li ConCar

15.77 €

1 3 Days 940371009980BX 370.155BX / 17 x 11 x 940 Li ConCar

15.77 €

1 3 Days 95037.51019990BX 37 1/20.157BX / 17 x 11 x 950 Li ConCar

15.77 €

1 3 Days 9653810341005BX 380.159BX / 17 x 11 x 965 Li ConCar

15.77 €

1 3 Days 975-10441015BX 38 1/20.161BX / 17 x 11 x 975 Li ConCar

15.77 €

1 3 Days 9903910591030BX 390.163BX / 17 x 11 x 990 Li ConCar

17.85 €

1 3 Days 100039.510691040BX 39 1/20.165BX / 17 x 11 x 1000 Li ConCar

17.85 €

1 3 Days 10164010851056BX 400.168BX / 17 x 11 x 1016 Li ConCar

17.85 €

1 3 Days 103040.510991070BX 40 1/20.17BX / 17 x 11 x 1030 Li ConCar

17.85 €

1 3 Days 10404111091080BX 410.172BX / 17 x 11 x 1040 Li ConCar

18.00 €

1 3 Days 105041.511191090BX 41 1/20.173BX / 17 x 11 x 1050 Li ConCar

18.00 €

1 3 Days 10604211291100BX 420.175BX / 17 x 11 x 1060 Li ConCar

18.00 €

1 3 Days 107542.511441115BX 42 1/20.177BX / 17 x 11 x 1075 Li ConCar

18.00 €

1 3 Days 10904311591130BX 430.18BX / 17 x 11 x 1090 Li ConCar

18.00 €

1 3 Days 110043.511691140BX 43 1/20.182BX / 17 x 11 x 1100 Li ConCar

18.00 €

1 3 Days 11204411891160BX 440.185BX / 17 x 11 x 1120 Li ConCar

20.57 €

1 3 Days 11504512191190BX 450.19BX / 17 x 11 x 1150 Li ConCar

20.57 €

1 3 Days 116345.512321203BX 45 1/20.192BX / 17 x 11 x 1163 Li ConCar

20.57 €

1 3 Days 11754612441215BX 460.194BX / 17 x 11 x 1175 Li ConCar

20.57 €

1 3 Days 118046.512491220BX 46 1/20.195BX / 17 x 11 x 1180 Li ConCar

20.57 €

1 3 Days 11904712591230BX 470.196BX / 17 x 11 x 1190 Li ConCar

20.57 €

1 3 Days 120047.512691240BX 47 1/20.198BX / 17 x 11 x 1200 Li ConCar

23.89 €

1 3 Days 12154812841255BX 480.2BX / 17 x 11 x 1215 Li ConCar

23.89 €

1 3 Days 1225-12941265BX 48 1/20.202BX / 17 x 11 x 1225 Li ConCar

23.89 €

1 3 Days 1250-13191290BX 490.206BX / 17 x 11 x 1250 Li ConCar

23.94 €

1 3 Days 1275-13441315BX 500.21BX / 17 x 11 x 1275 Li ConCar

25.95 €

1 3 Days 1300-13691340BX 510.215BX / 17 x 11 x 1300 Li ConCar

25.95 €

1 3 Days 1320-13891360BX 520.218BX / 17 x 11 x 1320 Li ConCar

25.95 €

1 3 Days 1350-14191390BX 530.223BX / 17 x 11 x 1350 Li ConCar

25.95 €

1 3 Days 13725414411412BX 540.226BX / 17 x 11 x 1372 Li ConCar

25.95 €

1 3 Days 14005514691440BX 550.231BX / 17 x 11 x 1400 Li ConCar

25.95 €

1 3 Days 14225614911462BX 560.235BX / 17 x 11 x 1422 Li ConCar

25.95 €

1 3 Days 14505715191490BX 570.239BX / 17 x 11 x 1450 Li ConCar

27.40 €

1 3 Days 14735815421513BX 580.243BX / 17 x 11 x 1473 Li ConCar

27.40 €

1 3 Days 15005915691540BX 590.248BX / 17 x 11 x 1500 Li ConCar

27.40 €

1 3 Days 15256015941565BX 600.252BX / 17 x 11 x 1525 Li ConCar

27.40 €

1 3 Days 15506116191590BX 610.256BX / 17 x 11 x 1550 Li ConCar

27.40 €

1 3 Days 15756216441615BX 620.26BX / 17 x 11 x 1575 Li ConCar

27.40 €

1 3 Days 16006316691640BX 630.264BX / 17 x 11 x 1600 Li ConCar

Loading...

Basic information

Width(mm) 17 Height(mm) 11 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Standard DIN 2215

Tech Support