PU V-Belt - VM

PU V-Belt - VM
[Specifications]
・Type: not serrated
・Material: Polyurethane
・Shore hardness(°): 90 Shore A
・Colour: Red

With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.
・PU V-Belt - VM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3100080-[1-30/1]
G3100100-[1-30/1]
G3100130-[1-30/1]
G3100170-[1-30/1]
G3100200-[1-30/1]
G3100220-[1-30/1]
G3100250-[1-30/1]
G3100320-[1-30/1]
G3100400-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Roll length
(m)
Weight / m
(kg)
Description
1 3 Days 85.21 ~ 300.04VM 8
1 3 Days 106.51 ~ 300.06VM 10 / Z
1 3 Days 1381 ~ 300.1VM 13 / A
1 3 Days 1711.51 ~ 300.18VM 17 / B
1 3 Days 2012.51 ~ 300.23VM 20
1 3 Days 2214.51 ~ 300.29VM 22 / C
1 3 Days 2516.51 ~ 300.38VM 25
1 3 Days 3221.51 ~ 300.62VM 32 / D
1 17 Days 40271 ~ 300.78VM 40 / E

Loading...

  1. 1

Basic information

Material Polyurethane Type not serrated Tension cord No
Antistatic No Colour Red FDA approval Yes
Shore hardness(°) 90 Shore A

Tech Support