Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3070100NK-[1-30/1] |
G3070130NK-[1-30/1] |
G3070170NK-[1-30/1] |
G3070220NK-[1-30/1] |
G3070320NK-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Roll length (m) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 3 Days | 10 | 6.5 | 1 ~ 30 | 0.08 | VMW 10 / Z NK | ||
1 | 3 Days | 13 | 8 | 1 ~ 30 | 0.1 | VMW 13 / A NK | ||
1 | 3 Days | 17 | 11.5 | 1 ~ 30 | 0.18 | VMW 17 / B NK | ||
1 | 17 Days | 22 | 12.5 | 1 ~ 30 | 0.29 | VMW 22 / C NK | ||
1 | 17 Days | 32 | 21.5 | 1 ~ 30 | 0.42 | VMW 32 / D NK |
Loading...
Material | Polyurethane | Type | not serrated | Tension cord | Polyester |
---|---|---|---|---|---|
Antistatic | No | Colour | Beige | FDA approval | Yes |
Shore hardness(°) | 95 Shore A |