Super-T Link (G236SPB)

Product Details:

Manufacturer part number: G236SPB

Brand: CONCAR

Price: 130.59

Delivery time: 3 Days


Technical Data:

Width: 163 mm

Height: 13 mm

Weight / m: 0.295 kg

Description: Super-T Link SPB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G236SPB

Part Number
G236SPB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Weight / m
(kg)
Description

130.59 €

1 3 Days 163130.295Super-T Link SPB

Loading...

  1. 1

Basic information

Roll length(m) 20 Material Polyurethane with fabric inserts Type with metal rivets
Antistatic No Colour Blue

This page is Super-T Link, part number G236SPB.
You can find the detail information about specifications and dimensions on part number G236SPB.

Variation of this product

Part Number
G236SPA
G236SPZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Weight / m
(kg)
Description

118.07 €

1 3 Days 127100.235Super-T Link SPA

118.07 €

1 3 Days 9780.2Super-T Link SPZ

Tech Support