V-Belt - Profile 22 x 8

V-Belt - Profile 22 x 8
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 22
・Height(mm): 8
・Angle(°): 25
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G422080525
G422080550
G422080575
G422080600
G422080610
G422080650
G422080675
G422080700
G422080750
G422080770
G422080780
G422080800
G422080850
G422080900
G422080950
G422081000
G422081060
G422081120
G422081180
G422081200
G422081250
G422081320
G422081400
G422081500
G422081600
G422081700
G422081800
G422082000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

31.97 €

1 3 Days 5255750.08422 x 8 x 525 Li

31.97 €

1 3 Days 5506000.08822 x 8 x 550 Li

33.40 €

1 3 Days 5756250.09222 x 8 x 575 Li

33.40 €

1 3 Days 6006500.09622 x 8 x 600 Li

33.40 €

1 3 Days 6106600.09822 x 8 x 610 Li

34.98 €

1 3 Days 6507000.10422 x 8 x 650 Li

34.98 €

1 3 Days 6757250.10822 x 8 x 675 Li

36.42 €

1 3 Days 7007500.11222 x 8 x 700 Li

37.00 €

1 3 Days 7508000.1222 x 8 x 750 Li

38.91 €

1 3 Days 7708200.12322 x 8 x 770 Li

43.54 €

1 3 Days 7808300.12522 x 8 x 780 Li

38.91 €

1 3 Days 8008500.12822 x 8 x 800 Li

40.05 €

1 3 Days 8509000.13622 x 8 x 850 Li

40.89 €

1 3 Days 9009500.14422 x 8 x 900 Li

41.94 €

1 3 Days 95010000.15222 x 8 x 950 Li

42.73 €

1 3 Days 100010500.1622 x 8 x 1000 Li

44.52 €

1 3 Days 106011100.1722 x 8 x 1060 Li

46.99 €

1 3 Days 112011700.17922 x 8 x 1120 Li

48.61 €

1 3 Days 118012300.18922 x 8 x 1180 Li

49.42 €

1 3 Days 120012500.19222 x 8 x 1200 Li

50.24 €

1 3 Days 125013000.222 x 8 x 1250 Li

52.25 €

1 3 Days 132013700.21122 x 8 x 1320 Li

53.68 €

1 3 Days 140014500.22422 x 8 x 1400 Li

55.54 €

1 3 Days 150015500.2422 x 8 x 1500 Li

57.77 €

1 3 Days 160016500.25622 x 8 x 1600 Li

61.54 €

1 3 Days 170017500.27222 x 8 x 1700 Li

64.69 €

1 3 Days 180018500.28822 x 8 x 1800 Li

72.30 €

1 3 Days 200020500.3222 x 8 x 2000 Li

Loading...

  1. 1

Basic information

Width(mm) 22 Height(mm) 8 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 25 Standard DIN 7719 / ISO 1604

Tech Support