V-Belt - Profile 34 x 8

V-Belt - Profile 34 x 8
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 34
・Height(mm): 8
・Angle(°): 28
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G434080862

Part Number
G434080862
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.34 €

1 3 Days

Loading...

  1. 1

Basic information

Inside length(mm) 862 Outside length(mm) 912 Width(mm) 34
Height(mm) 8 Material Neoprene Type open-edge, serrated
Tension cord Polyester Antistatic Yes Angle(°) 28
Standard DIN 7719 / ISO 1604 Weight(kg) 0.26 Description 34 x 8 x 862 Li

This page is V-Belt - Profile 34 x 8, part number G434080862.
You can find the detail information about specifications and dimensions on part number G434080862.

Tech Support