V-Belt - Profile 47 x 13

V-Belt - Profile 47 x 13
[Specifications]
・Type: open-edge, serrated
・Material: Neoprene
・Width(mm): 47
・Height(mm): 13
・Angle(°): 28
・Standard: DIN 7719 / ISO 1604

ConCar Vari-Speed variable speed belts are used for high-level force transmission in continuous variable-speed gears. Structured as an open-flank, moulded cogged V-belt with an additional fibre-reinforced elastomer layer, a variable speed belt ensures high stability and increases transverse rigidity. Due to the change in the pulley width, a continuous speed regulation of the drive is possible. ConCar can cut standard variable speed belts to a required width (from approx. 1-2 mm possible). The flank angle required can be set accordingly during cutting with a tolerance of +/- 1 degree. Cutting to size: +20 % added charge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G447130850
G447130900
G447130950
G447131000
G447131060
G447131120
G447131170
G447131180
G447131250
G447131320
G447131400
G447131500
G447131600
G447131700
G447131800
G447132000
G447132240
G447132500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside length
(mm)
Outside length
(mm)
Weight
(kg)
Description

79.26 €

1 3 Days 8509320.66747 x 13 x 850 Li

79.36 €

1 3 Days 9009820.70747 x 13 x 900 Li

80.52 €

1 3 Days 95010320.74647 x 13 x 950 Li

82.63 €

1 3 Days 100010820.78547 x 13 x 1000 Li

85.83 €

1 3 Days 106011420.84247 x 13 x 1060 Li

89.80 €

1 3 Days 112012020.8847 x 13 x 1120 Li

91.77 €

1 3 Days 117012520.91847 x 13 x 1170 Li

91.77 €

1 3 Days 118012620.91647 x 13 x 1180 Li

95.14 €

1 3 Days 125013320.97247 x 13 x 1250 Li

98.03 €

1 3 Days 132014021.0347 x 13 x 1320 Li

107.93 €

1 3 Days 140014821.09747 x 13 x 1400 Li

109.30 €

1 3 Days 150015821.15647 x 13 x 1500 Li

113.61 €

1 3 Days 160016821.23347 x 13 x 1600 Li

119.08 €

1 3 Days 170017821.32647 x 13 x 1700 Li

122.45 €

1 3 Days 180018821.3847 x 13 x 1800 Li

130.56 €

1 3 Days 200020821.51447 x 13 x 2000 Li

137.57 €

1 3 Days 224023221.70747 x 13 x 2240 Li

150.59 €

1 3 Days 250025821.96347 x 13 x 2500 Li

Loading...

  1. 1

Basic information

Width(mm) 47 Height(mm) 13 Material Neoprene
Type open-edge, serrated Tension cord Polyester Antistatic Yes
Angle(°) 28 Standard DIN 7719 / ISO 1604

Tech Support