V-Ribbed Belt - Profile PJ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G50130003
G50130004
G50130005
G50130006
G50130007
G50130008
G50130009
G50130010
G50130011
G50130012
G50130013
G50130014
G50130015
G50130016
G50130017
G50130018
G50130019
G50130020
G50140003
G50140004
G50140005
G50140006
G50140007
G50140008
G50140009
G50140010
G50140011
G50140012
G50140013
G50140014
G50140015
G50140016
G50140017
G50140018
G50140019
G50140020
G50150003
G50150004
G50150005
G50150006
G50150007
G50150008
G50150009
G50150010
G50150011
G50150012
G50150013
G50150014
G50150015
G50150016
G50150017
G50150018
G50150019
G50150020
G50160003
G50160004
G50160005
G50160006
G50160007
G50160008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Effective length
(mm)
Effective length
(inch)
Weight
(kg)
Description

7.50 €

1 3 Days 3330130.0093 PJ 330 mm / 130 J

10.03 €

1 3 Days 4330130.0124 PJ 330 mm / 130 J

12.55 €

1 3 Days 5330130.0155 PJ 330 mm / 130 J

15.04 €

1 3 Days 6330130.0186 PJ 330 mm / 130 J

17.56 €

1 3 Days 7330130.0217 PJ 330 mm / 130 J

20.07 €

1 3 Days 8330130.0248 PJ 330 mm / 130 J

22.58 €

1 3 Days 9330130.0279 PJ 330 mm / 130 J

25.07 €

1 3 Days 10330130.0310 PJ 330 mm / 130 J

27.57 €

1 3 Days 11330130.03311 PJ 330 mm / 130 J

30.09 €

1 3 Days 12330130.03612 PJ 330 mm / 130 J

32.60 €

1 3 Days 13330130.03913 PJ 330 mm / 130 J

35.12 €

1 3 Days 14330130.04214 PJ 330 mm / 130 J

37.61 €

1 3 Days 15330130.04515 PJ 330 mm / 130 J

40.12 €

1 3 Days 16330130.04816 PJ 330 mm / 130 J

42.63 €

1 3 Days 17330130.0517 PJ 330 mm / 130 J

45.14 €

1 3 Days 18330130.05318 PJ 330 mm / 130 J

47.67 €

1 3 Days 19330130.05619 PJ 330 mm / 130 J

50.15 €

1 3 Days 20330130.05920 PJ 330 mm / 130 J

7.50 €

1 3 Days 3356140.013 PJ 356 mm / 140 J

10.03 €

1 3 Days 4356140.0134 PJ 356 mm / 140 J

12.55 €

1 3 Days 5356140.0165 PJ 356 mm / 140 J

15.04 €

1 3 Days 6356140.0196 PJ 356 mm / 140 J

17.56 €

1 3 Days 7356140.0227 PJ 356 mm / 140 J

20.07 €

1 3 Days 8356140.0268 PJ 356 mm / 140 J

22.58 €

1 3 Days 9356140.0299 PJ 356 mm / 140 J

25.07 €

1 3 Days 10356140.03210 PJ 356 mm / 140 J

27.57 €

1 3 Days 11356140.03511 PJ 356 mm / 140 J

30.09 €

1 3 Days 12356140.03812 PJ 356 mm / 140 J

32.60 €

1 3 Days 13356140.04213 PJ 356 mm / 140 J

35.12 €

1 3 Days 14356140.04514 PJ 356 mm / 140 J

37.61 €

1 3 Days 15356140.04815 PJ 356 mm / 140 J

40.12 €

1 3 Days 16356140.05116 PJ 356 mm / 140 J

42.63 €

1 3 Days 17356140.05417 PJ 356 mm / 140 J

45.14 €

1 3 Days 18356140.05818 PJ 356 mm / 140 J

54.49 €

1 3 Days 19356140.06119 PJ 356 mm / 140 J

50.15 €

1 3 Days 20356140.06420 PJ 356 mm / 140 J

7.50 €

1 3 Days 3381150.013 PJ 381 mm / 150 J

10.03 €

1 3 Days 4381150.0144 PJ 381 mm / 150 J

12.55 €

1 3 Days 5381150.0175 PJ 381 mm / 150 J

15.04 €

1 3 Days 6381150.0216 PJ 381 mm / 150 J

17.56 €

1 3 Days 7381150.0247 PJ 381 mm / 150 J

20.07 €

1 3 Days 8381150.0278 PJ 381 mm / 150 J

22.58 €

1 3 Days 9381150.0319 PJ 381 mm / 150 J

25.07 €

1 3 Days 10381150.03410 PJ 381 mm / 150 J

27.57 €

1 3 Days 11381150.03811 PJ 381 mm / 150 J

30.09 €

1 3 Days 12381150.04112 PJ 381 mm / 150 J

32.60 €

1 3 Days 13381150.04513 PJ 381 mm / 150 J

35.12 €

1 3 Days 14381150.04814 PJ 381 mm / 150 J

37.61 €

1 3 Days 15381150.05115 PJ 381 mm / 150 J

40.12 €

1 3 Days 16381150.05516 PJ 381 mm / 150 J

42.63 €

1 3 Days 17381150.05817 PJ 381 mm / 150 J

45.14 €

1 3 Days 18381150.06218 PJ 381 mm / 150 J

47.67 €

1 3 Days 19381150.06519 PJ 381 mm / 150 J

50.15 €

1 3 Days 20381150.06920 PJ 381 mm / 150 J

7.50 €

1 3 Days 3406160.0113 PJ 406 mm / 160 J

10.03 €

1 3 Days 4406160.0154 PJ 406 mm / 160 J

12.55 €

1 3 Days 5406160.0185 PJ 406 mm / 160 J

15.04 €

1 3 Days 6406160.0226 PJ 406 mm / 160 J

17.56 €

1 3 Days 7406160.0267 PJ 406 mm / 160 J

20.07 €

1 3 Days 8406160.0298 PJ 406 mm / 160 J

Loading...

Basic information

Height(mm) 3.5 Rib spacing(mm) 2.34 Material Neoprene
Tension cord Polyester Antistatic on the running side according to ISO 1814 Standard DIN 7868

Tech Support