V-Ribbed Belt - Profile PK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G90630003
G90630004
G90630005
G90630006
G90630007
G90630008
G90630009
G90630010
G90630011
G90630012
G90630013
G90630014
G90630015
G90630016
G90630017
G90630018
G90630019
G90630020
G90650003
G90650004
G90650005
G90650006
G90650007
G90650008
G90650009
G90650010
G90650011
G90650012
G90650013
G90650014
G90650015
G90650016
G90650017
G90650018
G90650019
G90650020
G90675003
G90675004
G90675005
G90675006
G90675007
G90675008
G90675009
G90675010
G90675011
G90675012
G90675013
G90675014
G90675015
G90675016
G90675017
G90675018
G90675019
G90675020
G90700003
G90700004
G90700005
G90700006
G90700007
G90700008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of ribs Effective length
(mm)
Effective length
(inch)
Weight
(kg)
Description

10.94 €

1 3 Days 363024.80.0433 PK 630 mm / 248 K

14.61 €

1 3 Days 463024.80.0584 PK 630 mm / 248 K

18.23 €

1 3 Days 563024.80.0725 PK 630 mm / 248 K

21.89 €

1 3 Days 663024.80.0876 PK 630 mm / 248 K

25.52 €

1 3 Days 763024.80.1017 PK 630 mm / 248 K

29.17 €

1 3 Days 863024.80.1168 PK 630 mm / 248 K

32.83 €

1 3 Days 963024.80.139 PK 630 mm / 248 K

36.44 €

1 3 Days 1063024.80.14510 PK 630 mm / 248 K

40.12 €

1 3 Days 1163024.80.15911 PK 630 mm / 248 K

43.76 €

1 3 Days 1263024.80.17412 PK 630 mm / 248 K

47.42 €

1 3 Days 1363024.80.18813 PK 630 mm / 248 K

51.06 €

1 3 Days 1463024.80.20314 PK 630 mm / 248 K

54.75 €

1 3 Days 1563024.80.21715 PK 630 mm / 248 K

58.36 €

1 3 Days 1663024.80.23216 PK 630 mm / 248 K

62.00 €

1 3 Days 1763024.80.24617 PK 630 mm / 248 K

65.67 €

1 3 Days 1863024.80.26118 PK 630 mm / 248 K

69.30 €

1 3 Days 1963024.80.27519 PK 630 mm / 248 K

72.95 €

1 3 Days 2063024.80.2920 PK 630 mm / 248 K

11.32 €

1 3 Days 365025.60.0453 PK 650 mm / 256 K

15.04 €

1 3 Days 465025.60.064 PK 650 mm / 256 K

18.81 €

1 3 Days 565025.60.0755 PK 650 mm / 256 K

22.58 €

1 3 Days 665025.60.096 PK 650 mm / 256 K

26.33 €

1 3 Days 765025.60.1057 PK 650 mm / 256 K

30.09 €

1 3 Days 865025.60.128 PK 650 mm / 256 K

33.85 €

1 3 Days 965025.60.1359 PK 650 mm / 256 K

37.61 €

1 3 Days 1065025.60.1510 PK 650 mm / 256 K

41.37 €

1 3 Days 1165025.60.16411 PK 650 mm / 256 K

45.14 €

1 3 Days 1265025.60.17912 PK 650 mm / 256 K

48.90 €

1 3 Days 1365025.60.19413 PK 650 mm / 256 K

52.67 €

1 3 Days 1465025.60.20914 PK 650 mm / 256 K

56.42 €

1 3 Days 1565025.60.22415 PK 650 mm / 256 K

60.19 €

1 3 Days 1665025.60.23916 PK 650 mm / 256 K

63.95 €

1 3 Days 1765025.60.25417 PK 650 mm / 256 K

67.72 €

1 3 Days 1865025.60.26918 PK 650 mm / 256 K

71.48 €

1 3 Days 1965025.60.28419 PK 650 mm / 256 K

75.22 €

1 3 Days 2065025.60.29920 PK 650 mm / 256 K

11.32 €

1 3 Days 367526.60.0473 PK 675 mm / 266 K

15.04 €

1 3 Days 467526.60.0624 PK 675 mm / 266 K

18.81 €

1 3 Days 567526.60.0785 PK 675 mm / 266 K

22.58 €

1 3 Days 667526.60.0936 PK 675 mm / 266 K

26.33 €

1 3 Days 767526.60.1097 PK 675 mm / 266 K

30.09 €

1 3 Days 867526.60.1248 PK 675 mm / 266 K

33.85 €

1 3 Days 967526.60.149 PK 675 mm / 266 K

37.61 €

1 3 Days 1067526.60.15510 PK 675 mm / 266 K

41.37 €

1 3 Days 1167526.60.17111 PK 675 mm / 266 K

45.14 €

1 3 Days 1267526.60.18612 PK 675 mm / 266 K

48.90 €

1 3 Days 1367526.60.20213 PK 675 mm / 266 K

52.67 €

1 3 Days 1467526.60.21714 PK 675 mm / 266 K

56.42 €

1 3 Days 1567526.60.23315 PK 675 mm / 266 K

60.19 €

1 3 Days 1667526.60.24816 PK 675 mm / 266 K

63.95 €

1 3 Days 1767526.60.26417 PK 675 mm / 266 K

67.72 €

1 3 Days 1867526.60.27918 PK 675 mm / 266 K

71.48 €

1 3 Days 1967526.60.29519 PK 675 mm / 266 K

75.22 €

1 3 Days 2067526.60.31120 PK 675 mm / 266 K

12.32 €

1 3 Days 370027.60.0483 PK 700 mm / 276 K

16.40 €

1 3 Days 470027.60.0644 PK 700 mm / 276 K

20.52 €

1 3 Days 570027.60.0815 PK 700 mm / 276 K

24.61 €

1 3 Days 670027.60.0976 PK 700 mm / 276 K

28.75 €

1 3 Days 770027.60.1137 PK 700 mm / 276 K

32.83 €

1 3 Days 870027.60.1298 PK 700 mm / 276 K

Loading...

Basic information

Height(mm) 5.5 Rib spacing(mm) 3.56 Material Neoprene
Tension cord Polyester Antistatic on the running side according to ISO 3579 Standard DIN 7867

Tech Support