Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB110803175 |
TB1108127 |
TB110815875 |
TB11081905 |
TB110822225 |
TB1108254 |
TB110828575 |
Part Number | Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|
1 | Quote | 3175 | 1108 / 1/8'' (3,175 mm) | ||
1 | Quote | 12.7 | 1108 / 1/2'' (12,7 mm) | ||
1 | Quote | 15.875 | 1108 / 5/8'' (15,875 mm) | ||
1 | Quote | 19.05 | 1108 / 3/4'' (19,05 mm) | ||
1 | Quote | 22.225 | 1108 / 7/8'' (22,225 mm) | ||
1 | Quote | 25.4 | 1108 / 1'' (25,4 mm) | ||
1 | Quote | 28.575 | 1108 / 1 1/8'' (28,575 mm) |
Loading...
Body Material | Cast Iron | Standard | British Standard BS 46 Part 1 | Type | 1108 |
---|---|---|---|---|---|
Weight(kg) | 0.16 |