Configure
  • Body Material
  • Bore diameter(mm)
  • Est. shipping days
    • All
    • Within 3 working days
    • Within 17 working days

Tapered Clamping Bush 1215 with Metric Drill

Tapered Clamping Bush 1215 with Metric Drill

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Body Material

Bore diameter

(mm)

Weight

(kg)

Description

Minimum order quantity
-
25
0.28
1215 / 25
1 pieces
Cast Iron
28
0.39
1215 / 28
1 pieces
Cast Iron
30
0.39
1215 / 30
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
5.51 €
( 6.56 € )
17 working days
9.08 €
( 10.81 € )
3 working days
9.08 €
( 10.81 € )
3 working days

More Information

Basic information

[Specifications]
・Standard: DIN 6885 Part 1

Tapered Clamping Bush 1215 with Metric Drill