Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB161010 |
TB161012 |
TB161014 |
TB161015 |
TB161016 |
TB161017 |
TB161018 |
TB161019 |
TB161020 |
TB161022 |
TB161024 |
TB161025 |
TB161028 |
TB161030 |
TB161032 |
TB161035 |
TB161038 |
TB161040 |
TB161042 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|---|
- | 1 | Quote | 10 | 1610 / 10 | ||
- | 1 | Quote | 12 | 1610 / 12 | ||
- | 1 | Quote | 14 | 1610 / 14 | ||
- | 1 | Quote | 15 | 1610 / 15 | ||
- | 1 | Quote | 16 | 1610 / 16 | ||
- | 1 | Quote | 17 | 1610 / 17 | ||
- | 1 | Quote | 18 | 1610 / 18 | ||
- | 1 | Quote | 19 | 1610 / 19 | ||
- | 1 | Quote | 20 | 1610 / 20 | ||
- | 1 | Quote | 22 | 1610 / 22 | ||
- | 1 | Quote | 24 | 1610 / 24 | ||
- | 1 | Quote | 25 | 1610 / 25 | ||
- | 1 | Quote | 28 | 1610 / 28 | ||
- | 1 | Quote | 30 | 1610 / 30 | ||
- | 1 | Quote | 32 | 1610 / 32 | ||
- | 1 | Quote | 35 | 1610 / 35 | ||
- | 1 | Quote | 38 | 1610 / 38 | ||
8.26 € | 1 | 3 Days | 40 | 1610 / 40 | ||
- | 1 | Quote | 42 | 1610 / 42 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 1610 |
---|---|---|---|---|---|
Weight(kg) | 0.41 |