Tapered Clamping Bush 2517 with Metric Drill

Tapered Clamping Bush 2517 with Metric Drill
[Specifications]
・Type: 2517
・Body Material: Cast Iron
・Standard: DIN 6885 Part 1

Taper bushes are used to affix pulleys or couplings to shafts. Each taper bush is fitted with a feather keyway in case higher loads occur during the power transfer. ConCar has these bushes in its product range, with metric and imperial bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB251718
TB251719
TB251720
TB251722
TB251724
TB251725
TB251726
TB251728
TB251730
TB251732
TB251735
TB251738
TB251740
TB251742
TB251745
TB251748
TB251750
TB251755
TB251760
TB251765
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Description

13.45 €

1 3 Days 182517 / 18

13.45 €

1 3 Days 192517 / 19

13.45 €

1 3 Days 202517 / 20

13.45 €

1 3 Days 222517 / 22

13.45 €

1 3 Days 242517 / 24

13.45 €

1 3 Days 252517 / 25

8.18 €

1 17 Days --

13.45 €

1 3 Days 282517 / 28

13.45 €

1 3 Days 302517 / 30

13.45 €

1 3 Days 322517 / 32

13.45 €

1 3 Days 352517 / 35

13.45 €

1 3 Days 382517 / 38

13.45 €

1 3 Days 402517 / 40

13.45 €

1 3 Days 422517 / 42

13.45 €

1 3 Days 452517 / 45

13.45 €

1 3 Days 482517 / 48

13.45 €

1 3 Days 502517 / 50

13.45 €

1 3 Days 552517 / 55

13.45 €

1 3 Days 602517 / 60

13.45 €

1 3 Days 652517 / 65

Loading...

  1. 1

Basic information

Body Material Cast Iron Standard DIN 6885 Part 1 Type 2517
Weight(kg) 1.06

Tech Support