Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB303035 |
TB303038 |
TB303040 |
TB303042 |
TB303045 |
TB303048 |
TB303050 |
TB303055 |
TB303060 |
TB303065 |
TB303070 |
TB303075 |
Part Number | Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|
1 | Quote | 35 | 3030 / 35 | ||
1 | Quote | 38 | 3030 / 38 | ||
1 | Quote | 40 | 3030 / 40 | ||
1 | Quote | 42 | 3030 / 42 | ||
1 | Quote | 45 | 3030 / 45 | ||
1 | Quote | 48 | 3030 / 48 | ||
1 | Quote | 50 | 3030 / 50 | ||
1 | Quote | 55 | 3030 / 55 | ||
1 | Quote | 60 | 3030 / 60 | ||
1 | Quote | 65 | 3030 / 65 | ||
1 | Quote | 70 | 3030 / 70 | ||
1 | Quote | 75 | 3030 / 75 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 3030 |
---|---|---|---|---|---|
Weight(kg) | 3.75 |