Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB5050100 |
TB5050105 |
TB5050110 |
TB5050115 |
TB5050120 |
TB5050125 |
TB505070 |
TB505075 |
TB505080 |
TB505085 |
TB505090 |
TB505095 |
Part Number | Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|
1 | Quote | 100 | 5050 / 100 | ||
1 | Quote | 105 | 5050 / 105 | ||
1 | Quote | 110 | 5050 / 110 | ||
1 | Quote | 115 | 5050 / 115 | ||
1 | Quote | 120 | 5050 / 120 | ||
1 | Quote | 125 | 5050 / 125 | ||
1 | Quote | 70 | 5050 / 70 | ||
1 | Quote | 75 | 5050 / 75 | ||
1 | Quote | 80 | 5050 / 80 | ||
1 | Quote | 85 | 5050 / 85 | ||
1 | Quote | 90 | 5050 / 90 | ||
1 | Quote | 95 | 5050 / 95 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 5050 |
---|---|---|---|---|---|
Weight(kg) | 15.17 |