Microswitch series DB3C

Microswitch series DB3C

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching voltage: 250 VAC
・Total travel: 1.6 mm
・Degree of protection Switch interior: IP50

DB subminiature switch Precision subminiature switch with high repeat accuracy, available up to an operating temperature of 120℃
・Nominal current up to 10 A at 250 V AC
・A wide variety of auxiliary actuators available
・Actuators can also be retrofitted, two mounting points
・High contact stability due to specific contact materials
・Mechanical life up to 15 × 106 actuations
・Wide variety of terminal types
・Microswitch series DB3C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DB3C-A1AA
DB3C-A1RC
DB3C-B1AA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

3.93 €

1 Available 3 Days

2.89 €

1 Available 3 Days

Loading...

  1. 1

Tech Support