Microswitch series DC2C

Microswitch series DC2C

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Switching voltage(max.): 250 VAC
・Total travel: Approx. 1.6 mm
・Degree of protection Switch interior: IP67

DC subminiature switch Models available for 120℃ operating temperature
・Nominal currents from 10A at 250 V AC
・Various auxiliary actuators available (can also be retrofitted)
・Various application-specific contact materials
・Mechanical operating life min. 1,000,000 operations
・Various terminal types available
・Microswitch series DC2C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DC2C-A1LB
DC2C-A1SC
DC2C-C3AA
DC2C-C3LD
DC2C-L1AA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

1 Available 3 Days

4.13 €

1 Available 3 Days

9.99 €

1 Available 3 Days

9.99 €

1 Available 3 Days

3.93 €

1 Available 3 Days

Loading...

  1. 1

Tech Support