• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Quad-Power Powerband

Quad-Power Powerband
· Service-free PowerBand™ V-belt with high stability on the toughest drives
· Halogen-free belt
· Perfect fit on standard ISO/DIN (for XPZ/XPA/XPB) or RMA (for 3VX/5VX) V-pulleys
· Manufactured to DIN7753, ISO4184, RMA IP-22
· Savings in drive space and weight thanks to high transmission efficiency
· High stability and smooth running on the toughest drives
· Important design economies possible
· Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX
· RoHS 2 and REACH compliant
· Match system: all sizes meet Gates UNISET tolerances, they can be installed without matching
· Temperature range: -50°C to +130°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2- 3VX 1000
2- 3VX 1060
2- 3VX 1120
2- 3VX 1180
2- 3VX 1250
2- 3VX 1320
2- 3VX 1400
2- 3VX 250
2- 3VX 265
2- 3VX 280
2- 3VX 300
2- 3VX 315
2- 3VX 335
2- 3VX 355
2- 3VX 375
2- 3VX 400
2- 3VX 425
2- 3VX 450
2- 3VX 475
2- 3VX 500
2- 3VX 530
2- 3VX 560
2- 3VX 600
2- 3VX 630
2- 3VX 670
2- 3VX 710
2- 3VX 750
2- 3VX 800
2- 3VX 850
2- 3VX 900
2- 3VX 950
2- 5VX 1000
2- 5VX 1060
2- 5VX 1120
2- 5VX 1180
2- 5VX 1250
2- 5VX 1320
2- 5VX 1400
2- 5VX 1500
2- 5VX 1600
2- 5VX 1700
2- 5VX 1800
2- 5VX 1900
2- 5VX 2000
2- 5VX 500
2- 5VX 530
2- 5VX 560
2- 5VX 600
2- 5VX 630
2- 5VX 670
2- 5VX 710
2- 5VX 750
2- 5VX 800
2- 5VX 850
2- 5VX 900
2- 5VX 950
2- XPA 1000 LW
2- XPA 1030 LW
2- XPA 1060 LW
2- XPA 1090 LW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.36 €

1 3 Days

138.43 €

1 3 Days

149.83 €

1 3 Days

158.22 €

1 3 Days

161.93 €

1 3 Days

165.86 €

1 3 Days

180.95 €

1 3 Days

58.98 €

1 3 Days

58.98 €

1 3 Days

58.98 €

1 3 Days

58.98 €

1 3 Days

58.98 €

1 3 Days

62.20 €

1 3 Days

62.20 €

1 3 Days

65.34 €

1 3 Days

67.72 €

1 3 Days

67.72 €

1 3 Days

70.03 €

1 3 Days

73.22 €

1 3 Days

77.55 €

1 3 Days

83.16 €

1 3 Days

85.14 €

1 3 Days

87.54 €

1 3 Days

90.06 €

1 3 Days

93.28 €

1 3 Days

95.95 €

1 3 Days

102.49 €

1 3 Days

109.15 €

1 3 Days

119.97 €

1 3 Days

124.13 €

1 3 Days

127.52 €

1 3 Days

282.53 €

1 3 Days

301.56 €

1 3 Days

313.94 €

1 3 Days

328.68 €

1 3 Days

341.34 €

1 3 Days

362.14 €

1 3 Days

376.93 €

1 3 Days

408.18 €

1 3 Days

437.65 €

1 3 Days

458.66 €

1 3 Days

491.90 €

1 3 Days

523.40 €

1 3 Days

550.49 €

1 3 Days

155.22 €

1 3 Days

162.79 €

1 3 Days

172.82 €

1 3 Days

188.14 €

1 3 Days

196.22 €

1 3 Days

211.73 €

1 3 Days

217.85 €

1 3 Days

234.55 €

1 3 Days

249.10 €

1 3 Days

267.97 €

1 3 Days

272.10 €

1 3 Days

278.36 €

1 3 Days

74.03 €

1 3 Days

86.02 €

1 3 Days

86.03 €

1 3 Days

86.02 €

1 3 Days

Loading...

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360