Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XCKJ161H29 |
XCKP2145P16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product size (depth) (mm) | Operation type | |
---|---|---|---|---|---|---|---|---|
87.13 € | 1 | Available | 3 Days | 40 | 77 | 44 | Tappet | |
54.20 € | 1 | Available | 3 Days | 31 | 65 | 30 | Lever |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | IP rating | IP67 |
---|---|---|---|---|---|
Contact type | 1 breaker | Connection (components) | Screw terminals | Functions (switches) | momentary |
Material | Zinc (die-cast) |