Safety Coupling with collect clamp KBK / C-K

Safety Coupling with collect clamp KBK / C-K

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash - Free Safety Coupling
· Fast assembly with clamp hub
· For mounting pulleys, sprockets
· Torque range: 0.2 - 500Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK/C-K-2-[3-6/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/C-K-2-N[3-6/1]-[0.2-2/0.1]-[C,​D]-[1,​2]
KBK/C-K-4.5-[6-12/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/C-K-4.5-N[6-12/1]-[1-6/1]-[C,​D]-[1,​2]
KBK/C-K-7-[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/C-K-7-N[6-16/1]-[1-7/1]-[C,​D]-[1,​2]
KBK/C-K-10-[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/C-K-10-N[6-16/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/C-K-30-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/C-K-30-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/C-K-60-[12-25/1]-[13-65/1]-[C,​D]-[1,​2]
KBK/C-K-60-N[12-25/1]-[13-65/1]-[C,​D]-[1,​2]
KBK/C-K-80-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/C-K-80-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/C-K-150-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/C-K-150-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/C-K-200-[22-40/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/C-K-200-N[22-40/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/C-K-300-[30-46/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/C-K-300-N[30-46/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/C-K-500-[35-50/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/C-K-500-N[35-50/1]-[80-500/1]-[C,​D]-[1,​2]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Size Length L
(mm)
Applicable Range (Bore 1) Torque Range
(Nm)
Maximum D1 Bore Size for Keyway Keyway D1 Engagement Type Torque Range
1 22 Days 2353-61: 0.2-1.5 / 2: 0.5-26NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 2353-61: 0.2-1.5 / 2: 0.5-26YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 4.5366-121: 1-3 / 2: 3-68NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 4.5366-121: 1-3 / 2: 3-68YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 7446-161: 1-4 / 2: 3-711NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 7446-161: 1-4 / 2: 3-711YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 10446-161: 3-7 / 2: 5-1011NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 10446-161: 3-7 / 2: 5-1011YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 305910-201: 5-15 / 2: 10-3014NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 305910-201: 5-15 / 2: 10-3014YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 607612-251: 13-35 / 2: 20-6518NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 607612-251: 13-35 / 2: 20-6518YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 807914-351: 15-40 / 2: 30-8027NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 807914-351: 15-40 / 2: 30-8027YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 1507914-351: 50-130 / 2: 65-15027NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 1507914-351: 50-130 / 2: 65-15027YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 2009122-401: 30-90 / 2: 80-20032NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 2009122-401: 30-90 / 2: 80-20032YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 30010130-461: 60-200 / 2: 150-30038NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 30010130-461: 60-200 / 2: 150-30038YesMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 50013435-501: 80-250 / 2: 200-50041NoMulti Position Engagement / Single Position Engagement1 ~ 2
1 22 Days 50013435-501: 80-250 / 2: 200-50041YesMulti Position Engagement / Single Position Engagement1 ~ 2

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360