Safety Coupling with split hubs KBK / BHH

Safety Coupling with split hubs KBK / BHH

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-Free Torque Limiter / Safety Coupling with split hubs
· Perfect Torque limiter for adopting servomotors, e.g. in testing equipment, automation techniques, packing machines
· Torque Range: 3 - 500Nm
· Outer Diameter: 49 - 129mm
· Bore Diameters: 4 - 65mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBK/BHH-10-75-[N,​Z]-[6-25/1]-[N,​Z]-[6-25/1]-[3-10/1]-[C,​D]-[AA,​BB]
KBK/BHH-10-81-[6-25/1]-[6-25/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BHH-10-81-[6-25/1]-N[6-25/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BHH-10-81-N[6-25/1]-[6-25/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BHH-10-81-N[6-25/1]-N[6-25/1]-[3-10/1]-[C,​D]-[1,​2]
KBK/BHH-30-99-[10-32/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BHH-30-99-[10-32/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BHH-30-99-N[10-32/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BHH-30-99-N[10-32/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BHH-30-107-[10-32/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BHH-30-107-[10-32/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BHH-30-107-N[10-32/1]-[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BHH-30-107-N[10-32/1]-N[10-20/1]-[5-30/1]-[C,​D]-[1,​2]
KBK/BHH-60-116-[12-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BHH-60-116-[12-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BHH-60-116-N[12-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BHH-60-116-N[12-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BHH-60-127-[12-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BHH-60-127-[12-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BHH-60-127-N[12-32/1]-[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BHH-60-127-N[12-32/1]-N[12-28/1]-[12-60/1]-[C,​D]-[1,​2]
KBK/BHH-80-136-[14-42/1]-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BHH-80-136-[14-42/1]-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BHH-80-136-N[14-42/1]-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BHH-80-136-N[14-42/1]-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BHH-80-148-[14-42/1]-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BHH-80-148-[14-42/1]-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BHH-80-148-N[14-42/1]-[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BHH-80-148-N[14-42/1]-N[14-35/1]-[15-80/1]-[C,​D]-[1,​2]
KBK/BHH-150-136-[19-42/1]-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/BHH-150-136-[19-42/1]-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/BHH-150-136-N[19-42/1]-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/BHH-150-136-N[19-42/1]-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/BHH-150-148-[19-42/1]-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/BHH-150-148-[19-42/1]-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/BHH-150-148-N[19-42/1]-[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/BHH-150-148-N[19-42/1]-N[14-35/1]-[50-150/1]-[C,​D]-[1,​2]
KBK/BHH-200-146-[22-45/1]-[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/BHH-200-146-[22-45/1]-N[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/BHH-200-146-N[22-45/1]-[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/BHH-200-146-N[22-45/1]-N[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/BHH-200-159-[22-45/1]-[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/BHH-200-159-[22-45/1]-N[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/BHH-200-159-N[22-45/1]-[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/BHH-200-159-N[22-45/1]-N[22-41/1]-[30-200/1]-[C,​D]-[1,​2]
KBK/BHH-300-171-[30-60/1]-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/BHH-300-171-[30-60/1]-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/BHH-300-171-N[30-60/1]-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/BHH-300-171-N[30-60/1]-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/BHH-300-182-[30-60/1]-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/BHH-300-182-[30-60/1]-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/BHH-300-182-N[30-60/1]-[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/BHH-300-182-N[30-60/1]-N[30-50/1]-[60-300/1]-[C,​D]-[1,​2]
KBK/BHH-500-189-[35-65/1]-[35-65/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/BHH-500-189-[35-65/1]-N[35-65/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/BHH-500-189-N[35-65/1]-[35-65/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/BHH-500-189-N[35-65/1]-N[35-65/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/BHH-500-200-[35-65/1]-[35-65/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/BHH-500-200-[35-65/1]-N[35-65/1]-[80-500/1]-[C,​D]-[1,​2]
KBK/BHH-500-200-N[35-65/1]-[35-65/1]-[80-500/1]-[C,​D]-[1,​2]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Length L
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Torque Range
(Nm)
Maximum D1 Bore Size for Keyway Maximum D2 Bore Size for Keyway Keyway D1 Keyway D2 Engagement Type Torque Range

-

1 22 Days 10756 ~ 256 ~ 253-7, 5-10--No / YesNo / YesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 10816-256-251: 3-7 / 2: 5-102525NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 10816-256-251: 3-7 / 2: 5-102525NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 10816-256-251: 3-7 / 2: 5-102525YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 10816-256-251: 3-7 / 2: 5-102525YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 309910-3210-201: 5-15 / 2: 10-303020NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 309910-3210-201: 5-15 / 2: 10-303020NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 309910-3210-201: 5-15 / 2: 10-303020YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 309910-3210-201: 5-15 / 2: 10-303020YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 3010710-3210-201: 5-15 / 2: 10-303020NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 3010710-3210-201: 5-15 / 2: 10-303020NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 3010710-3210-201: 5-15 / 2: 10-303020YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 3010710-3210-201: 5-15 / 2: 10-303020YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 6011612-3212-281: 12-35 / 2: 20-603028NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 6011612-3212-281: 12-35 / 2: 20-603028NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 6011612-3212-281: 12-35 / 2: 20-603028YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 6011612-3212-281: 12-35 / 2: 20-603028YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 6012712-3212-281: 12-35 / 2: 20-603028NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 6012712-3212-281: 12-35 / 2: 20-603028NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 6012712-3212-281: 12-35 / 2: 20-603028YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 6012712-3212-281: 12-35 / 2: 20-603028YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 8013614-4214-351: 15-40 / 2: 30-804235NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 8013614-4214-351: 15-40 / 2: 30-804235NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 8013614-4214-351: 15-40 / 2: 30-804235YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 8013614-4214-351: 15-40 / 2: 30-804235YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 8014814-4214-351: 15-40 / 2: 30-804235NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 8014814-4214-351: 15-40 / 2: 30-804235NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 8014814-4214-351: 15-40 / 2: 30-804235YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 8014814-4214-351: 15-40 / 2: 30-804235YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 15013619-4214-351: 50-130 / 2: 65-1504235NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 15013619-4214-351: 50-130 / 2: 65-1504235NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 15013619-4214-351: 50-130 / 2: 65-1504235YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 15013619-4214-351: 50-130 / 2: 65-1504235YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 15014819-4214-351: 50-130 / 2: 65-1504235NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 15014819-4214-351: 50-130 / 2: 65-1504235NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 15014819-4214-351: 50-130 / 2: 65-1504235YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 15014819-4214-351: 50-130 / 2: 65-1504235YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 20014622-4522-411: 30-90 / 2: 80-2004541NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 20014622-4522-411: 30-90 / 2: 80-2004541NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 20014622-4522-411: 30-90 / 2: 80-2004541YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 20014622-4522-411: 30-90 / 2: 80-2004541YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 20015922-4522-411: 30-90 / 2: 80-2004541NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 20015922-4522-411: 30-90 / 2: 80-2004541NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 20015922-4522-411: 30-90 / 2: 80-2004541YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 20015922-4522-411: 30-90 / 2: 80-2004541YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 30017130-6030-501: 60-200 / 2: 150-3006050NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 30017130-6030-501: 60-200 / 2: 150-3006050NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 30017130-6030-501: 60-200 / 2: 150-3006050YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 30017130-6030-501: 60-200 / 2: 150-3006050YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 30018230-6030-501: 60-200 / 2: 150-3006050NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 30018230-6030-501: 60-200 / 2: 150-3006050NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 30018230-6030-501: 60-200 / 2: 150-3006050YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 30018230-6030-501: 60-200 / 2: 150-3006050YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 50018935-6535-651: 80-250 / 2: 200-5006565NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 50018935-6535-651: 80-250 / 2: 200-5006565NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 50018935-6535-651: 80-250 / 2: 200-5006565YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 50018935-6535-651: 80-250 / 2: 200-5006565YesYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 50020035-6535-651: 80-250 / 2: 200-5006565NoNoMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 50020035-6535-651: 80-250 / 2: 200-5006565NoYesMulti Position Engagement / Single Position Engagement1 ~ 2

-

1 22 Days 50020035-6535-651: 80-250 / 2: 200-5006565YesNoMulti Position Engagement / Single Position Engagement1 ~ 2

Loading...

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360