Miniature Metal Bellows Coupling with expanding clamps

Miniature Metal Bellows Coupling with expanding clamps

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free miniature metal bellows coupling with expanding hub
· For shaft diameters from 3 - 25mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· For adopting hollow shafts, compact and space-saving design
· Torque range: 0,5 - 10Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB3/5-20-[3-8/1]-[8-12/1]
KB3/5-20-[3-8/1]-N[8-12/1]
KB3/5-20-N[3-8/1]-[8-12/1]
KB3/5-20-N[3-8/1]-N[8-12/1]
KB3/5-24-[3-8/1]-[8-12/1]
KB3/5-24-[3-8/1]-N[8-12/1]
KB3/5-24-N[3-8/1]-[8-12/1]
KB3/5-24-N[3-8/1]-N[8-12/1]
KB3/5-27-[3-8/1]-[8-12/1]
KB3/5-27-[3-8/1]-N[8-12/1]
KB3/5-27-N[3-8/1]-[8-12/1]
KB3/5-27-N[3-8/1]-N[8-12/1]
KB3/10-22-[3-8/1]-[8-12/1]
KB3/10-22-[3-8/1]-N[8-12/1]
KB3/10-22-N[3-8/1]-[8-12/1]
KB3/10-22-N[3-8/1]-N[8-12/1]
KB3/10-26-[3-8/1]-[8-12/1]
KB3/10-26-[3-8/1]-N[8-12/1]
KB3/10-26-N[3-8/1]-[8-12/1]
KB3/10-26-N[3-8/1]-N[8-12/1]
KB3/10-30-[3-8/1]-[8-12/1]
KB3/10-30-[3-8/1]-N[8-12/1]
KB3/10-30-N[3-8/1]-[8-12/1]
KB3/10-30-N[3-8/1]-N[8-12/1]
KB3/15-25-[3-10/1]-[10-14/1]
KB3/15-25-[3-10/1]-N[10-14/1]
KB3/15-25-N[3-10/1]-[10-14/1]
KB3/15-25-N[3-10/1]-N[10-14/1]
KB3/15-29-[3-10/1]-[10-14/1]
KB3/15-29-[3-10/1]-N[10-14/1]
KB3/15-29-N[3-10/1]-[10-14/1]
KB3/15-29-N[3-10/1]-N[10-14/1]
KB3/20-28-[3-14/1]-[10-16/1]
KB3/20-28-[3-14/1]-N[10-16/1]
KB3/20-28-N[3-14/1]-[10-16/1]
KB3/20-28-N[3-14/1]-N[10-16/1]
KB3/20-34-[3-14/1]-[10-16/1]
KB3/20-34-[3-14/1]-N[10-16/1]
KB3/20-34-N[3-14/1]-[10-16/1]
KB3/20-34-N[3-14/1]-N[10-16/1]
KB3/20-38-[3-14/1]-[10-16/1]
KB3/20-38-[3-14/1]-N[10-16/1]
KB3/20-38-N[3-14/1]-[10-16/1]
KB3/20-38-N[3-14/1]-N[10-16/1]
KB3/45-36-[6-18/1]-[14-20/1]
KB3/45-36-[6-18/1]-N[14-20/1]
KB3/45-36-N[6-18/1]-[14-20/1]
KB3/45-36-N[6-18/1]-N[14-20/1]
KB3/45-44-[6-18/1]-[14-20/1]
KB3/45-44-[6-18/1]-N[14-20/1]
KB3/45-44-N[6-18/1]-[14-20/1]
KB3/45-44-N[6-18/1]-N[14-20/1]
KB3/100-41-[6-25/1]-[16-22/1]
KB3/100-41-[6-25/1]-N[16-22/1]
KB3/100-41-N[6-25/1]-[16-22/1]
KB3/100-41-N[6-25/1]-N[16-22/1]
KB3/100-51-[6-25/1]-[16-22/1]
KB3/100-51-[6-25/1]-N[16-22/1]
KB3/100-51-N[6-25/1]-[16-22/1]
KB3/100-51-N[6-25/1]-N[16-22/1]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Size Length L
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size for Keyway Keyway D1 Bore 1 (D1) Keyway D2 Bore 2 (D2)
1 12 Days 5203-88-128No3 ~ 8No8 ~ 12
1 12 Days 5203-88-128No3 ~ 8Yes8 ~ 12
1 12 Days 5203-88-128Yes3 ~ 8No8 ~ 12
1 12 Days 5203-88-128Yes3 ~ 8Yes8 ~ 12
1 12 Days 5243-88-128No3 ~ 8No8 ~ 12
1 12 Days 5243-88-128No3 ~ 8Yes8 ~ 12
1 12 Days 5243-88-128Yes3 ~ 8No8 ~ 12
1 12 Days 5243-88-128Yes3 ~ 8Yes8 ~ 12
1 12 Days 5273-88-128No3 ~ 8No8 ~ 12
1 12 Days 5273-88-128No3 ~ 8Yes8 ~ 12
1 12 Days 5273-88-128Yes3 ~ 8No8 ~ 12
1 12 Days 5273-88-128Yes3 ~ 8Yes8 ~ 12
1 12 Days 10223-88-128No3 ~ 8No8 ~ 12
1 12 Days 10223-88-128No3 ~ 8Yes8 ~ 12
1 12 Days 10223-88-128Yes3 ~ 8No8 ~ 12
1 12 Days 10223-88-128Yes3 ~ 8Yes8 ~ 12
1 12 Days 10263-88-128No3 ~ 8No8 ~ 12
1 12 Days 10263-88-128No3 ~ 8Yes8 ~ 12
1 12 Days 10263-88-128Yes3 ~ 8No8 ~ 12
1 12 Days 10263-88-128Yes3 ~ 8Yes8 ~ 12
1 12 Days 10303-88-128No3 ~ 8No8 ~ 12
1 12 Days 10303-88-128No3 ~ 8Yes8 ~ 12
1 12 Days 10303-88-128Yes3 ~ 8No8 ~ 12
1 12 Days 10303-88-128Yes3 ~ 8Yes8 ~ 12
1 12 Days 15253-1010-148No3 ~ 10No10 ~ 14
1 12 Days 15253-1010-148No3 ~ 10Yes10 ~ 14
1 12 Days 15253-1010-148Yes3 ~ 10No10 ~ 14
1 12 Days 15253-1010-148Yes3 ~ 10Yes10 ~ 14
1 12 Days 15293-1010-148No3 ~ 10No10 ~ 14
1 12 Days 15293-1010-148No3 ~ 10Yes10 ~ 14
1 12 Days 15293-1010-148Yes3 ~ 10No10 ~ 14
1 12 Days 15293-1010-148Yes3 ~ 10Yes10 ~ 14
1 12 Days 20283-1410-1614No3 ~ 14No10 ~ 16
1 12 Days 20283-1410-1614No3 ~ 14Yes10 ~ 16
1 12 Days 20283-1410-1614Yes3 ~ 14No10 ~ 16
1 12 Days 20283-1410-1614Yes3 ~ 14Yes10 ~ 16
1 12 Days 20343-1410-1614No3 ~ 14No10 ~ 16
1 12 Days 20343-1410-1614No3 ~ 14Yes10 ~ 16
1 12 Days 20343-1410-1614Yes3 ~ 14No10 ~ 16
1 12 Days 20343-1410-1614Yes3 ~ 14Yes10 ~ 16
1 12 Days 20383-1410-1614No3 ~ 14No10 ~ 16
1 12 Days 20383-1410-1614No3 ~ 14Yes10 ~ 16
1 12 Days 20383-1410-1614Yes3 ~ 14No10 ~ 16
1 12 Days 20383-1410-1614Yes3 ~ 14Yes10 ~ 16
1 12 Days 45366-1814-2018No6 ~ 18No14 ~ 20
1 12 Days 45366-1814-2018No6 ~ 18Yes14 ~ 20
1 12 Days 45366-1814-2018Yes6 ~ 18No14 ~ 20
1 12 Days 45366-1814-2018Yes6 ~ 18Yes14 ~ 20
1 12 Days 45446-1814-2018No6 ~ 18No14 ~ 20
1 12 Days 45446-1814-2018No6 ~ 18Yes14 ~ 20
1 12 Days 45446-1814-2018Yes6 ~ 18No14 ~ 20
1 12 Days 45446-1814-2018Yes6 ~ 18Yes14 ~ 20
1 12 Days 100416-2516-2225No6 ~ 25No16 ~ 22
1 12 Days 100416-2516-2225No6 ~ 25Yes16 ~ 22
1 12 Days 100416-2516-2225Yes6 ~ 25No16 ~ 22
1 12 Days 100416-2516-2225Yes6 ~ 25Yes16 ~ 22
1 12 Days 100516-2516-2225No6 ~ 25No16 ~ 22
1 12 Days 100516-2516-2225No6 ~ 25Yes16 ~ 22
1 12 Days 100516-2516-2225Yes6 ~ 25No16 ~ 22
1 12 Days 100516-2516-2225Yes6 ~ 25Yes16 ~ 22

Loading...

  1. 1

Tech Support