Miniature Metal Bellows Coupling with stainless steel collet clamps

Miniature Metal Bellows Coupling with stainless steel collet clamps
· Backlash-free miniature metal bellows coupling in stainless steel
· For shaft diameter from 3 - 25mm
· High torsional stiffness, compensation of shaft misalignment at low restoring forces
· Also available as laser-welded execution for high-temperature or vacuum applications
· Perfect bellows coupling for encoders, tachometers, potentiometers, servo drives, NC-axis, stepper motors
· Torque range: 0,5 - 10Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KB2VA/5-21-[3-8/1]-[3-8/1]
KB2VA/5-21-[3-8/1]-N[3-8/1]
KB2VA/5-21-N[3-8/1]-[3-8/1]
KB2VA/5-21-N[3-8/1]-N[3-8/1]
KB2VA/5-25-[3-8/1]-[3-8/1]
KB2VA/5-25-[3-8/1]-N[3-8/1]
KB2VA/5-25-N[3-8/1]-[3-8/1]
KB2VA/5-25-N[3-8/1]-N[3-8/1]
KB2VA/5-28-[3-8/1]-[3-8/1]
KB2VA/5-28-[3-8/1]-N[3-8/1]
KB2VA/5-28-N[3-8/1]-[3-8/1]
KB2VA/5-28-N[3-8/1]-N[3-8/1]
KB2VA/10-23-[3-8/1]-[3-8/1]
KB2VA/10-23-[3-8/1]-N[3-8/1]
KB2VA/10-23-N[3-8/1]-[3-8/1]
KB2VA/10-23-N[3-8/1]-N[3-8/1]
KB2VA/10-26-[3-8/1]-[3-8/1]
KB2VA/10-26-[3-8/1]-N[3-8/1]
KB2VA/10-26-N[3-8/1]-[3-8/1]
KB2VA/10-26-N[3-8/1]-N[3-8/1]
KB2VA/10-31-[3-8/1]-[3-8/1]
KB2VA/10-31-[3-8/1]-N[3-8/1]
KB2VA/10-31-N[3-8/1]-[3-8/1]
KB2VA/10-31-N[3-8/1]-N[3-8/1]
KB2VA/15-26-[3-10/1]-[3-10/1]
KB2VA/15-26-[3-10/1]-N[3-10/1]
KB2VA/15-26-N[3-10/1]-[3-10/1]
KB2VA/15-26-N[3-10/1]-N[3-10/1]
KB2VA/15-31-[3-10/1]-[3-10/1]
KB2VA/15-31-[3-10/1]-N[3-10/1]
KB2VA/15-31-N[3-10/1]-[3-10/1]
KB2VA/15-31-N[3-10/1]-N[3-10/1]
KB2VA/20-32-[3-14/1]-[3-14/1]
KB2VA/20-32-[3-14/1]-N[3-14/1]
KB2VA/20-32-N[3-14/1]-[3-14/1]
KB2VA/20-32-N[3-14/1]-N[3-14/1]
KB2VA/20-38-[3-14/1]
KB2VA/20-38-[3-14/1]-[3-14/1]
KB2VA/20-38-[3-14/1]-N
KB2VA/20-38-N[3-14/1]
KB2VA/20-38-N[3-14/1]-[3-14/1]
KB2VA/20-38-N[3-14/1]-N
KB2VA/20-42-[3-14/1]-[3-14/1]
KB2VA/20-42-[3-14/1]-N[3-14/1]
KB2VA/20-42-N[3-14/1]-[3-14/1]
KB2VA/20-42-N[3-14/1]-N[3-14/1]
KB2VA/45-41-[6-18/1]-[6-18/1]
KB2VA/45-41-[6-18/1]-N[6-18/1]
KB2VA/45-41-N[6-18/1]-[6-18/1]
KB2VA/45-41-N[6-18/1]-N[6-18/1]
KB2VA/45-50-[6-18/1]-[6-18/1]
KB2VA/45-50-[6-18/1]-N[6-18/1]
KB2VA/45-50-N[6-18/1]-[6-18/1]
KB2VA/45-50-N[6-18/1]-N[6-18/1]
KB2VA/100-47-[6-25/1]-[6-25/1]
KB2VA/100-47-[6-25/1]-N[6-25/1]
KB2VA/100-47-N[6-25/1]-[6-25/1]
KB2VA/100-47-N[6-25/1]-N[6-25/1]
KB2VA/100-57-[6-25/1]-[6-25/1]
KB2VA/100-57-[6-25/1]-N[6-25/1]
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Length L
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size for Keyway Maximum D2 Bore Size for Keyway Keyway D1 Bore 1 (D1) Keyway D2 Bore 2 (D2)

-

1 12 Days 5213-83-84546No3 ~ 8No3 ~ 8

-

1 12 Days 5213-83-84546No3 ~ 8Yes3 ~ 8

-

1 12 Days 5213-83-84546Yes3 ~ 8No3 ~ 8

-

1 12 Days 5213-83-84546Yes3 ~ 8Yes3 ~ 8

-

1 12 Days 5253-83-888No3 ~ 8No3 ~ 8

-

1 12 Days 5253-83-888No3 ~ 8Yes3 ~ 8

-

1 12 Days 5253-83-888Yes3 ~ 8No3 ~ 8

-

1 12 Days 5253-83-888Yes3 ~ 8Yes3 ~ 8

-

1 12 Days 5283-83-888No3 ~ 8No3 ~ 8

-

1 12 Days 5283-83-888No3 ~ 8Yes3 ~ 8

-

1 12 Days 5283-83-888Yes3 ~ 8No3 ~ 8

-

1 12 Days 5283-83-888Yes3 ~ 8Yes3 ~ 8

-

1 12 Days 10233-83-888No3 ~ 8No3 ~ 8

-

1 12 Days 10233-83-888No3 ~ 8Yes3 ~ 8

-

1 12 Days 10233-83-888Yes3 ~ 8No3 ~ 8

-

1 12 Days 10233-83-888Yes3 ~ 8Yes3 ~ 8

-

1 12 Days 10263-83-888No3 ~ 8No3 ~ 8

-

1 12 Days 10263-83-888No3 ~ 8Yes3 ~ 8

-

1 12 Days 10263-83-888Yes3 ~ 8No3 ~ 8

-

1 12 Days 10263-83-888Yes3 ~ 8Yes3 ~ 8

-

1 12 Days 10313-83-888No3 ~ 8No3 ~ 8

-

1 12 Days 10313-83-888No3 ~ 8Yes3 ~ 8

-

1 12 Days 10313-83-888Yes3 ~ 8No3 ~ 8

-

1 12 Days 10313-83-888Yes3 ~ 8Yes3 ~ 8

-

1 12 Days 15263-103-1088No3 ~ 10No3 ~ 10

-

1 12 Days 15263-103-1088No3 ~ 10Yes3 ~ 10

-

1 12 Days 15263-103-1088Yes3 ~ 10No3 ~ 10

-

1 12 Days 15263-103-1088Yes3 ~ 10Yes3 ~ 10

-

1 12 Days 15313-103-1088No3 ~ 10No3 ~ 10

-

1 12 Days 15313-103-1088No3 ~ 10Yes3 ~ 10

-

1 12 Days 15313-103-1088Yes3 ~ 10No3 ~ 10

-

1 12 Days 15313-103-1088Yes3 ~ 10Yes3 ~ 10

-

1 12 Days 20323-143-141010No3 ~ 14No3 ~ 14

-

1 12 Days 20323-143-141010No3 ~ 14Yes3 ~ 14

-

1 12 Days 20323-143-141010Yes3 ~ 14No3 ~ 14

-

1 12 Days 20323-143-141010Yes3 ~ 14Yes3 ~ 14

-

1 12 Days 20383-143-141010No3 ~ 14No-

-

1 12 Days 20383-143-141010No3 ~ 14--

-

1 12 Days 20383-143-141010No3 ~ 14Yes-

-

1 12 Days 20383-143-141010Yes3 ~ 14No-

-

1 12 Days 20383-143-141010Yes3 ~ 14--

-

1 12 Days 20383-143-141010Yes3 ~ 14Yes-

-

1 12 Days 20423-143-141010No3 ~ 14No3 ~ 14

-

1 12 Days 20423-143-141010No3 ~ 14Yes3 ~ 14

-

1 12 Days 20423-143-141010Yes3 ~ 14No3 ~ 14

-

1 12 Days 20423-143-141010Yes3 ~ 14Yes3 ~ 14

-

1 12 Days 45416-186-181313No6 ~ 18No6 ~ 18

-

1 12 Days 45416-186-181313No6 ~ 18Yes6 ~ 18

-

1 12 Days 45416-186-181313Yes6 ~ 18No6 ~ 18

-

1 12 Days 45416-186-181313Yes6 ~ 18Yes6 ~ 18

-

1 12 Days 45506-186-181313No6 ~ 18No6 ~ 18

-

1 12 Days 45506-186-181313No6 ~ 18Yes6 ~ 18

-

1 12 Days 45506-186-181313Yes6 ~ 18No6 ~ 18

-

1 12 Days 45506-186-181313Yes6 ~ 18Yes6 ~ 18

-

1 12 Days 100476-256-251717No6 ~ 25No6 ~ 25

-

1 12 Days 100476-256-251717No6 ~ 25Yes6 ~ 25

-

1 12 Days 100476-256-251717Yes6 ~ 25No6 ~ 25

-

1 12 Days 100476-256-251717Yes6 ~ 25Yes6 ~ 25

-

1 12 Days 100576-256-251717No6 ~ 25No6 ~ 25

-

1 12 Days 100576-256-251717No6 ~ 25Yes6 ~ 25

Loading...

Tech Support