Click image to view enlarged image
Part number:
possible part numbers found.Typ MO-20 | |||
Standard | Satin finish | ||
A* | Surface index | Order no. | Order no. |
100 | N | MO-20.100.01 | MO-20.100.11 |
S | MO-20.100.04 | MO-20.100.14 | |
P | MO-20.100.54 | – | |
112 | N | MO-20.112.01 | MO-20.112.11 |
S | MO-20.112.04 | MO-20.112.14 | |
P | MO-20.112.54 | – | |
120 | N | MO-20.120.01 | MO-20.120.11 |
S | MO-20.120.04 | MO-20.120.14 | |
P | MO-20.120.54 | – | |
128 | N | MO-20.128.01 | MO-20.128.11 |
S | MO-20.128.04 | MO-20.128.14 | |
P | MO-20.128.54 | – | |
160 | N | MO-20.160.01 | MO-20.160.11 |
S | MO-20.160.04 | MO-20.160.14 | |
P | MO-20.160.54 | – |
Typ MO-26 | |||
Standard | Satin finish | ||
A* | Surface index | Order no. | Order no. |
112 | N | MO-26.112.01 | MO-26.112.11 |
S | MO-26.112.04 | MO-26.112.14 | |
P | MO-26.112.54 | – | |
120 | N | MO-26.120.01 | MO-26.120.11 |
S | MO-26.120.04 | MO-26.120.14 | |
P | MO-26.120.54 | – | |
128 | N | MO-26.128.01 | MO-26.128.11 |
S | MO-26.128.04 | MO-26.128.14 | |
P | MO-26.128.54 | – | |
160 | N | MO-26.160.01 | MO-26.160.11 |
S | MO-26.160.04 | MO-26.160.14 | |
P | MO-26.160.54 | – | |
180 | N | MO-26.180.01 | MO-26.180.11 |
S | MO-26.180.04 | MO-26.180.14 | |
P | MO-26.180.54 | – | |
192 | N | MO-26.192.01 | MO-26.192.11 |
S | MO-26.192.04 | MO-26.192.14 | |
P | MO-26.192.54 | – | |
350 | N | MO-26.350.01 | MO-26.350.11 |
S | MO-26.350.04 | MO-26.350.14 | |
P | MO-26.350.54 | – |
Type MO-20.F | |||
Standard | Satin finish | ||
A* | Surface index | Order no. | Order no. |
100 | N | MO-20.F100.01 | MO-20.F100.11 |
S | MO-20.F100.04 | MO-20.F100.14 | |
P | MO-20.F100.54 | – | |
112 | N | MO-20.F112.01 | MO-20.F112.11 |
S | MO-20.F112.04 | MO-20.F112.14 | |
P | MO-20.F112.54 | – | |
120 | N | MO-20.F120.01 | MO-20.F120.11 |
S | MO-20.F120.04 | MO-20.F120.14 | |
P | MO-20.F120.54 | – | |
128 | N | MO-20.F128.01 | MO-20.F128.11 |
S | MO-20.F128.04 | MO-20.F128.14 | |
P | MO-20.F128.54 | – | |
160 | N | MO-20.F160.01 | MO-20.F160.11 |
S | MO-20.F160.04 | MO-20.F160.14 | |
P | MO-20.F160.54 | – |
Type MO-26.F | |||
Standard | Satin finish | ||
A* | Surface index | Order no. | Order no. |
112 | N | MO-26.F112.01 | MO-26.F112.11 |
S | MO-26.F112.04 | MO-26.F112.14 | |
P | MO-26.F112.54 | – | |
120 | N | MO-26.F120.01 | MO-26.F120.11 |
S | MO-26.F120.04 | MO-26.F120.14 | |
P | MO-26.F120.54 | – | |
128 | N | MO-26.F128.01 | MO-26.F128.11 |
S | MO-26.F128.04 | MO-26.F128.14 | |
P | MO-26.F128.54 | – | |
160 | N | MO-26.F160.01 | MO-26.F160.11 |
S | MO-26.F160.04 | MO-26.F160.14 | |
P | MO-26.F160.54 | – | |
180 | N | MO-26.F180.01 | MO-26.F180.11 |
S | MO-26.F180.04 | MO-26.F180.14 | |
P | MO-26.F180.54 | – | |
192 | N | MO-26.F192.01 | MO-26.F192.11 |
S | MO-26.F192.04 | MO-26.F192.14 | |
P | MO-26.F192.54 | – | |
350 | N | MO-26.F350.01 | MO-26.F350.11 |
S | MO-26.F350.04 | MO-26.F350.14 | |
P | MO-26.F350.54 | – |
Part number |
---|
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Order suspended |
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
12.56 € ( 14.95 € ) | 2 working days |
13.84 € ( 16.47 € ) | 2 working days |
16.18 € ( 19.25 € ) | 5 working days |
12.90 € ( 15.35 € ) | 2 working days |
14.18 € ( 16.87 € ) | 2 working days |
16.64 € ( 19.80 € ) | 5 working days |
13.12 € ( 15.61 € ) | 2 working days |
14.34 € ( 17.06 € ) | 2 working days |
16.96 € ( 20.18 € ) | 5 working days |
13.42 € ( 15.97 € ) | 2 working days |
14.86 € ( 17.68 € ) | 2 working days |
17.44 € ( 20.75 € ) | 64 working days |
14.28 € ( 16.99 € ) | 2 working days |
15.76 € ( 18.75 € ) | 2 working days |
18.64 € ( 22.18 € ) | 5 working days |
25.16 € ( 29.94 € ) | 5 working days |
26.02 € ( 30.96 € ) | 5 working days |
25.42 € ( 30.25 € ) | 5 working days |
26.18 € ( 31.15 € ) | 5 working days |
25.46 € ( 30.30 € ) | 5 working days |
26.32 € ( 31.32 € ) | 5 working days |
25.58 € ( 30.44 € ) | 5 working days |
26.38 € ( 31.39 € ) | 5 working days |
25.94 € ( 30.87 € ) | 5 working days |
26.78 € ( 31.87 € ) | 5 working days |
15.18 € ( 18.06 € ) | 2 working days |
16.60 € ( 19.75 € ) | 2 working days |
17.94 € ( 21.35 € ) | 5 working days |
18.96 € ( 22.56 € ) | 5 working days |
15.30 € ( 18.21 € ) | 2 working days |
17.02 € ( 20.25 € ) | 2 working days |
18.24 € ( 21.71 € ) | 5 working days |
19.34 € ( 23.01 € ) | 5 working days |
15.74 € ( 18.73 € ) | 2 working days |
17.44 € ( 20.75 € ) | 2 working days |
18.74 € ( 22.30 € ) | 5 working days |
19.92 € ( 23.70 € ) | 5 working days |
17.48 € ( 20.80 € ) | 2 working days |
19.06 € ( 22.68 € ) | 2 working days |
20.64 € ( 24.56 € ) | 5 working days |
21.88 € ( 26.04 € ) | 5 working days |
18.02 € ( 21.44 € ) | 2 working days |
19.80 € ( 23.56 € ) | 2 working days |
21.50 € ( 25.59 € ) | 5 working days |
22.76 € ( 27.08 € ) | 5 working days |
18.64 € ( 22.18 € ) | 2 working days |
20.54 € ( 24.44 € ) | 2 working days |
22.36 € ( 26.61 € ) | 5 working days |
23.64 € ( 28.13 € ) | 5 working days |
32.56 € ( 38.75 € ) | 2 working days |
35.78 € ( 42.58 € ) | 2 working days |
39.18 € ( 46.62 € ) | 5 working days |
41.42 € ( 49.29 € ) | 5 working days |
26.92 € ( 32.03 € ) | 5 working days |
27.78 € ( 33.06 € ) | 5 working days |
25.46 € ( 30.30 € ) | 5 working days |
26.32 € ( 31.32 € ) | 5 working days |
27.12 € ( 32.27 € ) | 5 working days |
28.00 € ( 33.32 € ) | 5 working days |
27.88 € ( 33.18 € ) | 5 working days |
Oval-profiled aluminium, Surface ground and natural coloured or black anodized. With fine structure powder coated in silver or black.