Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SO-26.140.9005 |
SO-26.180.9005 |
SO-26.E140.9005 |
SO-26.E180.9005 |
SO-26.S140.2009 |
SO-26.S140.7016 |
SO-35.S200.2009 |
SO-35.S200.7016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Main Body Material | Height H (mm) | Main Body, Surface Treatment | Handle Thickness D (mm) | Screw-on distance A (mm) | Length L (mm) | Fastening M | Material | Surface treatment | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.24 € | 1 | Available | 2 Days | 140 | Aluminum | 63 | Powder Coating | 26 | 140 | - | M6 | AlMgSi 0.5, SEBS | Plastic coating | Black | |
26.94 € | 1 | Available | 2 Days | 180 | Aluminum | 66 | Powder Coating | 26 | 180 | - | M6 | AlMgSi 0.5, SEBS | Plastic coating | Black | |
52.42 € | 1 | Available | 3 Days | 140 | Stainless Steel | 63 | Powder Coating | 26 | 140 | - | M6 | 1.4404 (316L), SEBS | Plastic coating | Black | |
57.64 € | 1 | Available | 4 Days | 180 | Stainless Steel | 66 | Powder Coating | 26 | 180 | - | M6 | 1.4404 (316L), SEBS | Plastic coating | Black | |
53.18 € | 1 | Available | 6 Days | 140 | Aluminum | 57 | Chrome Plating | 26 | 140 | 159 | M8 | AlMgSi 0.5, PA6 | - | Black | |
53.18 € | 1 | Available | 5 Days | 140 | Aluminum | 57 | Chrome Plating | 26 | 140 | 159 | M8 | AlMgSi 0.5, PA6 | - | Anthracite | |
62.80 € | 1 | Available | 8 Days | 200 | Aluminum | 70 | Chrome Plating | 35 | 200 | 225 | M8 | AlMgSi 0.5, PA6 | - | Black | |
62.80 € | 1 | Available | 7 Days | 200 | Aluminum | 70 | Chrome Plating | 35 | 200 | 225 | M8 | AlMgSi 0.5, PA6 | - | Anthracite |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Applied Load(N) | 1000 | Mounting Method | Tapped | Handle Cross Sectional Shape | Others |
Configure
Basic Attributes
Pitch P(mm)
Main Body Material
Height H(mm)
Main Body, Surface Treatment
Handle Thickness D(mm)
Screw-on distance A(mm)
Length L(mm)
Fastening M
Material
Surface treatment
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes