Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Screw-on distance A (mm) | Surface treatment | Handle color | |
---|---|---|---|---|---|---|---|---|
5.98 € | 1 | Available | 5 Days | 55 | 55 | Anodized | Silver | |
6.72 € | 1 | Available | 5 Days | 55 | 55 | Anodized | Black | |
9.16 € | 1 | Available | 5 Days | 55 | 55 | Anodized | Silver | |
9.82 € | 1 | Available | 5 Days | 55 | 55 | Anodized | Black | |
6.06 € | 1 | Available | 5 Days | 55 | 55 | Powder-coated | Black | |
5.72 € | 1 | Available | 13 Days | 55 | 55 | Powder-coated | Silver | |
5.98 € | 1 | Available | 5 Days | 88 | 88 | Anodized | Silver | |
6.72 € | 1 | Available | 5 Days | 88 | 88 | Anodized | Black | |
9.26 € | 1 | Available | 5 Days | 88 | 88 | Anodized | Silver | |
9.90 € | 1 | Available | 5 Days | 88 | 88 | Anodized | Black | |
6.28 € | 1 | Available | 5 Days | 88 | 88 | Powder-coated | Black | |
5.82 € | 1 | Available | 5 Days | 88 | 88 | Powder-coated | Silver | |
6.14 € | 1 | Available | 8 Days | 100 | 100 | Anodized | Silver | |
6.78 € | 1 | Available | 5 Days | 100 | 100 | Anodized | Black | |
10.00 € | 1 | Available | 5 Days | 100 | 100 | Anodized | Silver | |
10.62 € | 1 | Available | 5 Days | 100 | 100 | Anodized | Black | |
6.64 € | 1 | Available | 5 Days | 100 | 100 | Powder-coated | Black | |
6.08 € | 1 | Available | 5 Days | 100 | 100 | Powder-coated | Silver | |
6.46 € | 1 | Available | 5 Days | 120 | 120 | Anodized | Silver | |
7.16 € | 1 | Available | 5 Days | 120 | 120 | Anodized | Black | |
10.38 € | 1 | Available | 5 Days | 120 | 120 | Anodized | Silver | |
10.98 € | 1 | Available | 5 Days | 120 | 120 | Anodized | Black | |
6.78 € | 1 | Available | 5 Days | 120 | 120 | Powder-coated | Black | |
6.22 € | 1 | Available | 5 Days | 120 | 120 | Powder-coated | Silver | |
6.92 € | 1 | Available | 5 Days | 140 | 140 | Anodized | Silver | |
7.70 € | 1 | Available | 5 Days | 140 | 140 | Anodized | Black | |
10.88 € | 1 | Available | 5 Days | 140 | 140 | Anodized | Silver | |
11.54 € | 1 | Available | 5 Days | 140 | 140 | Anodized | Black | |
6.86 € | 1 | Available | 5 Days | 140 | 140 | Powder-coated | Black | |
6.28 € | 1 | Available | 5 Days | 140 | 140 | Powder-coated | Silver | |
7.32 € | 1 | Available | 5 Days | 160 | 160 | Anodized | Silver | |
8.20 € | 1 | Available | 5 Days | 160 | 160 | Anodized | Black | |
11.32 € | 1 | Available | 5 Days | 160 | 160 | Anodized | Silver | |
12.08 € | 1 | Available | 5 Days | 160 | 160 | Anodized | Black | |
6.94 € | 1 | Available | 5 Days | 160 | 160 | Powder-coated | Black | |
6.32 € | 1 | Available | 5 Days | 160 | 160 | Powder-coated | Silver | |
7.80 € | 1 | Available | 5 Days | 180 | 180 | Anodized | Silver | |
8.68 € | 1 | Available | 5 Days | 180 | 180 | Anodized | Black | |
11.86 € | 1 | Available | 5 Days | 180 | 180 | Anodized | Silver | |
12.64 € | 1 | Available | 5 Days | 180 | 180 | Anodized | Black | |
8.10 € | 1 | Available | 5 Days | 180 | 180 | Powder-coated | Black | |
7.40 € | 1 | Available | 5 Days | 180 | 180 | Powder-coated | Silver | |
8.08 € | 1 | Available | 5 Days | 200 | 200 | Anodized | Silver | |
9.16 € | 1 | Available | 5 Days | 200 | 200 | Anodized | Black | |
12.24 € | 1 | Available | 5 Days | 200 | 200 | Anodized | Silver | |
13.08 € | 1 | Available | 5 Days | 200 | 200 | Anodized | Black | |
8.76 € | 1 | Available | 5 Days | 235 | 235 | Anodized | Silver | |
10.00 € | 1 | Available | 5 Days | 235 | 235 | Anodized | Black | |
13.14 € | 1 | Available | 5 Days | 235 | 235 | Anodized | Silver | |
14.06 € | 1 | Available | 5 Days | 235 | 235 | Anodized | Black | |
9.26 € | 1 | Available | 5 Days | 250 | 250 | Anodized | Silver | |
10.38 € | 1 | Available | 5 Days | 250 | 250 | Anodized | Black | |
13.68 € | 1 | Available | 5 Days | 250 | 250 | Anodized | Silver | |
14.54 € | 1 | Available | 5 Days | 250 | 250 | Anodized | Black |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 41 | Applied Load(N) | 500 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 10 |
Handle Cross Sectional Shape | Round Shape | Fastening M | M5 | Material | AlMgSi 0.5 |
Configure
Basic Attributes
Pitch P(mm)
Screw-on distance A(mm)
Surface treatment
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes