Eye (A5)

Eye A5
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: A5

Brand: ACE STOSSDAEMPFER

Price: 6.57

Delivery time: Same day


Technical Data:

Maximum load: 800 N

Size: M5

Type: Articulated eye


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A5

Part Number
A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum load
(N)
Size Type

6.57 €

4.60 €

1 Available Same day

Stock

800M5Articulated eye

Loading...

  1. 1

This page is Eye, part number A5.
You can find the detail information about specifications and dimensions on part number A5.

Variation of this product

Part Number
A14
A14-V4A
A14-VA
A5-V4A
A5-VA
A8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum load
(N)
Size Type

31.37 €

1 Available 5 Days 10000M14Articulated eye

54.66 €

1 Available Quote 7000M14Articulated eye 1.4404 / 1.4571

40.80 €

1 Available 5 Days 7000M14Articulated eye 1.4301 / 1.4305

11.11 €

1 Available 5 Days 490M5Articulated eye 1.4404 / 1.4571

8.55 €

1 Available 5 Days 490M5Articulated eye 1.4301 / 1.4305

7.46 €

1 Available 5 Days 3000M8Articulated eye

Tech Support