Large Industrial Gas Springs

Large Industrial Gas Springs

Click on this image to zoom in.

Click on this image to zoom in.

ACE Industrial Gas Springs - Push Type of the NEWTONLINE series with end position damping offer perfect support of muscle power. They are: ready for installation, maintenance-free and durable. The force is filled individually via the built-in valve according to the customer's requirements. Universally applicable due to the large number of attachments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GS-40-1000-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-1700/10]N
GS-40-100-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-5000/10]N
GS-40-100-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GS-40-150-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-5000/10]N
GS-40-150-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GS-40-200-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-5000/10]N
GS-40-200-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GS-40-250-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-5000/10]N
GS-40-300-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-5000/10]N
GS-40-300-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GS-40-400-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-5000/10]N
GS-40-400-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GS-40-500-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-5000/10]N
GS-40-500-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-5000/10]N-VA
GS-40-600-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-4150/10]N
GS-40-600-[A,​B,​C,​D,​E,​W][A,​B,​C,​D,​E,​W]-[500-4150/10]N-VA
GS-40-800-[A,​B,​C,​D,​E,​F,​W][A,​B,​C,​D,​E,​F,​W]-[500-2550/10]N
GS-70-100-[B,​D,​E,​W][B,​D,​E,​W]-[2000-13000/10]N
GS-70-200-[B,​D,​E,​W][B,​D,​E,​W]-[2000-13000/10]N
GS-70-300-[B,​D,​E,​W][B,​D,​E,​W]-[2000-13000/10]N
GS-70-400-[B,​D,​E,​W][B,​D,​E,​W]-[2000-13000/10]N
GS-70-500-[B,​D,​E,​W][B,​D,​E,​W]-[2000-13000/10]N
GS-70-600-[B,​D,​E,​W][B,​D,​E,​W]-[2000-13000/10]N
GS-70-700-[B,​D,​E,​W][B,​D,​E,​W]-[2000-13000/10]N
GS-70-800-[B,​D,​E,​W][B,​D,​E,​W]-[2000-11550/10]N
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Max. Length Lmax
(mm)
Extension force when extended, minimal
(N)
Extension force when extended, maximum
(N)
Attachment part piston rod Attachment part cylinder barrel Extension force
(N)
1 5 Days 100021175001700Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 1700
1 5 Days 1003175005000Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 1003175005000Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 1504175005000Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 1504175005000Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 2005175005000Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 2005175005000Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 2506175005000Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 3007175005000Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 3007175005000Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 4009175005000Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 5000
1 21 Days 4009175005000Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 50011175005000Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 5000
1 21 Days 50011175005000Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 5000
1 5 Days 60013175004150Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 4150
1 21 Days 60013175004150Angle ball joint / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Swivel eye / Threaded pin500 ~ 4150
1 5 Days 80017175002550Angle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin500 ~ 2550
1 21 Days 100320200013000Clevis fork / Swivel eye / Threaded pinClevis fork / Swivel eye / Threaded pin2000 ~ 13000
1 21 Days 200520200013000Clevis fork / Swivel eye / Threaded pinClevis fork / Swivel eye / Threaded pin2000 ~ 13000
1 21 Days 300720200013000Clevis fork / Swivel eye / Threaded pinClevis fork / Swivel eye / Threaded pin2000 ~ 13000
1 21 Days 400920200013000Clevis fork / Swivel eye / Threaded pinClevis fork / Swivel eye / Threaded pin2000 ~ 13000
1 21 Days 5001120200013000Clevis fork / Swivel eye / Threaded pinClevis fork / Swivel eye / Threaded pin2000 ~ 13000
1 21 Days 6001320200013000Clevis fork / Swivel eye / Threaded pinClevis fork / Swivel eye / Threaded pin2000 ~ 13000
1 21 Days 7001520200013000Clevis fork / Swivel eye / Threaded pinClevis fork / Swivel eye / Threaded pin2000 ~ 13000
1 21 Days 8001720200011550Clevis fork / Swivel eye / Threaded pinClevis fork / Swivel eye / Threaded pin2000 ~ 11550

Loading...

  1. 1

Tech Support