Industrial Gas Springs (Part Numbers - CAD Download)

Industrial Gas Springs

Click on this image to zoom in.

Click on this image to zoom in.

ACE Industrial Gas Springs - Push Type of the NEWTONLINE series with end position damping offer perfect support of muscle power. They are: ready for installation, maintenance-free and durable. The force is filled individually via the built-in valve according to the customer's requirements. Universally applicable due to the large number of attachments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GS-8 to GS-70 Individual Stroke Length and Extension Forces

Product Description

Valve Technology
Force range 10 N to 13,000 N
Stroke 20 mm to 1,000 mm
Universal and tailor made: ACE industrial gas push type springs of the NEWTONLINE family offer perfect support of muscle power with forces from 10 to 13,000 N with body diameter of 8 to 70 mm. With their high quality features the NEWTONLINE gas springs form the industry standard. These durable and sealed systems are ready for installation, maintenance-free and filled with pressurised nitrogen gas.
They are supplied fi lled according to individual customer pressure requirements and maybe adjusted later by use of the inbuilt valve. The free of charge ACE calculation service designs the gas springs with mounting points specifically for the particular application. A variety of additional components makes assembly even easier and allows universal application of the gas springs.
ACE industrial gas push type springs are used in industrial applications, mechanical engineering and medical technology as well as in the electronics, automobile and furniture industries

Technical Data

• Extension force: 10 N to 13,000 N
• Piston rod diameter: Ø 3 mm to Ø 30 mm
• Progression: approx. 13 % to 76 % (depending on size and stroke)
• Lifetime: Approx. 10,000 m
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: coated steel; Piston rod: steel or stainless steel with wear-resistant coating; End fittings: zinc plated steel
• Operating fluid: nitrogen gas and oil
• Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: Approx. 5 mm to 70 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Application field: hoods, shutters, machine housing, conveyor systems, control boxes, furniture industry, jacking applications, assembly stations, vehicle technology, folding elements
• Note: Increased break-away force if unit has not moved for some time.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.
• On request: Special oils and other special options. Alternative accessories. Different end position damping and extension speed.

GS-8

Performance and Dimensions

Technical Data

 • Extension force: 10 N to 100 N (compressed up to 133 N)
• Progression: Approx. 29 % to 33 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: coated steel; Piston rod: stainless steel (1.4301/1.4305, AISI 304/303); End fittings: zinc plated steel
• Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 5 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Increased break-away force if unit has not moved for some time.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-10

Performance and Dimensions

Technical Data

 • Extension force: 10 N to 100 N (compressed up to 116 N)
• Progression: Approx. 13 % to 16 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: coated steel; Piston rod: stainless steel (1.4301/1.4305, AISI 304/303); End fittings: zinc plated steel
• Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 5 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Increased break-away force if unit has not moved for some time.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-12

Performance and Dimensions

Technical Data

 • Extension force: 15 N to 180 N (compressed up to 243 N)
• Progression: Approx. 20 % to 35 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: coated steel; Piston rod: stainless steel (1.4301/1.4305, AISI 304/303); End fittings: zinc plated steel
• Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 10 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Increased break-away force if unit has not moved for some time.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-15

Performance and Dimensions

Technical Data

 • Extension force: 40 N to 400 N (compressed up to 560 N)
• Progression: Approx. 30 % to 40 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: steel coated with UV paint; Piston rod: steel with wear-resistant coating; End fittings: zinc plated steel
• Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 10 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Increased break-away force if unit has not moved for some time.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-19

Performance and Dimensions

Technical Data

 • Extension force: 50 N to 700 N (compressed up to 945 N)
• Progression: Approx. 24 % to 35 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: steel coated with UV paint; Piston rod: steel with wear-resistant coating; End fittings: zinc plated steel
• Mounting: In any position. Hint: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 20 mm to 60 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Integrated grease chamber reduces friction and wear and optimises lubrication.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-22

Performance and Dimensions

Technical Data

 
• Extension force: 80 N to 1,300 N (compressed up to 1,820 N)
• Progression: Approx. 30 % to 40 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: steel coated with UV paint; Piston rod: steel with wear-resistant coating; End fittings: zinc plated steel
• Mounting: In any position. Hint: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 20 mm to 70 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Integrated grease chamber reduces friction and wear and optimises lubrication.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-28

Performance and Dimensions

Technical Data

 • Extension force: 150 N to 2,500 N (compressed up to 4,400 N)
• Progression: Approx. 63 % to 76 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: steel coated with UV paint; Piston rod: steel with wear-resistant coating; End fittings: zinc plated steel
• Mounting: In any position. Hint: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 30 mm to 70 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Integrated grease chamber reduces friction and wear and optimises lubrication.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-40

Performance and Dimensions

Technical Data

 • Extension force: 500 N to 5,000 N (compressed up to 7,500 N)
• Progression: Approx. 38 % to 50 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: steel coated with UV paint; Piston rod: steel with wear-resistant coating; End fittings: zinc plated steel Mounting: In any position. Hint: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 30 mm to 70 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Integrated grease chamber reduces friction and wear and optimises lubrication.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-70

Performance and Dimensions

Technical Data

 • Extension force: 2,000 N to 13,000 N (compressed up to 16,250 N)
• Progression: Approx. 25 %
• Operating temperature range: -20 °C to +80 °C
• Material: Outer body: coated steel; Piston rod: hard chrome plated steel; End fittings: zinc plated steel
• Mounting: In any position. Hint: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
• End position damping length: approx. 10 mm to 20 mm (depending on the stroke)
• Positive stop: External positive stop at the end of stroke provided by the customer.
• Note: Increased break-away force if unit has not moved for some time.
• End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
• Safety instructions: Gas springs (push type) should not be installed under pre-tension.

GS-8-V4A to GS-40-VA With Food Grade Oil According to FDA Approval

Product Description

Valve Technology, Stainless Steel
Force range 10 N to 5,000 N
Stroke 20 mm to 700 mm
Protection against corrosion and superior optics for even more sophisticated requirements: Based on ACE‘s industrial gas push type springs GS-8 to 40 made of steel, these models combine all advantages of stainless steel: they look great and are rust free. They are filled with food-grade oil as standard, which conforms to the requirements of FDA 21 CFR 178.3570.
These ACE gas push type springs do not only look good, they also are available in various stroke lengths and possible extension forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.
ACE industrial gas pressure springs made of stainless steel are used in the automotive sector, in industrial applications, mechanical engineering and medical cleanroom technology as well as in the food, electronics and shipbuilding industries.

Technical Data

Extension force: 10 N to 5,000 N
Piston rod diameter: Ø 3 mm to Ø 20 mm
Progression: approx. 13 % to 59 % (depending on size and stroke)
Lifetime: Approx. 10.000 m
Operating temperature range: -20 °C to +80 °C
Material: Outer body, Piston rod, End fittings: stainless steel (1.4301/1.4305, AISI 304/303 and 1.4404/1.4571, AISI 316L/316Ti)
Operating fluid: nitrogen gas and HLP oil according to DIN 51524, part 2
Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length: Approx. 5 mm to 30 mm (depending on the stroke)
Positive stop: External positive stop at the end of stroke provided by the customer.
Application field: hoods, shutters, machine housing, conveyor systems, control boxes, furniture industry, shipbuilding, food industry, pharmaceutical industry, folding elements
Note: Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instructions: Gas pressure springs should not be installed under pre-tension.
• On request: Special oils and other special options. Alternative accessories. Different end position damping and extension speed. Other gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request.

GS-8-V4A

Performance and Dimensions

Technical Data

 Extension force: 10 N to 100 N (compressed up to 131 N)
Progression: Approx. 28 % to 31 %
Operating temperature range: -20 °C to +80 °C
Material: Outer body, Piston rod, End fittings: stainless steel (1.4404/1.4571, AISI 316L/316Ti)
Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length: approx. 5 mm (depending on the stroke)
Positive stop: External positive stop at the end of stroke provided by the customer.
Note: Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instructions: Gas pressure springs should not be installed under pre-tension.

GS-10-V4A

Performance and Dimensions

Technical Data

 Extension force: 10 N to 100 N (compressed up to 116 N)
Progression: Approx. 13 % to 16 %
Operating temperature range: -20 °C to +80 °C
Material: Outer body, Piston rod, End fittings: stainless steel (1.4404/1.4571, AISI 316L/316Ti)
Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length: approx. 5 mm (depending on the stroke)
Positive stop: External positive stop at the end of stroke provided by the customer.
Note: Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instructions: Gas pressure springs should not be installed under pre-tension.

GS-12-V4A

Performance and Dimensions

Technical Data

 Extension force: 15 N to 180 N (compressed up to 225 N)
Progression: Approx. 20 % to 25 %
Operating temperature range: -20 °C to +80 °C
Material: Outer body, Piston rod, End fittings: stainless steel (1.4404/1.4571, AISI 316L/316Ti)
Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length: approx. 10 mm (depending on the stroke)
Positive stop: External positive stop at the end of stroke provided by the customer.
Note: Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instructions: Gas pressure springs should not be installed under pre-tension.

GS-15-V4A

Performance and Dimensions

Technical Data

 Extension force: 40 N to 400 N (compressed up to 612 N)
Progression: Approx. 30 % to 53 %
Operating temperature range: -20 °C to +80 °C
Material: Outer body, Piston rod, End fittings: stainless steel (1.4301/1.4305, AISI 304/303)
Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length: approx. 20 mm (depending on the stroke)
Positive stop: External positive stop at the end of stroke provided by the customer.
Note: Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instructions: Gas pressure springs should not be installed under pre-tension.

GS-19-V4A

Performance and Dimensions

Technical Data

 Extension force: 50 N to 700 N (compressed up to 924 N)
Progression: Approx. 28 % to 32 %
Operating temperature range: -20 °C to +80 °C
Material: Outer body, Piston rod, End fittings: stainless steel (1.4301/1.4305, AISI 304/303)
Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length: approx. 20 mm (depending on the stroke)
Positive stop: External positive stop at the end of stroke provided by the customer.
Note: Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instructions: Gas pressure springs should not be installed under pre-tension.

GS-22-V4A

Performance and Dimensions

Technical Data

 Extension force: 100 N to 1,200 N (compressed up to 1,596 N)
Progression: Approx. 29 % to 33 %
Operating temperature range: -20 °C to +80 °C
Material: Outer body, Piston rod, End fittings: stainless steel (1.4301/1.4305, AISI 304/303)
Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length: approx. 20 mm (depending on the stroke)
Positive stop: External positive stop at the end of stroke provided by the customer.
Note: Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instructions: Gas pressure springs should not be installed under pre-tension.

GS-28-V4A

Performance and Dimensions

Technical Data

 Extension force: 150 N to 2,500 N (compressed up to 3,975 N)
Progression: Approx. 53 % to 59 %
Operating temperature range: -20 °C to +80 °C
Material: Outer body, Piston rod, End fittings: stainless steel (1.4301/1.4305, AISI 304/303)
Mounting: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.
End position damping length: approx. 20 mm (depending on the stroke)
Positive stop: External positive stop at the end of stroke provided by the customer.
Note: Special oil according to FDA 21 CFR 178.3570 of the food industry
End fittings: They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.
Safety instructions: Gas pressure springs should not be installed under pre-tension.
Part Number
GS-8-20-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-8-20-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-8-30-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-8-30-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-8-40-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-8-40-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-8-50-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-8-50-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-8-60-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-8-60-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-8-80-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-8-80-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-10-20-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-10-20-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-10-30-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-10-30-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-10-40-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-10-40-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-10-50-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-10-50-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-10-60-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-10-60-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-10-80-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-10-80-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-20-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-12-20-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-30-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-12-30-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-40-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-12-40-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-50-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-12-50-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-60-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-12-60-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-80-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-12-80-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-100-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-12-100-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-120-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[20-100/10]N
GS-12-120-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-12-150-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[10-100/10]N
GS-12-150-[A,​B,​C,​D,​G][A,​B,​C,​D,​G]-[10-100/10]N-V4A
GS-15-20-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-400/10]N
GS-15-20-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[40-400/10]N-VA
GS-15-40-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-400/10]N
GS-15-40-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[40-400/10]N-VA
GS-15-50-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-400/10]N
GS-15-50-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[40-400/10]N-VA
GS-15-60-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-400/10]N
GS-15-60-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[40-400/10]N-VA
GS-15-80-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-400/10]N
GS-15-80-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[40-400/10]N-VA
GS-15-100-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-400/10]N
GS-15-100-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[40-400/10]N-VA
GS-15-120-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-400/10]N
GS-15-120-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[40-400/10]N-VA
GS-15-150-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-400/10]N
GS-15-150-[A,​B,​C,​D,​E,​G,​W][A,​B,​C,​D,​E,​G,​W]-[40-400/10]N-VA
GS-15-200-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[40-350/10]N
GS-19-50-[A,​B,​C,​D,​E,​F,​G,​W][A,​B,​C,​D,​E,​F,​G,​W]-[50-700/10]N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Max. Length Lmax
(mm)
Extension force when extended, minimal
(N)
Extension force when extended, maximum
(N)
Attachment part piston rod Attachment part cylinder barrel Extension force
(N)

-

1 5 Days 207210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 10 Days 207210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 309210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 10 Days 309210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 4011210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 10 Days 4011210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 5013210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 10 Days 5013210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 6015210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 10 Days 6015210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 8019210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 10 Days 8019210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 207210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 207210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 309210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 309210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 4011210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 4011210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 5013210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 5013210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 6015210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 6015210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 8019210100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 8019210100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 207215180Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 207215180Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 309215180Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 309215180Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 4011215180Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 4011215180Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 5013215180Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 5013215180Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 6015215180Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 6015215180Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 8019215150Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 8019215180Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 10023215150Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 10023215150Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 12027215120Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin20 ~ 100

-

1 5 Days 12027215120Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 15033215100Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin10 ~ 100

-

1 5 Days 15033215100Angle ball joint / Ball socket / Clevis fork / Eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Threaded pin10 ~ 100

-

1 5 Days 206740400Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 202040400Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 4010740400Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 404040400Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 5012740400Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 505040400Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 6014740400Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 606040400Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 8018740400Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 808040400Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 10022740400Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 10010040400Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 12026740400Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 12012040400Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 15032740400Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 15015040400Angle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Swivel eye / Threaded pin40 ~ 400

-

1 5 Days 20042740350Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin40 ~ 350

-

1 5 Days 5016450700Angle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pinAngle ball joint / Ball socket / Clevis fork / Eye / Inline ball joint / Swivel eye / Threaded pin50 ~ 700

Loading...

Tech Support