Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimensions | |||
TYPES | Stroke mm | A max. mm | L2 mm |
MC3325EUM | 23.2 | 138 | 83 |
MC3350EUM | 48.6 | 189 | 108 |
Performance | ||||||||||||
Max. Energy Capacity | Effective Weight | |||||||||||
TYPES | 1 W3 Nm/cycle | W4 Nm/h | W4 with Air/Oil Tank Nm/h | W4 with Oil Recirculation Nm/h | 2 me min. kg | 2 me max. kg | Hardness | Return Force min. N | Return Force max. N | Return Time s | 3 Side Load Angle max. ° | Weight kg |
MC3325EUM-0 | 170 | 75,000 | 124,000 | 169,000 | 3 | 11 | 0 | 45 | 90 | 0.03 | 4 | 0.51 |
MC3325EUM-1 | 170 | 75,000 | 124,000 | 169,000 | 9 | 40 | -1 | 45 | 90 | 0.03 | 4 | 0.51 |
MC3325EUM-2 | 170 | 75,000 | 124,000 | 169,000 | 30 | 120 | -2 | 45 | 90 | 0.03 | 4 | 0.51 |
MC3325EUM-3 | 170 | 75,000 | 124,000 | 169,000 | 100 | 420 | -3 | 45 | 90 | 0.03 | 4 | 0.51 |
MC3325EUM-4 | 170 | 75,000 | 124,000 | 169,000 | 350 | 1,420 | -4 | 45 | 90 | 0.03 | 4 | 0.51 |
MC3350EUM-0 | 330 | 85,000 | 135,000 | 180,000 | 5 | 22 | 0 | 45 | 135 | 0.06 | 3 | 0.63 |
MC3350EUM-1 | 330 | 85,000 | 135,000 | 180,000 | 18 | 70 | -1 | 45 | 135 | 0.06 | 3 | 0.63 |
MC3350EUM-2 | 330 | 85,000 | 135,000 | 180,000 | 60 | 250 | -2 | 45 | 135 | 0.06 | 3 | 0.63 |
MC3350EUM-3 | 330 | 85,000 | 135,000 | 180,000 | 210 | 840 | -3 | 45 | 135 | 0.06 | 3 | 0.63 |
MC3350EUM-4 | 330 | 85,000 | 135,000 | 180,000 | 710 | 2,830 | -4 | 45 | 135 | 0.06 | 3 | 0.63 |
Dimensions | |||
TYPES | Stroke mm | A max. mm | L2 mm |
MC4525EUM | 23.1 | 145 | 95 |
MC4550EUM | 48.5 | 195 | 120 |
MC4575EUM | 73.9 | 246 | 145 |
Performance | ||||||||||||
Max. Energy Capacity | Effective Weight | |||||||||||
TYPES | 1 W3 Nm/cycle | W4 Nm/h | W4 with Air/Oil Tank Nm/h | W4 with Oil Recirculation Nm/h | 2 me min. kg | 2 me max. kg | Hardness | Return Force min. N | Return Force max. N | Return Time s | 3 Side Load Angle max. ° | Weight kg |
MC4525EUM-0 | 370 | 107,000 | 158,000 | 192,000 | 7 | 27 | 0 | 70 | 100 | 0.03 | 4 | 1.14 |
MC4525EUM-1 | 370 | 107,000 | 158,000 | 192,000 | 20 | 90 | -1 | 70 | 100 | 0.03 | 4 | 1.14 |
MC4525EUM-2 | 370 | 107,000 | 158,000 | 192,000 | 80 | 310 | -2 | 70 | 100 | 0.03 | 4 | 1.14 |
MC4525EUM-3 | 370 | 107,000 | 158,000 | 192,000 | 260 | 1,050 | -3 | 70 | 100 | 0.03 | 4 | 1.14 |
MC4525EUM-4 | 370 | 107,000 | 158,000 | 192,000 | 890 | 3,540 | -4 | 70 | 100 | 0.03 | 4 | 1.14 |
MC4550EUM-0 | 740 | 112,000 | 192,000 | 248,000 | 13 | 54 | 0 | 70 | 145 | 0.08 | 3 | 1.36 |
MC4550EUM-1 | 740 | 112,000 | 192,000 | 248,000 | 45 | 180 | -1 | 70 | 145 | 0.08 | 3 | 1.36 |
MC4550EUM-2 | 740 | 112,000 | 192,000 | 248,000 | 150 | 620 | -2 | 70 | 145 | 0.08 | 3 | 1.36 |
MC4550EUM-3 | 740 | 112,000 | 192,000 | 248,000 | 520 | 2,090 | -3 | 70 | 145 | 0.08 | 3 | 1.36 |
MC4550EUM-4 | 740 | 112,000 | 192,000 | 248,000 | 1,800 | 7,100 | -4 | 70 | 145 | 0.08 | 3 | 1.36 |
MC4575EUM-0 | 1,130 | 146,000 | 225,000 | 282,000 | 20 | 80 | 0 | 50 | 180 | 0.11 | 2 | 1.59 |
MC4575EUM-1 | 1,130 | 146,000 | 225,000 | 282,000 | 70 | 270 | -1 | 50 | 180 | 0.11 | 2 | 1.59 |
MC4575EUM-2 | 1,130 | 146,000 | 225,000 | 282,000 | 230 | 930 | -2 | 50 | 180 | 0.11 | 2 | 1.59 |
MC4575EUM-3 | 1,130 | 146,000 | 225,000 | 282,000 | 790 | 3,140 | -3 | 50 | 180 | 0.11 | 2 | 1.59 |
MC4575EUM-4 | 1,130 | 146,000 | 225,000 | 282,000 | 2,650 | 10,600 | -4 | 50 | 180 | 0.11 | 2 | 1.59 |
Dimensions | |||
TYPES | Stroke mm | A max. mm | L2 mm |
MC6450EUM | 48.6 | 225 | 140 |
MC64100EUM | 99.4 | 326 | 191 |
MC64150EUM | 150 | 450 | 241 |
Performance | ||||||||||||
Max. Energy Capacity | Effective Weight | |||||||||||
TYPES | 1 W3 Nm/cycle | W4 Nm/h | W4 with Air/Oil Tank Nm/h | W4 with Oil Recirculation Nm/h | 2 me min. kg | 2 me max. kg | Hardness | Return Force min. N | Return Force max. N | Return Time s | 3 Side Load Angle max. ° | Weight kg |
MC6450EUM-0 | 1,870 | 146,000 | 293,000 | 384,000 | 35 | 140 | 0 | 90 | 155 | 0.12 | 4 | 2.9 |
MC6450EUM-1 | 1,870 | 146,000 | 293,000 | 384,000 | 140 | 540 | -1 | 90 | 155 | 0.12 | 4 | 2.9 |
MC6450EUM-2 | 1,870 | 146,000 | 293,000 | 384,000 | 460 | 1,850 | -2 | 90 | 155 | 0.12 | 4 | 2.9 |
MC6450EUM-3 | 1,870 | 146,000 | 293,000 | 384,000 | 1,600 | 6,300 | -3 | 90 | 155 | 0.12 | 4 | 2.9 |
MC6450EUM-4 | 1,870 | 146,000 | 293,000 | 384,000 | 5,300 | 21,200 | -4 | 90 | 155 | 0.12 | 4 | 2.9 |
MC64100EUM-0 | 3,730 | 192,000 | 384,000 | 497,000 | 70 | 280 | 0 | 105 | 270 | 0.34 | 3 | 3.7 |
MC64100EUM-1 | 3,730 | 192,000 | 384,000 | 497,000 | 270 | 1,100 | -1 | 105 | 270 | 0.34 | 3 | 3.7 |
MC64100EUM-2 | 3,730 | 192,000 | 384,000 | 497,000 | 930 | 3,700 | -2 | 105 | 270 | 0.34 | 3 | 3.7 |
MC64100EUM-3 | 3,730 | 192,000 | 384,000 | 497,000 | 3,150 | 12,600 | -3 | 105 | 270 | 0.34 | 3 | 3.7 |
MC64100EUM-4 | 3,730 | 192,000 | 384,000 | 497,000 | 10,600 | 42,500 | -4 | 105 | 270 | 0.34 | 3 | 3.7 |
MC64150EUM-0 | 5,650 | 248,000 | 497,000 | 644,000 | 100 | 460 | 0 | 75 | 365 | 0.48 | 2 | 5.1 |
MC64150EUM-1 | 5,650 | 248,000 | 497,000 | 644,000 | 410 | 1,640 | -1 | 75 | 365 | 0.48 | 2 | 5.1 |
MC64150EUM-2 | 5,650 | 248,000 | 497,000 | 644,000 | 1,390 | 5,600 | -2 | 75 | 365 | 0.48 | 2 | 5.1 |
MC64150EUM-3 | 5,650 | 248,000 | 497,000 | 644,000 | 4,700 | 18,800 | -3 | 75 | 365 | 0.48 | 2 | 5.1 |
MC64150EUM-4 | 5,650 | 248,000 | 497,000 | 644,000 | 16,000 | 63,700 | -4 | 75 | 365 | 0.48 | 2 | 5.1 |
Dimensions | ||||||
TYPES | Stroke mm | A max. mm | d1 mm | d2 mm | L2 mm | M |
MC3325EUM-HT | 23.2 | 138 | 30 | 25 | 83 | M33x1.5 |
MC3350EUM-HT | 48.6 | 189 | 30 | 25 | 108 | M33x1.5 |
Performance | ||||||||
Max. Energy Capacity | Effective Weight | |||||||
TYPES | W3 Nm/cycle | W4 at 20 °C Nm/h | W4 at 100 °C Nm/h | 1 me min. kg | 1 me max. kg | Hardness | 2 Side Load Angle max. ° | Weight kg |
MC3325EUM-0-HT | 170 | 215,000 | 82,000 | 3 | 11 | 0 | 4 | 0.51 |
MC3325EUM-1-HT | 170 | 215,000 | 82,000 | 9 | 40 | -1 | 4 | 0.51 |
MC3325EUM-2-HT | 170 | 215,000 | 82,000 | 30 | 120 | -2 | 4 | 0.51 |
MC3325EUM-3-HT | 170 | 215,000 | 82,000 | 100 | 420 | -3 | 4 | 0.51 |
MC3325EUM-4-HT | 170 | 215,000 | 82,000 | 350 | 1,420 | -4 | 4 | 0.51 |
MC3350EUM-0-HT | 330 | 244,000 | 93,000 | 5 | 22 | 0 | 3 | 0.63 |
MC3350EUM-1-HT | 330 | 244,000 | 93,000 | 18 | 70 | -1 | 3 | 0.63 |
MC3350EUM-2-HT | 330 | 244,000 | 93,000 | 60 | 250 | -2 | 3 | 0.63 |
MC3350EUM-3-HT | 330 | 244,000 | 93,000 | 240 | 840 | -3 | 3 | 0.63 |
MC3350EUM-4-HT | 330 | 244,000 | 93,000 | 710 | 2,830 | -4 | 3 | 0.63 |
Dimensions | ||||||
TYPES | Stroke mm | A max. mm | d1 mm | d2 mm | L2 mm | M |
MC4525EUM-HT | 23.1 | 145 | 42 | 35 | 95 | M45x1.5 |
MC4550EUM-HT | 48.5 | 195 | 42 | 35 | 120 | M45x1.5 |
Performance | ||||||||
Max. Energy Capacity | Effective Weight | |||||||
TYPES | W3 Nm/cycle | W4 at 20 °C Nm/h | W4 at 100 °C Nm/h | 1 me min. kg | 1 me max. kg | Hardness | 2 Side Load Angle max. ° | Weight kg |
MC4525EUM-0-HT | 370 | 307,000 | 117,000 | 7 | 27 | 0 | 4 | 1.14 |
MC4525EUM-1-HT | 370 | 307,000 | 117,000 | 20 | 90 | -1 | 4 | 1.14 |
MC4525EUM-2-HT | 370 | 307,000 | 117,000 | 80 | 310 | -2 | 4 | 1.14 |
MC4525EUM-3-HT | 370 | 307,000 | 117,000 | 260 | 1,050 | -3 | 4 | 1.14 |
MC4525EUM-4-HT | 370 | 307,000 | 117,000 | 890 | 3,540 | -4 | 4 | 1.14 |
MC4550EUM-0-HT | 740 | 321,000 | 122,000 | 13 | 54 | 0 | 3 | 1.36 |
MC4550EUM-1-HT | 740 | 321,000 | 122,000 | 45 | 180 | -1 | 3 | 1.36 |
MC4550EUM-2-HT | 740 | 321,000 | 122,000 | 150 | 620 | -2 | 3 | 1.36 |
MC4550EUM-3-HT | 740 | 321,000 | 122,000 | 520 | 2,090 | -3 | 3 | 1.36 |
MC4550EUM-4-HT | 740 | 321,000 | 122,000 | 1,800 | 7,100 | -4 | 3 | 1.36 |
Dimensions | ||||||
TYPES | Stroke mm | A max. mm | d1 mm | d2 mm | L2 mm | M |
MC6450EUM-HT | 48.6 | 225 | 60 | 48 | 140 | M64x2 |
MC64100EUM-HT | 99.4 | 326 | 60 | 48 | 191 | M64x2 |
Performance | ||||||||
Max. Energy Capacity | Effective Weight | |||||||
TYPES | W3 Nm/cycle | W4 at 20 °C Nm/h | W4 at 100 °C Nm/h | 1 me min. kg | 1 me max. kg | Hardness | 2 Side Load Angle max. ° | Weight kg |
MC6450EUM-0-HT | 1,870 | 419,000 | 159,000 | 35 | 140 | 0 | 4 | 2.9 |
MC6450EUM-1-HT | 1,870 | 419,000 | 159,000 | 140 | 540 | -1 | 4 | 2.9 |
MC6450EUM-2-HT | 1,870 | 419,000 | 159,000 | 460 | 1,850 | -2 | 4 | 2.9 |
MC6450EUM-3-HT | 1,870 | 419,000 | 159,000 | 1,600 | 6,300 | -3 | 4 | 2.9 |
MC6450EUM-4-HT | 1,870 | 419,000 | 159,000 | 5,300 | 21,200 | -4 | 4 | 2.9 |
MC64100EUM-0-HT | 3,730 | 550,000 | 200,000 | 70 | 280 | 0 | 3 | 3.7 |
MC64100EUM-1-HT | 3,730 | 550,000 | 200,000 | 270 | 1,100 | -1 | 3 | 3.7 |
MC64100EUM-2-HT | 3,730 | 550,000 | 200,000 | 930 | 3,700 | -2 | 3 | 3.7 |
MC64100EUM-3-HT | 3,730 | 550,000 | 200,000 | 3,150 | 12,600 | -3 | 3 | 3.7 |
MC64100EUM-4-HT | 3,730 | 550,000 | 200,000 | 10,600 | 42,500 | -4 | 3 | 3.7 |
Dimensions | ||||||
TYPES | Stroke mm | A max. mm | d1 mm | d2 mm | L2 mm | M |
MC3325EUM-LT | 23.2 | 138 | 30 | 25 | 83 | M33x1.5 |
MC3350EUM-LT | 48.6 | 189 | 30 | 25 | 108 | M33x1.5 |
Performance | ||||||||
Max. Energy Capacity | Effective Weight | |||||||
TYPES | W3 Nm/cycle | W4 Nm/h | 1 me min. kg | 1 me max. kg | Hardness | 2 Return Time s | 3 Side Load Angle max. ° | Weight kg |
MC3325EUM-0-LT | 170 | 75,000 | 3 | 11 | 0 | 0.08 | 4 | 0.51 |
MC3325EUM-1-LT | 170 | 75,000 | 9 | 40 | -1 | 0.08 | 4 | 0.51 |
MC3325EUM-2-LT | 170 | 75,000 | 30 | 120 | -2 | 0.08 | 4 | 0.51 |
MC3325EUM-3-LT | 170 | 75,000 | 100 | 420 | -3 | 0.08 | 4 | 0.51 |
MC3325EUM-4-LT | 170 | 75,000 | 350 | 1,420 | -4 | 0.08 | 4 | 0.51 |
MC3350EUM-0-LT | 330 | 85,000 | 5 | 22 | 0 | 0.16 | 3 | 0.63 |
MC3350EUM-1-LT | 330 | 85,000 | 18 | 70 | -1 | 0.16 | 3 | 0.63 |
MC3350EUM-2-LT | 330 | 85,000 | 60 | 250 | -2 | 0.16 | 3 | 0.63 |
MC3350EUM-3-LT | 330 | 85,000 | 240 | 840 | -3 | 0.16 | 3 | 0.63 |
MC3350EUM-4-LT | 330 | 85,000 | 710 | 2,830 | -4 | 0,16 | 3 | 0.63 |
Dimensions | ||||||
TYPES | Stroke mm | A max. mm | d1 mm | d2 mm | L2 mm | M |
MC4525EUM-LT | 23.1 | 145 | 42 | 35 | 95 | M45x1.5 |
MC4550EUM-LT | 48.5 | 195 | 42 | 35 | 120 | M45x1.5 |
MC4575EUM-LT | 73.9 | 246 | 42 | 35 | 145 | M45x1.5 |
Performance | ||||||||
Max. Energy Capacity | Effective Weight | |||||||
TYPES | W3 Nm/cycle | W4 Nm/h | 1 me min. kg | 1 me max. kg | Hardness | 2 Return Time s | 3 Side Load Angle max. ° | Weight kg |
MC4525EUM-0-LT | 370 | 107,000 | 7 | 27 | 0 | 0.08 | 4 | 1.14 |
MC4525EUM-1-LT | 370 | 107,000 | 20 | 90 | -1 | 0.08 | 4 | 1.14 |
MC4525EUM-2-LT | 370 | 107,000 | 80 | 310 | -2 | 0.08 | 4 | 1.14 |
MC4525EUM-3-LT | 370 | 107,000 | 260 | 1,050 | -3 | 0.08 | 4 | 1.14 |
MC4525EUM-4-LT | 370 | 107,000 | 890 | 3,540 | -4 | 0.08 | 4 | 1.14 |
MC4550EUM-0-LT | 740 | 112,000 | 13 | 54 | 0 | 0.16 | 3 | 1.36 |
MC4550EUM-1-LT | 740 | 112,000 | 45 | 180 | -1 | 0.16 | 3 | 1.36 |
MC4550EUM-2-LT | 740 | 112,000 | 150 | 620 | -2 | 0.16 | 3 | 1.36 |
MC4550EUM-3-LT | 740 | 112,000 | 520 | 2,090 | -3 | 0.16 | 3 | 1.36 |
MC4550EUM-4-LT | 740 | 112,000 | 1,800 | 7,100 | -4 | 0.16 | 3 | 1.36 |
MC4575EUM-0-LT | 1,130 | 146,000 | 20 | 80 | 0 | 0.24 | 2 | 1.59 |
MC4575EUM-1-LT | 1,130 | 146,000 | 20 | 80 | -1 | 0.24 | 2 | 1.59 |
MC4575EUM-2-LT | 1,130 | 146,000 | 70 | 270 | -2 | 0.24 | 2 | 1.59 |
MC4575EUM-3-LT | 1,130 | 146,000 | 230 | 930 | -3 | 0.24 | 2 | 1.59 |
MC4575EUM-4-LT | 1,130 | 146,000 | 2,650 | 10,600 | -4 | 0.24 | 2 | 1.59 |
Dimensions | ||||||
TYPES | Stroke mm | A max. mm | d1 mm | d2 mm | L2 mm | M |
MC6450EUM-LT | 48.6 | 225 | 60 | 48 | 140 | M64x2 |
MC64100EUM-LT | 99.4 | 326 | 60 | 48 | 191 | M64x2 |
MC64150EUM-LT | 150 | 450 | 60 | 48 | 241 | M64x2 |
Performance | ||||||||
Max. Energy Capacity | Effective Weight | |||||||
TYPES | W3 Nm/cycle | W4 Nm/h | 1 me min. kg | 1 me max. kg | Hardness | 2 Return Time s | 3 Side Load Angle max. ° | Weight kg |
MC6450EUM-0-LT | 1,870 | 146,000 | 35 | 140 | 0 | 0.24 | 4 | 2.9 |
MC6450EUM-1-LT | 1,870 | 146,000 | 140 | 540 | -1 | 0.24 | 4 | 2.9 |
MC6450EUM-2-LT | 1,870 | 146,000 | 460 | 1,850 | -2 | 0.24 | 4 | 2.9 |
MC6450EUM-3-LT | 1,870 | 146,000 | 1,600 | 6,300 | -3 | 0.24 | 4 | 2.9 |
MC6450EUM-4-LT | 1,870 | 146,000 | 5,300 | 21,200 | -4 | 0.24 | 4 | 2.9 |
MC64100EUM-0-LT | 3,730 | 192,000 | 70 | 280 | 0 | 0.68 | 3 | 3.7 |
MC64100EUM-1-LT | 3,730 | 192,000 | 270 | 1,100 | -1 | 0.68 | 3 | 3.7 |
MC64100EUM-2-LT | 3,730 | 192,000 | 930 | 3,700 | -2 | 0.68 | 3 | 3.7 |
MC64100EUM-3-LT | 3,730 | 192,000 | 3,150 | 12,600 | -3 | 0.68 | 3 | 3.7 |
MC64100EUM-4-LT | 3,730 | 192,000 | 10,600 | 42,500 | -4 | 0.68 | 3 | 3.7 |
MC64150EUM-0-LT | 5,650 | 248,000 | 100 | 460 | 0 | 0.96 | 2 | 5.1 |
MC64150EUM-1-LT | 5,650 | 248,000 | 410 | 1,640 | -1 | 0.96 | 2 | 5.1 |
MC64150EUM-2-LT | 5,650 | 248,000 | 1,390 | 5,600 | -2 | 0.96 | 2 | 5.1 |
MC64150EUM-3-LT | 5,650 | 248,000 | 4,700 | 18,800 | -3 | 0.96 | 2 | 5.1 |
MC64150EUM-4-LT | 5,650 | 248,000 | 16,000 | 63,700 | -4 | 0.96 | 2 | 5.1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | |
---|---|---|---|---|---|
733.06 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
995.25 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
570.25 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
875.20 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
995.25 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
582.74 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
875.20 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
995.25 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
595.49 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
875.20 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
995.25 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
608.20 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
875.20 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
995.25 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,444.35 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,778.83 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,608.26 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,252.17 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,778.83 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,608.26 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,272.55 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,778.83 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,608.26 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,291.85 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,778.83 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,608.26 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,252.32 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,778.83 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,608.26 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,635.23 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,813.08 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,441.91 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,813.08 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,462.31 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,813.08 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,481.20 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,813.08 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,500.09 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,813.08 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,335.06 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,638.91 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,502.75 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,142.89 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,638.91 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,502.75 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,163.05 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,638.91 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,502.75 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,182.18 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,638.91 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,502.75 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature | |
1,201.42 € | 1 | Available | 5 Days | Industrial shock absorber self-adjusting | |
1,638.91 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting high temperature | |
1,502.75 € | 1 | Available | 10 Days | Industrial shock absorber self-adjusting low temperature |
Loading...
Configure
Stock
Basic Attributes
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes