Manufacturer part number: AH5
Brand: ACE STOSSDAEMPFER
Price: 7.22 €
Delivery time: 5 Days
Stop sleeve for: MC5 M-1, M-2 and M-3
Size: M5x0,5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AH5
Shock Absorber Type | Stop Collar AH |
Thread M5x0.5 | |
MC5EUM | AH5 |
Thread M6x0.5 | |
MC9EUM | AH6 |
Thread M8x1 | |
MA30EUM | AH8 |
MC10EUM | AH8 |
MC30EUM | AH8 |
Thread M10x1 | |
MA50EUM-B | AH10 |
MC25EUM | AH10 |
SC25EUM; 5 to 7 | AH10 |
Thread M12x1 | |
MA35EUM | AH12 |
MC75EUM | AH12 |
SC75EUM; 5 to 7 | AH12 |
Thread M14x1.5 | |
MA150EUM | AH14 |
MC150EUM | AH14 |
MC150EUM-V4A | AH14-V4A |
PMCN150EUM | - |
PMCN150EUM-V4A | - |
SC190EUM; 0 to 4 | AH14 |
SC190EUM; 5 to 7 | AH14 |
Thread M20x1.5 | |
MA225EUM | AH20 |
MC225EUM | AH20 |
MC225EUM-V4A | AH20-V4A |
PMCN225EUM | - |
PMCN225EUM-V4A | - |
SC300EUM; 0 to 4 | AH20 |
SC300EUM; 5 to 9 | AH20 |
Thread M25x1.5 | |
MA600EUM | AH25 |
MA900EUM | AH25 |
MC600EUM | AH25 |
MC600EUM-V4A | AH25-V4A |
PMCN600EUM | - |
PMCN600EUM-V4A | - |
SC650EUM; 0 to 4 | AH25 |
SC650EUM; 5 to 9 | AH25 |
SC925EUM; 0 to 4 | AH25 |
Part Number
|
---|
AH5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stop sleeve for | Size | |
---|---|---|---|---|---|---|
7.22 € | 1 | Available | 5 Days | MC5 M-1, M-2 and M-3 | M5x0,5 |
Loading...
This page is Stop Collar / AH Type / M5-M25, part number AH5.
You can find the detail information about specifications and dimensions on part number AH5.
Configure
Basic Attributes
Type
Stop sleeve for
Size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AH14 |
AH14-V4A |
AH20 |
AH20-V4A |
AH6 |
AH8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stop sleeve for | Size |
---|---|---|---|---|---|---|
11.63 € | 1 | Available |
Same day
Stock | MC150EUM... | M14x1,5 | |
20.31 € | 1 | Available | 5 Days | MC150M, MH... In Stainless Steel | M14x1,5 | |
16.05 € | 1 | Available |
Same day
Stock | MC225EUM... | M20x1.5 | |
24.72 € | 1 | Available | 5 Days | MC225M, MH.. in Stainless Steel | M20x1.5 | |
6.57 € | 1 | Available | 5 Days | MC9EUM | M6x0,5 | |
6.57 € | 1 | Available |
Same day
Stock | MC10M-B, MC10MH-B, MC30M | M8x1 |