Side Load Adaptor (BV10)

Side Load Adaptor BV10
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: BV10

Brand: ACE STOSSDAEMPFER

Price: 60.78

Delivery time: 5 Days


Technical Data:

Bolt storage for: MC25M


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BV10

BV Side Load Adaptor

Product Description

Miniature Shock Absorber Accessories M5 to M25

 Rotating impact motion causes high side load forces on the piston rod. This increases bearing wear and possibly results in rod breakage or bending. With side load impact angles of more than 3° the operation lifetime of the shock absorber reduces rapidly due to increased wear of the rod bearings. The optional BV side load adaptor provides long lasting solution.
Ordering information
The BV adaptor can only be installed onto a shock absorber without rod end button.
Part Number: MA, MC, SC...-880 (Models MC150EUM to MC600EUM and SC²25EUM to SC²190EUM5-7 are supplied as standard without buttons.)
Material
Threaded body and plunger: Hardened high tensile steel, hardened 610 HV1
Mounting information
Secure the side load adaptor with LOCTITE or locknut on the shock absorber.
For material combination plunger/impact plate use similar hardness values. We recommend that you install the shock absorber/side load adaptor using the thread on the side load adaptor.
Installation with clamp mount MB... not possible. Use mounting block MB... SC²!
Safety instructions
Maximum angle:
BV8, BV10 and BV12 = 12.5°
BV14, BV20 and BV25 = 25°
By repositioning the centre of the stroke of the side load plunger to be at 90 degrees to the piston rod, the side load angle can be halved. The use of an external positive stop due to high forces encountered is required.
   

Industrial Shock Absorber Accessories M33 to M64

 For side load impact angles from 3° to 25°
With side load impact angles of more than 3° the operation lifetime of the shock absorber reduces rapidly due to increased wear of rod bearings. The optional BV side load adaptor provides long lasting solution.
Ordering information
BV3325 (M45x1.5) for MC, MA, ML3325EUM (M33x1.5)
BV3350 (M45x1.5) for MC, MA, ML3350EUM (M33x1.5)
BV4525 (M64x2) for MC, MA, ML4525EUM (M45x1.5)
BV4550 (M64x2) for MC, MA, ML4550EUM (M45x1.5)
BV6425 (M90x2) for ML6425EUM (M64x2)
BV6450 (M90x2) for MC, MA, ML6450EUM (M64x2)
Material
Threaded body and plunger: Hardened high tensile steel, hardened 610 HV1
Mounting information
Directly mount the shock absorber/side mount assembly on the outside thread of the side load adaptor or by using the QF flange. You cannot use a foot mount.

Selection Chart

Shock Absorber Type*Side Load Adaptor
Thread M5x0.5 
MC5EUM-
Thread M6x0.5 
MC9EUM-
Thread M8x1 
MA30EUMBV8
MC10EUMBV8A
MC30EUMBV8
Thread M10x1 
MA50EUM-BBV10
MC25EUMBV10
SC25EUM; 5 to 7BV10SC
Thread M12x1 
MA35EUMBV12
MC75EUMBV12
SC75EUM; 5 to 7BV12SC
Thread M14x1.5 
MA150EUMBV14
MC150EUMBV14
MC150EUM-V4A-
PMCN150EUM-
PMCN150EUM-V4A-
SC190EUM; 0 to 4BV14SC
SC190EUM; 5 to 7BV14
Thread M20x1.5 
MA225EUMBV20SC
MC225EUMBV20
MC225EUM-V4A-
PMCN225EUM-
PMCN225EUM-V4A-
SC300EUM; 0 to 4BV20SC
SC300EUM; 5 to 9BV20SC
Thread M25x1.5 
MA600EUMBV25SC
MA900EUM-
MC600EUMBV25
MC600EUM-V4A-
PMCN600EUM-
PMCN600EUM-V4A-
SC650EUM; 0 to 4BV25SC
SC650EUM; 5 to 9BV25SC
SC925EUM; 0 to 4-
*Only mountable on units without button.
Remove the button from the shock absorber, if there’s one fitted!

Dimensional Drawing

M8x1

M10x1

M12x1

M14x1.5

M20x1.5

M25x1.5

M33x1.5

M45x1.5

M64x2

Part Number
BV10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt storage for

60.78 €

1 Available 5 Days MC25M

Loading...

  1. 1

This page is Side Load Adaptor, part number BV10.
You can find the detail information about specifications and dimensions on part number BV10.

Variation of this product

Part Number
BV10SC
BV12
BV12SC
BV14
BV14SC
BV20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt storage for

60.78 €

1 Available Same day

Stock

SC25M

64.29 €

1 Available 5 Days MC75M

64.29 €

1 Available 5 Days SC75M

74.14 €

1 Available 2 Days MC150M / MH2 / MH

76.60 €

1 Available 5 Days SC190HDM

84.89 €

1 Available 2 Days MH2 / MH / MC225M

Tech Support