Rectangular Flange / RF Type / M6-M25 (RF14)

Rectangular Flange / RF Type / M6-M25 RF14
  • Volume Discount

Product Details:

Manufacturer part number: RF14

Brand: ACE STOSSDAEMPFER

Price: 28.51

Delivery time: 5 Days


Technical Data:

Type: Rectangular flange for MC150M ..

Size: MB 14x1,5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RF14

Part Number
RF14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Size

28.51 €

1 Available 5 Days Rectangular flange for MC150M ..MB 14x1,5

Loading...

  1. 1

This page is Rectangular Flange / RF Type / M6-M25, part number RF14.
You can find the detail information about specifications and dimensions on part number RF14.

Variation of this product

Part Number
RF10
RF12
RF20
RF25
RF6
RF8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Size

22.83 €

1 Available 5 Days Rectangular flange for MC25M10x1

23.92 €

1 Available 5 Days Rectangular flange for MC75EUM $ MA35EUMM12x1

29.62 €

1 Available 5 Days Rectangular flange for MC225EUM ..M20x1.5

42.11 €

1 Available 5 Days Rectangular flange for MC600M ..M25x1.5

21.69 €

1 Available 5 Days Rectangular flange for MC9M ..M6x0,5

21.69 €

1 Available 5 Days Rectangular flange for MC10M ..M8x1

Tech Support