Vertical Hold Down Clamps 202 (202)

Vertical Hold Down Clamps 202 202

Click on this image to zoom in.

Click on this image to zoom in.

  • Vertical Hold Down Clamps 202 202
  • Vertical Hold Down Clamps 202 202
  • Vertical Hold Down Clamps 202 202
  • Vertical Hold Down Clamps 202 202
  • Vertical Hold Down Clamps 202 202
  • Vertical Hold Down Clamps 202 202
  • Vertical Hold Down Clamps 202 202
  • Vertical Hold Down Clamps 202 202
  • Volume Discount

Product Details:

Manufacturer part number: 202

Brand: DESTACO

Price: 39.57

Delivery time: 5 Days


Technical Data:

Base mounting style: Flange Base

Max. holding capacity: 890 N

Body Material: Steel

Height under clamp arm: 23.6 mm

Clamp arm length: 33.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

202

202 Series Vertical Hold Down Clamps

Product Overview

202-U
Flanged Base
U-Bar
202-UL
Flanged Base
Long U-Bar
202-USS
Flanged Base
U-bar, Stainless Steel
202
Flange Base
Solid Bar
202-SS
Flanged Base
Solid Bar
Stainless Steel
202-UB
Straight Base
U-bar
202-B
Straight Base
Solid Bar
202-TU
Flanged Base
U-bar,
T-Handle
202-T
Flanged Base
Solid Bar
T-Handle
202-U-L
Flanged Base
Open U-Bar
202-U-L-BLK
Blackout Series
Flanged Base
Open U-Bar
202-UB-L
Straight Base
Open U-Bar
202-UB-L-BLK
Blackout Series
Straight Base
Open U-Bar
202305
Flanged Grip.
Provides added safety and protection. Fits all 202 Series (except T-Handle) clamps. Order separately.
This item is available upon request

Features

• Two bar styles available
• Low profile T-Handle version available
• Available in stainless steel
• Accommodates M6 or ¼” spindle accessories
• BLK models feature a black, non-reflective finish

Applications

• Checking fixtures
• Assembly & test
• Light machining
• Woodworking

Also Available

802-U Pneumatic Toggle Clamp

Dimensions

Dimensions -U/-UL/-USS/-SS/-UB/-B/-TU/-T

202-U
Flanged Base
U-Bar

Open Bar Option

Flanged Base
Model
202-U-L
202-U-L-BLK
Straight Base
Model
202-UB-L
202-UB-L-BLK

 
Bar StyleClamp ModelsHK
202-U/202-UB/
202-USS/202-TU
[1.73]
44,1
[0.98]
25
202-UL[2.29]
58,1
[1.51]
38,4
202/202-B/
202-T/202-SS
[1.08]
27,4
---
202-U-L/
202-UB-L
[1.50]
38,1
---
This item is available upon request

Technical Information

     Accessories (Supplied)
ModelMax. Holding CapacityClamp Bar Opening
(+10°)
Handle Opening
(+10°)
WeightSpindle AssemblyFlanged Washers
202-U890 N [200 lbf]105°65°0,16kg [0.35lbs]202208-M215105
202-UL
202-USS1110 N [250 lbf]202943-M215905
202890 N [200 lbf]0,15kg [0.33lbs]202208-M---
202-SS1110 N [250 lbf]205943-M---
202-UB890 N [200 lbf]0,16kg [0.35lbs]202208-M215105
202-B0,15kg [0.33lbs]
202-TU0,17kg [0.38lbs]
202-T0,16kg [0.35lbs]
202-U-L------
202-U-L-BLK
202-UB-L
202-UB-L-BLK
This item is available upon request

Holding Capacities

ModelXX1X2Y‡HC1‡HC2‡EF(X1):AF‡EF(X2):AF
202-U[0.79]
20
[1.25]
32
[2.25]
57
[3.42]
87
[200 lbf]
890N
[140 lbf]
625N
10:15:1
202-UL[2.88]
73
[150 lbf]
670N
4:1
202-USS[2.25]
57
[3.00]
76
[250 lbf]
1110N
[170 lbf]
760N
5:1
202---[1.88]
48
[3.42]
87
---[200 lbf]
890N
---8:1
202-SS[3.00]
76
---[250 lbf]
1110N
202-UB[1.25]
32
[2.25]
57
[3.42]
87
[200 lbf]
890N
[140 lbf]
625N
10.15:1
202-B---[1.88]
48
---[200 lbf]
890N
---8:1
202-TU[1.25]
32
[2.25]
57
[2.13]
54
[200 lbf] 
890N
[140 lbf]
625N
11:17:1
202-T---[1.88]
48
---[200 lbf]
890N
---6:1
202-U-L[1.25]
32
[2.25]
57
[3.42]
87
[200 lbf]
890N
[140 lbf]
625N
10:15:1
202-U-L-BLK
202-UB-L
202-UB-L-BLK
Dimensions shown “mm [inch]” ‡ HC = Holding Capacity, EF = Exerting Force, AF = Applied Force
This item is available upon request
Dimensions and technical information are subject to change without notice
Part Number
202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Arm style Handle

39.57 €

1 Available 5 Days Flange Base890Steel23.633.3Solid BarVertical

Loading...

  1. 1

Basic information

Clamp bar opening (+10°)(°) 105 Handle opening (+10°)(°) 65 Toggle lock plus No

This page is Vertical Hold Down Clamps 202, part number 202.
You can find the detail information about specifications and dimensions on part number 202.

Variation of this product

Part Number
202-TU
202-U
202-U-L
202-UB
202-UB-L
202-UL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Arm style Handle

49.01 €

1 Available 20 Days Straight Base890Steel23.943.9U-BarT-Handle

25.30 €

1 Available Same day

Stock

Flange Base890Steel23.443.9U-BarVertical

26.08 €

1 Available 4 Days Flange Base890Steel23.438.1Open U-BarVertical

26.08 €

1 Available 4 Days Straight Base890Steel28.743.9U-BarVertical

26.08 €

1 Available 5 Days Straight Base890Steel23.438.1Open U-BarVertical

43.14 €

1 Available Same day

Stock

Flange Base890Steel23.458.2Long U-BarVertical

Tech Support