Vertical Hold Down Clamps 210 (210-S)

Vertical Hold Down Clamps 210 210-S

Click on this image to zoom in.

Click on this image to zoom in.

  • Vertical Hold Down Clamps 210 210-S
  • Vertical Hold Down Clamps 210 210-S
  • Vertical Hold Down Clamps 210 210-S
  • Vertical Hold Down Clamps 210 210-S
  • Vertical Hold Down Clamps 210 210-S
  • Vertical Hold Down Clamps 210 210-S
  • Vertical Hold Down Clamps 210 210-S
  • Volume Discount

Product Details:

Manufacturer part number: 210-S

Brand: DESTACO

Price: 43.77

Delivery time: 20 Days


Technical Data:

Base mounting style: Flange Base

Max. holding capacity: 3340 N

Body Material: Steel

Height under clamp arm: 42.4 mm

Clamp arm length: 90.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

210-S

Part Number
210-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Clamp bar opening (+10°)
(°)
Handle opening (+10°)
(°)
Toggle lock plus Arm style

43.77 €

1 Available 20 Days Flange Base3340Steel42.490.910358NoSolid Bar

Loading...

  1. 1

Basic information

Handle Vertical

This page is Vertical Hold Down Clamps 210, part number 210-S.
You can find the detail information about specifications and dimensions on part number 210-S.

Variation of this product

Part Number
210-SB
210-SR
210-U
210-UB
210-UR
210-USS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base mounting style Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Clamp bar opening (+10°)
(°)
Handle opening (+10°)
(°)
Toggle lock plus Arm style

43.77 €

1 Available 2 Days Straight Base3340Steel55.991.910358NoSolid Bar

72.90 €

1 Available 20 Days Flange Base3340Steel42.490.910358YesSolid Bar

44.92 €

1 Available Same day

Stock

Flange Base2670Steel42.492.2--NoU-Bar

44.92 €

1 Available 2 Days Straight Base2670Steel55.692.210358NoU-Bar

74.47 €

1 Available 2 Days Flange Base2670Steel42.79310358YesU-Bar

91.37 €

1 Available 4 Days Flange Base3340Stainless Steel42.991.910358NoU-Bar

Tech Support