Vertical Hold Down Clamps 229

Vertical Hold Down Clamps 229
  • Volume Discount
Destaco’s 229 Series vertical hold down clamps feature a cam action that holds workpieces of varying heights, and total clamping range of 8mm, and accommodates M12 or ½” accessories. These clamps are used in assembly/testing, light machining, and welding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

229

Part Number
229
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

193.03 €

1 Available 30 Days

Loading...

  1. 1

Basic information

Base mounting style Flange Base Max. holding capacity(N) 4450 Body Material Steel
Height under clamp arm(mm) 52.1 Clamp arm length(mm) 133.6 Clamp bar opening (+10°)(°) 115
Handle opening (+10°)(°) 180 Toggle lock plus No Arm style Solid Bar
Handle Vertical

This page is Vertical Hold Down Clamps 229, part number 229.
You can find the detail information about specifications and dimensions on part number 229.

Tech Support