Horizontal Hold Down Clamps 245

Horizontal Hold Down Clamps 245
  • Volume Discount
Destaco’s 245 Series horizontal hold down clamps feature a low profile and optimal handle clearance in the open position. These clamps are used in assembly, fixture checking, and welding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

245-U

Part Number
245-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.43 €

1 Available 54 Days

Loading...

  1. 1

Basic information

Base mounting style Flange Base Max. holding capacity(N) 4450 Body Material Steel
Height under clamp arm(mm) 55.6 Clamp arm length(mm) 124 Clamp bar opening (+10°)(°) 105
Handle opening (+10°)(°) 74 Toggle lock plus No Clamp arm style U-Bar
Handle Horizontal

This page is Horizontal Hold Down Clamps 245, part number 245-U.
You can find the detail information about specifications and dimensions on part number 245-U.

Tech Support