Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
247-S |
247-SB |
247-U |
247-UB |
267-S |
267-U |
267-UB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Base mounting style | Max. holding capacity (N) | Height under clamp arm (mm) | Clamp arm length (mm) | Clamp bar opening (+10°) (°) | Handle opening (+10°) (°) | Arm style | |
---|---|---|---|---|---|---|---|---|---|---|---|
76.21 € | 1 | Available | 10 Days | Flange Base | 4400 | 50.3 | 124.2 | 120 | 67 | Solid Bar | |
76.21 € | 1 | Available | 10 Days | Straight Base | 4450 | 59.2 | 122.4 | 120 | 67 | Solid Bar | |
72.12 € | 1 | Available | 10 Days | Flange Base | 4400 | 50.8 | 123.7 | 120 | 67 | U-Bar | |
74.89 € | 1 | Available | 10 Days | Straight Base | 4400 | 57.2 | 123.7 | 120 | 67 | U-Bar | |
89.97 € | 1 | Available | 30 Days | Flange Base | 5340 | 78.2 | 149.4 | 140 | 72 | Solid Bar | |
93.77 € | 1 | Available | 54 Days | Flange Base | 5340 | 78.2 | 150.4 | 140 | 72 | U-Bar | |
107.30 € | 1 | Available | 55 Days | Straight Base | 5340 | 78.2 | 150.4 | 140 | 72 | U-Bar |
Loading...
Body Material | Steel | Toggle lock plus | No | Handle | Vertical |
---|
Configure
Basic Attributes
Base mounting style
Max. holding capacity(N)
Height under clamp arm(mm)
Clamp arm length(mm)
Clamp bar opening (+10°)(°)
Handle opening (+10°)(°)
Arm style
Filter by CAD data type
Filter by standard shipping days
Optional Attributes