Horizontal Hold Down Clamps 305, 307 and 309

Horizontal Hold Down Clamps 305, 307 and 309

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 305, 307, and 309 Series horizontal hold down clamps feature a compact design suitable for use in confined spaces, availability in stainless steel models, and availability with Destaco® Toggle Lock Plus™. These clamps are used in assembly/testing, light machining, closures, and woodworking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

305, 307, 309 Series Horizontal Hold Down Clamps

Product Overview

305-U
Flanged Base
U-Bar
305-USS
Flanged Base
U-Bar, Stainless Steel
305-UR
Flanged Base, U-Bar with DESTACO® Toggle
Lock
Plus™
305-URSS
Flanged Base,
U-Bar, Stainless Steel with DESTACO®
Toggle
Lock Plus™
307-U
Flanged Base
U-Bar
307-USS
Flanged Base
U-Bar, Stainless Steel
307-UR
Flanged Base,
U-Bar with DESTACO® Toggle Lock Plus™
309-U
Flanged Base
U-Bar
309-USS
Flanged Base
U-Bar, Stainless Steel
309-UR
Flanged Base,
U-Bar with DESTACO® Toggle Lock Plus™

Features

• Compact design suitable for use in confined spaces
• Available with DESTACO® Toggle Lock Plus™
• Stainless steel models available

Applications

• Assembly & Test
• Light Machining
• Closures
• Woodworking

Dimensions -U/-USS/-UR/-URSS

305-U
Flanged Base
U-Bar
307-UR
Flanged Base,
U-Bar with DESTACO® Toggle Lock Plus™
ModelAA1A3BB1CC1C2DEFHLL1L2L3M
305-U/UR[0.53][1.035][0.25][0.62][1.02][0.48][0.31][0.08][0.18][0.31][0.21][1.43][2.21][1.19][0.51][0.50][ #10]
13,526,36,416,025,912,27,92,04,685,336,356,130,213,012,7M5
307-U/UR[0.91][1.72][0.40][1.14][1.80][0.89][0.50][0.12][0.28][0.37][0.33][2.36][3.61][1.89][0.86][0.75][5/16]
23,143,710,229,045,722,612,73,07,19.58,459,991,748,021,819,1M8
309-U/UR[1.38][2.52][0.58][1.50][2.47][1.31][0.75][0.12][0.33][0.72][0.44][3.53][5.19][2.68][1.28][1.06][3/8-16]
35,164,014,738,162,733,319,13,08,418.510,489,7131,868,132,526,9M10

Technical Information

     Accessories (Supplied)
ModelMax. Holding CapacityClamp Bar Opening
(+10°)
Handle Opening
(+10°)
WeightSpindle AssemblyFlanged Washers
305-U670 N [150 lbf]90°170°0,06kg [0.13lb]305208-M102111
305-USS900 N [200 lbf]201943-M102911
305-UR670 N [150 lbf]305208-M102111
305-URSS900 N [200 lbf]201943-M102911
307-U1560 N [350 lbf]92°173°0,24kg [0.54lb]307208-M507107
307-USS207943-M507907
307-UR307208-M507107
309-U3340 N [750 lbf]90°168°1,30kg [0.59lb]309208235106
309-USS237943-M235906
309-UR309208235106
This item is available upon request

Holding Capacities

ModelXX1X2Y‡HC1‡HC2‡EF(X1):AF‡EF(X2):AF
305-U/UR[0.58]
14,6
[1.38]
35
[1.88]
47,7
[1.14]
29
[150lbf.] 670N[110lbf.] 490N3:12:01
305-USS/
305-URSS
[200lbf.] 900N[150lbf.] 670N
307-
U/UR/USS
[0.94]
24
[1.88]
47,7
[2.50]
63,5
[1.77]
45
[350lbf.] 1560N[260lbf.] 1160N
309-
U/UR/USS
[1.34]
34
[2.50]
63,5
[3.50]
89
[2.70]
68,5
[750lbf.] 3340N[530lbf.] 2360N4:1
Dimensions shown “mm [inch]” ‡ HC = Holding Capacity, EF = Exerting Force, AF = Applied Force
Dimensions and technical information are subject to change without notice
Part Number
305-U
305-UR
305-USS
307-U
307-UR
307-USS
309-U
309-UR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Body Material Height under clamp arm
(mm)
Clamp arm length
(mm)
Clamp bar opening (+10°)
(°)
Handle opening (+10°)
(°)
Toggle lock plus

27.74 €

1 Available Same day

Stock

670Steel12.230.290170No

47.38 €

1 Available 44 Days 670Steel12.230.290170Yes

38.58 €

1 Available 11 Days 900Stainless Steel12.230.590170No

42.79 €

1 Available 44 Days 1560Steel22.64892173No

73.63 €

1 Available 44 Days 1560Steel22.64892173Yes

105.62 €

1 Available 45 Days 1560Stainless Steel22.147.892173No

57.06 €

1 Available 44 Days 3340Steel33.368.190168No

95.11 €

1 Available 20 Days 3340Steel33.368.190168Yes

Loading...

  1. 1

Basic information

Base mounting style Flange Base Arm style U-Bar Handle Horizontal

Tech Support