Vertical Hold Down Clamps 317

Vertical Hold Down Clamps 317

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Destaco’s 317 Series vertical hold down clamps feature dual mounting surfaces, large bar opening angle, and accommodations for spindle accessories. These clamps are used in fixture checking, assembly, testing, light machining, and woodworking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
317-S
317-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Clamp arm length
(mm)
Arm style

52.28 €

1 Available 45 Days 178081.3Solid Bar

54.93 €

1 Available 4 Days 167064.3U-Bar

Loading...

  1. 1

Basic information

Base mounting style Flange Base Body Material Steel Height under clamp arm(mm) 68.1
Base mounting style (details) Front Flange Clamp bar opening (+10°)(°) 185 Handle opening (+10°)(°) 60
Toggle lock plus No Handle Vertical

Tech Support